Corrugated plastic piping is made from durable, lightweight PP material to help keep your fiber optic cable bundles neat and organized. It is for guiding cabling directly into your rack and installed by hand with no tools required to complete a professional, finished look in your data center, network closet or industrial space.
Click to open expanded view
10m (33ft) Black Flame Retardant Polypropylene Convoluted Tubing, 19mm Inside Diameter
#173442
#173442
£15.00 exc. VAT
FS P/N: PP-AD19-10M-BK£18.00 inc. VAT
FS P/N: PP-AD19-10M-BK
30 Sold
1 Review
2 Questions
6 in Global Warehouse, Get it by 16 May 2024
See more warehouse availability
Deliver to London, E15 2PP
£66.00 via FedEx® Economy
Test Support
Specifications
Features
Q&A
Reviews
Resources
10m (33ft) Black Flame Retardant Polypropylene Convoluted Tubing, 19mm Inside Diameter
Specifications
Product Type
Convoluted Tubing
Environment
Indoor
Color
Black
Material
Polypropylene
Overall Length
10m (33ft)
Inside Diameter
19mm
Flammability Rating
UL94-2013
Operating Temperature
30 to 120°C (86 to 248°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Wires Protector Tubing with Convoluted Design
Made of polypropylene material, convoluted tubing provides protection of wire harness from friction, vibration, fraying and puncture, meanwhile tubing is easy to cut off to the size you need.
19mm Inside Diameter
Polypropylene Material
UL94-2013 Flammability Rating
Keep Your Wires Neat and Organized
It is suitable for organizing and protecting power cords, entertainment system wiring, ethernet cables, wire harnesses, small hoses and cable conduits.
Trampling Resistance
Abrasion Resistance
Oil Resistance
Ideal for Various Indoor Installation Environments
Durable polypropylene materials make convoluted tubing suitable for indoor cabling in industries, automotive engine compartments, homes, and offices.
Auto-Engine Compartments
Industries
Homes
Offices
Specifications
10m (33ft) Black Flame Retardant Polypropylene Convoluted Tubing, 19mm Inside Diameter
Corrugated plastic piping is made from durable, lightweight PP material to help keep your fiber optic cable bundles neat and organized. It is for guiding cabling directly into your rack and installed by hand with no tools required to complete a professional, finished look in your data center, network closet or industrial space.
Specifications
Product Type
Convoluted Tubing
Environment
Indoor
Color
Black
Material
Polypropylene
Overall Length
10m (33ft)
Inside Diameter
19mm
Flammability Rating
UL94-2013
Operating Temperature
30 to 120°C (86 to 248°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Wires Protector Tubing with Convoluted Design
Made of polypropylene material, convoluted tubing provides protection of wire harness from friction, vibration, fraying and puncture, meanwhile tubing is easy to cut off to the size you need.
19mm Inside Diameter
Polypropylene Material
UL94-2013 Flammability Rating
Keep Your Wires Neat and Organized
It is suitable for organizing and protecting power cords, entertainment system wiring, ethernet cables, wire harnesses, small hoses and cable conduits.
Trampling Resistance
Abrasion Resistance
Oil Resistance
Ideal for Various Indoor Installation Environments
Durable polypropylene materials make convoluted tubing suitable for indoor cabling in industries, automotive engine compartments, homes, and offices.
Auto-Engine Compartments
Industries
Homes
Offices
Questions & Answers
Customer Reviews
Resources
£15.00 exc. VAT
£18.00 inc. VAT
6 in Global Warehouse