The integration of label printers into automated production lines usually required the deployment of an externel PLC (or programmable logic controller). With the new MX series from POSTEK, the printer is the PLC. With just a few tap on the LCD touch screen, the entire operation can be up and ready to go in no time with zero requirements for prior coding experiences.
![Postek MX3 PRO Industrial Print Engine with HEAT™, 4.5" Color LCD Touch Screen, 300dpi, 14ips Print Speed This picture is about MX3 PRO.](https://resource.fs.com/mall/mainImg/202212271754475pev57.jpg)
Click to open expanded view
![Postek MX3 PRO Industrial Print Engine with HEAT™, 4.5" Color LCD Touch Screen, 300dpi, 14ips Print Speed This picture is about MX3 PRO.](https://resource.fs.com/mall/mainImg/60x60/202212271754475pev57.jpg)
![Postek MX3 PRO Industrial Print Engine with HEAT™, 4.5" Color LCD Touch Screen, 300dpi, 14ips Print Speed This picture is about MX3 PRO.](https://resource.fs.com/mall/mainImg/60x60/20221227175447npgs7d.jpg)
![Postek MX3 PRO Industrial Print Engine with HEAT™, 4.5" Color LCD Touch Screen, 300dpi, 14ips Print Speed This picture is about MX3 PRO.](https://resource.fs.com/mall/mainImg/60x60/20221227175447065vxe.jpg)
![Postek MX3 PRO Industrial Print Engine with HEAT™, 4.5" Color LCD Touch Screen, 300dpi, 14ips Print Speed This picture is about MX3 PRO.](https://resource.fs.com/mall/mainImg/60x60/20230320142711ovqlnm.jpg)
![Postek MX3 PRO Industrial Print Engine with HEAT™, 4.5" Color LCD Touch Screen, 300dpi, 14ips Print Speed This picture is about MX3 PRO.](https://resource.fs.com/mall/mainImg/60x60/202303201454052h5s2p.jpg)
Postek MX3 PRO Industrial Print Engine with HEAT™, 4.5" Color LCD Touch Screen, 300dpi, 14ips Print Speed
#169109
#169109
£3,802.80 inc. VAT
FS P/N: MX3 PRO
2 Sold
3 Reviews
2 Questions
Models:
Pre-order, Ship by 10 07 2024
See more Warehouse
Deliver to London, E15 2PP
Free Shipping via DPD Parcel Service
1-Year Warranty
30-Day Returns
30-Day Exchange
Postek MX3 PRO Industrial Print Engine with HEAT™, 4.5" Color LCD Touch Screen, 300dpi, 14ips Print Speed
Specifications
Model
MX3 PRO
Printing Mode
Direct Thermal and Thermal Transfer
Printing Resolution
300dpi
Max Printing Speed
14ips
Max Printing Width
4.09″(104mm)
Max Printing Length
196″(5000mm)
Memory
2GB DDR4 RAM, 8GB managed NAND Flash
Media Thickness
0.0024”-0.012”(0.06-0.305 mm), including liner
Media Sensor
Upper reflective/Lower reflective/Transmissive
Media Width
0.39″-4.72" (10-120mm)
Ribbon Width
0.79" to 4.33" (20 to 110mm)
Ribbon Length
1968'(600m)
MPU
64-bit, quad Arm® Cortex®-A53 core, maximum operating frequency 1.8 GHz
GPU
GC NanoUltra 3D (1 shader) & GC320 2D OpenGL ES 2.0
Interfaces
RS-232 Serial, 10/100/1000Mbps Ethernet, USB DEVICE 2.0, USB HOST, General I/O Signal Interface, Logic Control I/O Signal Wiring Terminal Block
Optional Items
Visual Verifier, Ribbon Saving Kit, Ribbon Saving Kit (Accessories shall be installed at the factory)
LCD Display
4.5" LCD Capacitive Touchscreen
Power Rating
100-240V, 50/60 Hz
Weight
18kgs(39.68lbs)
Dimensions (HxWxD)
14.4″x20.3″x16″(366x515x405.8mm)
Operation Temperature
0 to 40°C (32 to 104°F)
Storage Temperature
-40 to 60°C (-40 to 140°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Industrial Print Engine
A unique, patented aluminum print engine frame underpins the MX series printer, along with a new all-metal structure to deliver unparalleled stability and durabilit.
Real-time Visual Verification
Quad-core Processor
300dpi Resolution
14ips Print Speed
4.09" Print Width
4.5 Inch Full Color LCD Touch Screen Display
Equipped with a 4.5 inch LCD touch screen and one of the friendliest user interface, the level of convenience and ease of use provided by the MX series is unmatched in the industry.
One Printer Two Print Methods
Two types of print methods are direct thermal and thermal transfer. Both use a thermal
printhead that applies heat to the surface being marked.
printhead that applies heat to the surface being marked.
Print directly on thermal paper and suitable
for printing thermal paper.
for printing thermal paper.
Thermal transfer ribbon would be needed and
suitable for coated paper, PET,ect.
suitable for coated paper, PET,ect.
All Kinds Of Labels, One Machine
Thermal Label
Washing Water Mark
Product Label
Asian Silver Self-adhesive Label
Express Electronic Bill
Medical Wristband
LCD Display | 4.5" Color LCD | 4.5" Color LCD | 4.5" Color LCD |
Printing Resolution | 300dpi | 203dpi | 600dpi |
Max Printing Speed | 14ips | 18ips | 6ips |
Max Printing Width | 104mm | 104mm | 105.6mm |
Max Printing Length | 5000mm | 5000m | 5000m |
Printing Mode | Direct Thermal/Thermal Transfer | Direct Thermal | Direct Thermal/Thermal Transfer |
Media Thickness | 0.06-0.305mm including liner | 0.06-0.305mm including liner | 0.06-0.305mm including liner |
Media Width | 10-120mm | 10-120mm | 10-120mm |
Ribbon Width | 20-110mm | 20-110mm | 20-110mm |
Ribbon Length | 600m | 600m | 600m |
Power Rating | 100-240VAC, 50/60Hz | 100-240VAC, 50/60Hz | 100-240VAC, 50/60Hz |
Videos
Questions & Answers
Ask a question
All (2)Application (2)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
3
0
0
0
0
M***a
United States
28 Dec 2022
Great and easy printer. Support was great when I have any issues or questions.
Verified Purchase
Helpful 1
Comment 0K***i
Canada
28 Dec 2022
It was very easy to install, love the quality of the print.
Verified Purchase
Helpful 1
Comment 0S***o
United States
28 Dec 2022
Easy to set up, was up and printing within an hour. So far so good!
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed