FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD
FREE SHIPPING on Orders Over US$79

United States

Smart Parking Solution for Harsh Environments

The signal problem in parking lots has always troubled the car owners, so a reasonable network coverage design is especially important. In industrial parks, parking lots are usually open-air places, and their complex environments bring many challenges to network design.

This solution is designed for industrial parks and uses industrial switches in outdoor environments to cope with wide temperature, humid and dusty operating conditions. It ensures port access for cameras and wireless devices to achieve stable signal coverage, screen monitoring and data transmission in the industrial parks.

Featured Products

SG-5110

Key Applications Management Center

  • 8 Gigabit RJ45 Ports, 1x SFP, 1x SFP+ Port

  • Supports IPsec/GRE/L2TP/PPTP VPN

  • Advanced Firewall, URL Filtering, Anti DDOS Attack and DPI

IES5100-24TF

Key Application: Management Center

  • Robust IP40 Aluminum Metal Enclosure

  • Operate Stably from -40° C to 85° C

  • Supports L3 Static Routing, RIP, OSPF, VRRP

IES3100-8TF

Key Application: Parking Lot

  • Robust IP40 Aluminum Metal Enclosure

  • Operate Stably from - 40°C to 75° C

  • Dual Redundant Power Inputs Design for DC Models

IES3100-8TF-P

Key Application: Parking Lot

  • Compliant with PoE+, 240W PoE Power Budget

  • Robust IP30 Aluminum Metal Enclosure

  • Operate Stably from -40° C to 75° C

NVR204-32C-16P

Key Application: Management Center

  • Supports 32 Cameras and up to 4K Resolution

  • H.265 + Smart Encoding Technology

  • Supports up to 4x10TB Hard Drive (Not Included)

IPC501-5M-B

Key Application: Parking Lot

  • 5MP Bullet Camera with Fixed 4.0mm Lens

  • Smart IR Technology with 98ft Night Vision

  • IP67 Weatherproof & IK10 Vandal Resistant

RS6140-V2

Key Application: Management Center

  • Remote Management with Intel Xeon Processors

  • DDR4 SDRAM Slot - Reduces Processor's idle Time

  • Optimize Business Network with 10 Gigabit Ethernet

NVD3510-4K

Key Application: Management Center

  • H.265, H.264, MPEG Video Compression

  • Compatible with Devices Which Support ONVIF

  • Ultra-high Decoding Capability, up to 8 MP on 10 Channels

Advantages

Robust Design

  • Anti-corrosion casting aluminum alloy with IP30/IP40 Rating.

  • Fanless, convection-cooled with no moving parts for extended durability.

Flexible Management

  • With WEB management mode, users can configure, monitor and troubleshoot the device in real-time.

  • Using Zabbix to realize unified monitoring and quick troubleshooting via SNMP.

Stable Operation

  • Industrial Ethernet Ring Technology ensures self-recovery time of every node in Sub-5ms.

  • Dual redundant AC or DC power supplies to ensure continuous operation.

Ready to get started?

Have a question about purchasing a solution that you are interested in? Fill in the form and we’ll respond in 1 working day.

First name *

Last name *

Email address *

Details *

0/5000