FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD
FREE SHIPPING on Orders Over US$79

United States

Establishing a Visible Network Environment

Administrators in data centers need to monitor the network in depth to analyze traffic and risk detection since network traffic is intricate and complex. However, it is difficult to achieve network monitoring with high efficiency and low cost due to the limitation of equipment resources and network environment.

In FS network visibility solution, Network Packet Brokers are able to access each layer of network and divert traffic to the servers to complete real-time network analysis and proxy forwarding for special scenarios without taking up service switch resources, providing prerequisites for network optimization and flexibility.

Explore the Complete Solution Architectures

Featured Products

N8560-32C

  • Flexible 10/25/40/50/100GbE Interface Speeds, Support Stacking, MLAG

  • Support BGP4/BGP4+, EVPN-VXLAN, REUP, GR, BFD

  • Support PFC, ECN, RDMA over Converged Ethernet (RoCE)

N5860-48SC

  • Flexible 1/10/25/40/100GbE Interface Speeds, Support Stacking, MLAG

  • Smart IR Technology with 164ft Night Vision

  • Support PFC, ECN, RDMA over Converged Ethernet (RoCE)

T8550-32C

  • Supports 1G/10G/25G/40G/100G Networks in 1U 19" RU

  • Support L2~L4 Traffic Aggregation, Filtering, Replication, Load Balancing

  • Support Time Stamps, Editing VLAN of Packets, Packet Truncation, Header Modification

RS7260-V2

  • Built-in Security, and Remote Management Capabilities with Intel Xeon Processor

  • DDR4 SDRAM Slot-Reduces Processor's Idle Time and Enhances Performance

  • Optimize Business Network's Performance with 10 Gigabit Ethernet Connectivity

SFP-10GSR-85

  • VCSEL+PIN, Low Power Consumption≤0.6W (Typical)

  • Fully Compatible with 200+ Vendors

  • EMC Support, Anti Electro-Static Discharge and Radiation Resistant

QSFP-SR4-100G

  • High Quality MACOM Chip

  • VCSEL+PIN, Built-in CDR

  • ≤1.8W (Typical) Low Power Consumption

OM4LCDX

  • Bend Insensitive Fiber & 7.5mm Min. Bend Radius

  • Grade A Precision Zirconia Ferrules Ensure Consistent Low Loss

  • Flexible and Abrasion-resistant PVC (Riser) Jacket, Durable for Indoor Use

12FMTPOM4

  • US Conec MTP® Connector & Corning ClearCurve® Fiber

  • Optimal 0.15dB Typ. IL & 7.5mm Min. Bend Radius

  • OFNP (Plenum) Fire Rating

Advantages

Network Visibility

  • Network monitoring is visualized to sense network threats in real time.

  • Possess port marking and time stamping functions to clearly monitor forwarding delays at each layer.

Future Scalability

  • Not only focusing on the current network scale, but also conducive to future network expansion.

  • With the proxy forwarding function , Network Packet Brokers can achieve more operability at message forwarding.

Architecture Reliability

  • MLAG active-active access onside ensures high network reliability.

  • Side-by-side Firewall and NPB access designs to guarantee network availability.

Ready to get started?

Have a question about purchasing a solution that you are interested in? Fill in the form and we’ll respond in 1 working day.

First name *

Last name *

Email address *

Details *

0/5000