FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD
FREE SHIPPING on Orders Over US$79

United States

Relieve Core Network Pressure

Constantly optimized user experience is the core competitiveness of Internet vendors, but due to the bandwidth pressure of core data centers and transmission distance between visitors, it is difficult for networks to respond to user requests quickly.

By providing services through geographically distributed CDN (Content Delivery Network) agents, we can optimize user experience while relieving access pressure on core data centers, reduce user bounce rate in a low-cost and highly available way, and guarantee service providers' content delivery.

Explore the Complete Solution Architectures

Featured Products

S8050-20Q4C

  • IPv4/IPv6 Dual-stack Technology (OSPF, BGP, ISIS, etc.) for Future Network Expansion

  • Support MLAG+VARP, Smart-Link, VRRP, etc. for Networking Reliability

  • Support PFC, ECN, Data Center TCP to Build a Lossless and Low-latency Network

S5850-48S6Q

  • Support IPv4/IPv6 Dual-stack (OSPF, BGP, ISIS, etc.) for Future Network Expansion

  • Support MLAG+VARP, Smart-Link, VRRP, etc. for Networking Reliability

  • Support Data Center Features (PFC, ECN, etc.) to Build a Lossless and Low-latency Network

RS7260-V2

  • Built-in Security, and Remote Management Capabilities with Intel Xeon Processor

  • DDR4 SDRAM Slot Reduces Processor's Idle Time and Enhances Performance

  • Optimize Business Network's Performance with 10 Gigabit Ethernet Connectivity

RS6140-V2

  • Built-in Security, and Remote Management Capabilities with Intel Xeon Processor

  • DDR4 SDRAM Slot Reduces Processor's Idle Time and Enhances Performance

  • Optimize Business Network's Performance with 10 Gigabit Ethernet Connectivity

SFP-10GSR-85

  • Max. Power Consumption 0.6W

  • 100% Tested in Targeted Switches for Superior Performance, Quality, and Reliability

  • Digital Optical Monitoring Capability for Strong Diagnostic Capabilities

QSFP-SR4-100G

  • Built-in Macom Chip, and Max. Power Consumption 1.8W

  • 100% Tested in Targeted Switches for Superior Performance, Quality, and Reliability

  • High-Speed Electrical Interface Compliant to IEEE 802.3bm

OM4LCDX

  • Bend Insensitive Fiber & 7.5mm Min. Bend Radius

  • Grade A Precision Zirconia Ferrules Ensure Consistent Low Loss

  • Flexible and Abrasion-resistant PVC (Riser) Jacket, Durable for Indoor Use

12FMTPOM4

  • US Conec MTP® Connector & Corning ClearCurve® Fiber

  • Optimal 0.15dB Typ. IL & 7.5mm Min. Bend Radius

  • OFNP (Plenum) Fire Rating

Advantages

Reliable Transmission

  • Support PFC, ETS, QCN and data center TCP to ensure the quality of last mile transmission.

  • Complete QoS policy and queue scheduling mechanism to cope with high concurrent scenario traffic.

Flexible Network

  • Support for optional Overlay network features on demand.

  • Adjust the depth of device table entries flexibly to meet the needs of different business scenarios.

Green Energy

  • Adjust port power on demand to reduce device power consumption.

  • Fan power adapts to the ambient temperature to avoid energy waste.

Ready to get started?

Have a question about purchasing a solution that you are interested in? Fill in the form and we’ll respond in 1 working day.

First name *

Last name *

Email address *

Details *

0/5000