Nokia compatible SFP+ transceiver supports up to 80km link lengths over single-mode fiber (SMF) via an LC duplex connector. This transceiver is compliant with SFF-8431 and SFF-8432 MSA standards. Digital diagnostics functions are available via a 2-wire serial interface, as specified in SFF-8472, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be deployed in the DWDM networking equipment in metropolitan access and core networks.
Нажмите, чтобы открыть расширенный вид
NOKIA C40 DWDM-SFP10G-45.32-80-I Compatible 10G DWDM SFP+ 100GHz 1545.32nm 80km Industrial DOM Duplex Duplex LC SMF Transceiver Module For 4G Wireless
#187617
#187617
US$359.00
FS P/N: DWDM-SFP10G-80-IFS P/N: DWDM-SFP10G-80-I
Заказы 7
Отзывы 2
Вопросы 2
Wavelength:
Задержка поставки, Ship by 22 июл, 2024
Посмотреть больше складов
Страна доставки: Казахстан
US$50.00 по DHL Express Worldwide
5 года гарантии
30-дневный срок возврата
30-дневный обмен
NOKIA Compatible 10G DWDM SFP+ 100GHz Transceiver Modulee (SMF, 1545.32nm, 80km, LC, Industrial, DOM)
Specifications
Part Number
DWDM-SFP10G-80-I
Vendor Name
FS
Form Factor
SFP+
Data Rate
11.3 Gbps
Wavelength
1545.32nm
Max Cable Distance
80km
Connector
Duplex LC
Optical Components
EML DWDM
Media
SMF
DOM Support
YES
TX Power
0-5dBm
Receiver Sensitivity
<-23dBm
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
SFP+ MSA, RoHS Compliant, CPRI, eCPRI, SFF-8431, SFF- 8472
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Сертификаты качества
Подробную информацию о сертификации см. в разделе Загрузка статуса соответствия товара.
Обратите внимание: Установка модуля стороннего производителя не аннулирует гарантию на сетевое оборудование. Все производители сетевого оборудования имеют рекомендации, в которых говорится, что гарантийная поддержка их продукции не будет затронута.
Решение для применения
Особенности
Ideal for 4G Fronthaul Active WDM Solution
This solution enables 4G base station expansion with one single fiber converging multi-station service when fiber is scarce and demand for capacity remains high.
- 40°C to 85°C I-temp
Strict industrial grade reliability tests ensure performance in harsh environments
Low Latency
Market leading ultra-low latency meets the requirements of 4G deployment
TO Hermetic Packaging
Protect from environmental factors such as contaminants and moisture
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
1545.32nm
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Вопросы и ответы
Задать нам вопрос
Все (2)Connection (1)Product Comparison (1)
Отзывы
Написать отзыв
(undefined отзывы)
5
звезд
4
звезды
3
звезды
2
звезды
1
звезда
2
0
0
0
0
J***b
France
June 26, 2023
Prices and information system are the best at onlinestore
подтвердит покупку
Полезный 0
Отзывы 0R***n
France
June 07, 2023
It is so nice to have this wonderful shopping exeprience at Fiberstore.Everything goes very well.
подтвердит покупку
Полезный 0
Отзывы 0Посмотреть все отзывы
Библиотека
Недавно вы смотрели