FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD
FREE SHIPPING on Orders Over US$79

United States

This picture is about OM5SCDX.
00:35
This picture is about OM5SCDX.
This picture is about OM5SCDX.
This picture is about OM5SCDX.
This picture is about OM5SCDX.
This picture is about OM5SCDX.
This picture is about OM5SCDX.
This picture is about OM5SCDX.
This picture is about OM5SCDX.
This picture is about OM5SCDX.

Customized Length SC UPC to SC UPC Duplex OM5 Multimode Wideband Riser (OFNR) 2.0mm Fiber Optic Patch Cable

#74357
#74357

≤0.3dB IL 40/100G SWDM Networks

US$5.80
FS P/N: OM5SCDX
FS P/N: OM5SCDX
12 Solds
0 Review
4 Questions
Choose Length:
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
ft
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
ft
Pre-order, Ship by 13 Aug, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
Products and Project Inquiry
Solution Design
1-Year Warranty

High Quality and Cost-effective 50/125μm OM5 Multimode Bend Insensitive Fiber Optic Cable

OM5 wideband multimode bend insensitive fiber optic cable is optimized for multi-wavelengths transmission systems operating in the range of 850-950nm, enabling optimal support of emerging Shortwave Wavelength Division Multiplexing (SWDM) applications that reduce parallel fiber count by at least a factor of four to allow continued use of just two fibers (rather than eight) for transmitting 40 Gb/s and 100 Gb/s and reduced fiber counts for higher speeds.

Specifications
Connector Type
SC UPC to SC UPC
Fiber Grade
Bend Insensitive
Fiber Mode
OM5 50/125μm
Wavelength
850/1300nm
40G Ethernet Distance
440m at 850nm
100G Ethernet Distance
150m at 850nm
Insertion Loss
≤0.3dB
Return Loss
≥30dB
Min. Bend Radius
(Fiber Core)
7.5mm
Min. Bend Radius
(Fiber Cable)
20/10D (Dynamic/Static)
Attenuation at 850nm
3.0 dB/km
Attenuation at 1300nm
1.0 dB/km
Effective Modal Bandwidth
(at 850nm)
≥4700 MHz·km
Effective Modal Bandwidth
(at 953nm)
≥2470 MHz·km
Fiber Count
Duplex
Cable Outside Diameter (OD)
2.0mm
Cable Jacket
Riser (OFNR)
Polarity
A (Tx) to B (Rx)
Operating Temperature
-20~70°C
Storage Temperature
-40~80°C
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Bend Insensitive Fiber for Tight or Bending Space

The industry standard duplex fiber connector meets EIA/TIA 604-2 with ceramic ferrule for high speed cabling networks.

Bend Insensitive Fiber

BIF Cable can be stapled and bent around corners without sacrificing performance.

7.5mm Minimum Bend Radius

The bend performance improves duct utilization, enabling smaller enclosures.

Zirconia Ceramic Ferrule

Optimum IL and RL ensure stable signal transmission, protecting your network safety.

OM5 Multimode Fiber - Ready for Next-Generation Wideband Networks

As data rates increase in the data center, OM5 wideband multimode fiber (WBMMF) will allow use of Short Wavelength Division Multiplexing (SWDM) technology to transmit multiple signals (wavelengths) on one fiber, increasing the bandwidth of a single fiber by a factor of at least four.

Questions & Answers
Ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed