The 62.5/125μm OM1 multimode fiber optic cable is suitable for fast Ethernet, gigabit Ethernet and fiber channel applications, such as in data center, telecom room, server farms, cloud storage networks, etc., as well as for interconnecting pre-terminated cassettes in main distribution, horizontal distribution, and equipment distribution areas.
This 62.5/125 OM1 multimode fiber optic cable is ideal for connecting 100/1000BASE-SX transceivers etc. for fast Ethernet, gigabit Ethernet and fiber channel applications.
![2m (7ft) FC UPC to FC UPC Duplex OM1 Multimode Riser (OFNR) 3.0mm Fiber Optic Patch Cable This picture is about OM1FCDX.](https://resource.fs.com/mall/products/800x800/50036.main.jpeg)
Click to open expanded view
![2m (7ft) FC UPC to FC UPC Duplex OM1 Multimode Riser (OFNR) 3.0mm Fiber Optic Patch Cable This picture is about OM1FCDX.](https://resource.fs.com/images/dTQky2778BvE3okQ.jpg)
![2m (7ft) FC UPC to FC UPC Duplex OM1 Multimode Riser (OFNR) 3.0mm Fiber Optic Patch Cable This picture is about OM1FCDX.](https://resource.fs.com/mall/products/60x60/50036.main.jpeg)
![2m (7ft) FC UPC to FC UPC Duplex OM1 Multimode Riser (OFNR) 3.0mm Fiber Optic Patch Cable This picture is about OM1FCDX.](https://resource.fs.com/mall/products/60x60/50036.B.jpeg)
![2m (7ft) FC UPC to FC UPC Duplex OM1 Multimode Riser (OFNR) 3.0mm Fiber Optic Patch Cable This picture is about OM1FCDX.](https://resource.fs.com/mall/products/60x60/50036.C.jpeg)
![2m (7ft) FC UPC to FC UPC Duplex OM1 Multimode Riser (OFNR) 3.0mm Fiber Optic Patch Cable This picture is about OM1FCDX.](https://resource.fs.com/mall/products/60x60/50036.D.jpeg)
2m (7ft) FC UPC to FC UPC Duplex OM1 Multimode Riser (OFNR) 3.0mm Fiber Optic Patch Cable
#50036
#50036
US$3.10 US$6.70
FS P/N: OM1FCDXFS P/N: OM1FCDX
19 Solds
0 Review
0 Question
1 in Global Warehouse, Get it by 5 Aug, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
1-Year Warranty
30-Day Returns
30-Day Exchange
High Quality and Cost-effective 62.5/125μm OM1 Multimode Fiber Optic Cable
Specifications
Connector Type
FC to FC
Polish
UPC
Fiber Count
Duplex
Fiber Mode
OM1 62.5/125μm
Wavelength
850/1300nm
Polarity
A (Tx) to B (Rx)
Insertion Loss
≤0.3dB
Return Loss
≥30dB
Cable Jacket
Riser (OFNR)
Cable Outside Diameter (OD)
3.0mm
Tensile Load
100/200N (Long/Short Term)
Min. Bend Radius
(Fiber Cable)
(Fiber Cable)
20/10D (Dynamic/Static)
Operating Temperature
-20~70°C
Storage Temperature
-40~80°C
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902180628_749.jpg)
Fiber Optic Cables Testing Learn more
Videos
Questions & Answers
Ask a question
Be the first to ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed