FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 4KDVIRSF.
This picture is about 4KDVIRSF.
This picture is about 4KDVIRSF.
This picture is about 4KDVIRSF.
This picture is about 4KDVIRSF.
This picture is about 4KDVIRSF.
This picture is about 4KDVIRSF.
This picture is about 4KDVIRSF.
This picture is about 4KDVIRSF.
This picture is about 4KDVIRSF.
This picture is about 4KDVIRSF.
This picture is about 4KDVIRSF.
This picture is about 4KDVIRSF.
This picture is about 4KDVIRSF.
This picture is about 4KDVIRSF.
This picture is about 4KDVIRSF.

4K DVI Extender Set with Audio, EDID and RS232 via Single LC Fiber for 10km

#93421
#93421

10 Gbps BIDI LC Single Mode Fiber 4K DVI 10KM

629,00 € (Excl. VAT)
FS P/N: 4KDVIRSF
748,51 € (Incl. VAT)
FS P/N: 4KDVIRSF
7 Sold
2 Reviews
6 Questions
Available for back order, Get It By May 23, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

3840*2160@30Hz DVI Extender via Fiber to 10km

4K@30Hz DVI Extender provides long haul transmission of DVI, audio signals over a single fiber. Engineered for reliability and exceptional high resolution image performance, it uses all-digital technology to deliver perfect pixel-for-pixel transmission of DVI computer-video images up to 3840*2160 resolution. Designed specifically for AV systems, the Extender includes many integrator-friendly features such as an EDID emulation mode, RS-232 control, and real-time system monitoring.

Specifications
Max Resolution
3840*2160@30Hz
Total Data Rate
10Gbps
Signal Type
DVI
Wavelength
1310nm
Video Input Connector
(1) DVI Type A 19-pin Female
Connectors
BIDI LC
Operating Distance
10km@SM fiber
Dimensions (HxWxD)
5.1” x3.1” x1.1”(130x79x28mm)
Working Temperature
-40 to 70°C (-40 to 158°F)
Relative Humidity
0%~95%(Non-condensing)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

High Availability and Friendly Design

High-impact Alufer enclosure with Vents protects the insides and offers excellent heat dissipation further enhances durability for dependable performance and Long life.

Professional Grade for 4K DVI HD Video Extender

The 4KDVIRSF features a premium video extender, designed and manufactured by FS. Enjoy bright, clear video with accurate color rendition and sharpness, even when long distance transmission.

Integrator-friendly Features of RS-232 Serial Port

3-Wire RS-232 up to 115200 baud inculdes TX, RX and GND, which connects to a device that has the ability to TX/RX RS232 control commands.

Integrated Easily into 4K Environments

It is ideal for a wide range of applications requiring long distance transmission of high resolution content with the highest quality. Plug-in-play installation, no software installation or hardware setup is required.

Specifications

3840*2160@30Hz DVI Extender via Fiber to 10km

4K@30Hz DVI Extender provides long haul transmission of DVI, audio signals over a single fiber. Engineered for reliability and exceptional high resolution image performance, it uses all-digital technology to deliver perfect pixel-for-pixel transmission of DVI computer-video images up to 3840*2160 resolution. Designed specifically for AV systems, the Extender includes many integrator-friendly features such as an EDID emulation mode, RS-232 control, and real-time system monitoring.

Specifications
Max Resolution
3840*2160@30Hz
Total Data Rate
10Gbps
Signal Type
DVI
Wavelength
1310nm
Video Input Connector
(1) DVI Type A 19-pin Female
Connectors
BIDI LC
Operating Distance
10km@SM fiber
Dimensions (HxWxD)
5.1” x3.1” x1.1”(130x79x28mm)
Working Temperature
-40 to 70°C (-40 to 158°F)
Relative Humidity
0%~95%(Non-condensing)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
High Availability and Friendly Design

High-impact Alufer enclosure with Vents protects the insides and offers excellent heat dissipation further enhances durability for dependable performance and Long life.

Professional Grade for 4K DVI HD Video Extender

The 4KDVIRSF features a premium video extender, designed and manufactured by FS. Enjoy bright, clear video with accurate color rendition and sharpness, even when long distance transmission.

Integrator-friendly Features of RS-232 Serial Port

3-Wire RS-232 up to 115200 baud inculdes TX, RX and GND, which connects to a device that has the ability to TX/RX RS232 control commands.

Integrated Easily into 4K Environments

It is ideal for a wide range of applications requiring long distance transmission of high resolution content with the highest quality. Plug-in-play installation, no software installation or hardware setup is required.

Questions & Answers

Customer Reviews

Resources

629,00 € (Excl. VAT)

748,51 € (Incl. VAT)

Available for back order