FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about AT-M-SCA.
This picture is about AT-M-SCA.
This picture is about AT-M-SCA.
This picture is about AT-M-SCA.
This picture is about AT-M-SCA.
This picture is about AT-M-SCA.
This picture is about AT-M-SCA.
This picture is about AT-M-SCA.
This picture is about AT-M-SCA.
This picture is about AT-M-SCA.
This picture is about AT-M-SCA.
This picture is about AT-M-SCA.
This picture is about AT-M-SCA.
This picture is about AT-M-SCA.

SC/APC Singlemode Fixed Fiber Optic Attenuator, Male-Female, 10dB (10pcs/Pack)

#76151
#76151

Male to Female 1260nm-1620nm Material-ion Doped Fiber Precision Polishing

50,00 € (Excl. VAT)
FS P/N: AT-M-SCA
59,50 € (Incl. VAT)
FS P/N: AT-M-SCA
1.8K Sold
47 Reviews
10 Questions
32 In DE Warehouse, Get It By May 2, 2024
39 In Global Warehouse, Get It By May 15, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

10dB SC/APC Male to Female Singlemode Fiber Attenuator, Fixed Type

As optical passive devices, FS attenuators are mainly used in fiber optic to debug optical power performance & optical instrument calibration correction & fiber signal attenuation to ensure the optical power in a stable and desired level in the link without any changes on its original transmission wave.

Specifications
Fiber Connector
SC/APC
Ferrule Type
Zirconia Ceramic
Connector Gender
Fixed Male to Female
Transfer Mode
Singlemode
Attenuation
10dB
Operating Wavelength(nm)
1260~1620(SM)
Attenuation Accuracy
±10%dB
Return Loss
≥60dB
Polarization Dependent Loss
≤0.2dB
Max Optical Input Power
200mW
Durability
500 times
Humidity
95%RH
Operating Temperature Range
-40 to 75°C (-40 to 167°F)
Storage Temperature Range
-40 to 85°C (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 1
View products
Scenario 2
View products

Features

Signal Attenuation Provides Optical Transmission Security

Fiber optic attenuators can reduce the power level of an optical signal. They are often combined with an active system component to maintain a desired signal strength in fiber network.

Zirconia Ceramic Ferrule

Precision polishing for reduced back reflection

Protective Dust Cap

Prevent the attenuator from dust and keep it clean

Durable Metal Shell

Protect the core insert from external damage

Guarantee Long-range Transmission with Accurate Attenuation

The attenuators are built with metal-ion doped optical fiber which can provide stable 10dB attenuation levels as to prevent optical overload at the receiver.

Application of Attenuator

The fiber optical attenuator is widely used in CWDM &

DWDM, CATV systems, data center networks, test equipment and other high power applications.

Specifications

10dB SC/APC Male to Female Singlemode Fiber Attenuator, Fixed Type

As optical passive devices, FS attenuators are mainly used in fiber optic to debug optical power performance & optical instrument calibration correction & fiber signal attenuation to ensure the optical power in a stable and desired level in the link without any changes on its original transmission wave.

Specifications
Fiber Connector
SC/APC
Ferrule Type
Zirconia Ceramic
Connector Gender
Fixed Male to Female
Transfer Mode
Singlemode
Attenuation
10dB
Operating Wavelength(nm)
1260~1620(SM)
Attenuation Accuracy
±10%dB
Return Loss
≥60dB
Polarization Dependent Loss
≤0.2dB
Max Optical Input Power
200mW
Durability
500 times
Humidity
95%RH
Operating Temperature Range
-40 to 75°C (-40 to 167°F)
Storage Temperature Range
-40 to 85°C (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
View products
Scenario 2
View products
Features
Signal Attenuation Provides Optical Transmission Security

Fiber optic attenuators can reduce the power level of an optical signal. They are often combined with an active system component to maintain a desired signal strength in fiber network.

Zirconia Ceramic Ferrule

Precision polishing for reduced back reflection

Protective Dust Cap

Prevent the attenuator from dust and keep it clean

Durable Metal Shell

Protect the core insert from external damage

Guarantee Long-range Transmission with Accurate Attenuation

The attenuators are built with metal-ion doped optical fiber which can provide stable 10dB attenuation levels as to prevent optical overload at the receiver.

Application of Attenuator

The fiber optical attenuator is widely used in CWDM &

DWDM, CATV systems, data center networks, test equipment and other high power applications.

Questions & Answers

Customer Reviews

Resources

50,00 € (Excl. VAT)

59,50 € (Incl. VAT)

32 In DE Warehouse
39 In Global Warehouse