FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about HD-LCU-DX-SMF.
This picture is about HD-LCU-DX-SMF.
This picture is about HD-LCU-DX-SMF.
This picture is about HD-LCU-DX-SMF.
This picture is about HD-LCU-DX-SMF.
This picture is about HD-LCU-DX-SMF.
This picture is about HD-LCU-DX-SMF.
This picture is about HD-LCU-DX-SMF.
This picture is about HD-LCU-DX-SMF.
This picture is about HD-LCU-DX-SMF.
This picture is about HD-LCU-DX-SMF.
This picture is about HD-LCU-DX-SMF.

LC/UPC to LC/UPC Duplex OS2 Single Mode SC Footprint Plastic Fiber Optic Adapter/Coupler without Flange (10pcs/Pack)

Hot #76104
Hot #76104

Plastic Zirconia Sleeve ≤0.2dB

13,00 € (Excl. VAT)
FS P/N: HD-LCU-DX-SMF
15,47 € (Incl. VAT)
FS P/N: HD-LCU-DX-SMF
9K Sold
2 Reviews
7 Questions
236 In DE Warehouse, Get It By May 3, 2024
65 In Global Warehouse, Get It By May 16, 2024
46 Back in stock, Recently Get It By May 27, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

LC/UPC to LC/UPC Single Mode Duplex SC Footprint Plastic Fiber Optic Adapter, 0.2dB insertion loss

A fiber optic adapter, sometimes also called a coupler, is a small device designed to terminate or link the fiber optic cables or fiber optic connectors between two fiber optic lines.

By linking two connectors precisely, fiber optic adapters allow the light sources to be transmitted at most and lower the loss as much as possible. At the same time, fiber optic adapters have the merits of low insertion loss, good interchangeability and reproducibility. FS supplies a wide range of mating sleeves and hybrid adapters, including special male to female hybrid fiber optic adapters.

Specifications
Connector Type
LC-LC
Body Style
Duplex
Polish Type
UPC
Fiber Mode
OS2 9/125μm
Insertion Loss
≤0.2dB
Durability
1000 times
Mounting Type
Reduced flanged
Alignment Sleeve Material
Ceramic
Color
Blue
Flammability Rate
UL 94V-0
Package Quantity
10
RoHS Compliancy Status
Compliant
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Extending Fiber Connection with Adapters

With high-precision components and tool-less design, the adapters allow two devices to communicate from a distance through a direct connection with the fiber optic line.

One-piece Design Dust Cap

Prevent the adapter from dust and keep it clean

Stainless Steel Clip

Allow for easy snap-in installation without tools

Zirconia Ceramic Sleeve

Low insertion loss with high-precision alignment

Color-coded Adapters Simplify Fiber Management

The adapter housing colors follow the TIA/EIA-568-C.3 suggested color identification scheme, effectively helping technicians make better cable management and reduce human errors.

/products/176403.html
Connector Type
LC/UPC
LC/UPC
LC/UPC
LC/UPC
LC/UPC
LC/UPC
Body Style
Duplex
Duplex
Duplex
Duplex
Simplex
Quad
Fiber Mode
SM OS2
SM OS2
SM OS2
SM OS2
SM OS2
SM OS2
Insertion Loss
≤0.2dB
≤0.2dB
≤0.2dB
≤0.2dB
≤0.2dB
≤0.2dB
Durability
1000 times
1000 times
1000 times
1000 times
1000 times
1000 times
Alignment Sleeve Material
Ceramic
Ceramic
Ceramic
Ceramic
Ceramic
Ceramic
Flammability Rate
UL 94V-0
UL 94V-0
UL 94V-0
UL 94V-0
UL 94V-0
UL 94V-0
Package Quantity
10pcs
10pcs
1pcs
1pcs
10pcs
1pcs
Flange
yes
yes
Stainless Steel Clip
yesyes
yes
Compatible with FHD Multimedia Panel
yes
Specifications

LC/UPC to LC/UPC Single Mode Duplex SC Footprint Plastic Fiber Optic Adapter, 0.2dB insertion loss

A fiber optic adapter, sometimes also called a coupler, is a small device designed to terminate or link the fiber optic cables or fiber optic connectors between two fiber optic lines.

By linking two connectors precisely, fiber optic adapters allow the light sources to be transmitted at most and lower the loss as much as possible. At the same time, fiber optic adapters have the merits of low insertion loss, good interchangeability and reproducibility. FS supplies a wide range of mating sleeves and hybrid adapters, including special male to female hybrid fiber optic adapters.

Specifications
Connector Type
LC-LC
Body Style
Duplex
Polish Type
UPC
Fiber Mode
OS2 9/125μm
Insertion Loss
≤0.2dB
Durability
1000 times
Mounting Type
Reduced flanged
Alignment Sleeve Material
Ceramic
Color
Blue
Flammability Rate
UL 94V-0
Package Quantity
10
RoHS Compliancy Status
Compliant
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Extending Fiber Connection with Adapters

With high-precision components and tool-less design, the adapters allow two devices to communicate from a distance through a direct connection with the fiber optic line.

One-piece Design Dust Cap

Prevent the adapter from dust and keep it clean

Stainless Steel Clip

Allow for easy snap-in installation without tools

Zirconia Ceramic Sleeve

Low insertion loss with high-precision alignment

Color-coded Adapters Simplify Fiber Management

The adapter housing colors follow the TIA/EIA-568-C.3 suggested color identification scheme, effectively helping technicians make better cable management and reduce human errors.

/products/176403.html
Connector Type
LC/UPC
LC/UPC
LC/UPC
LC/UPC
LC/UPC
LC/UPC
Body Style
Duplex
Duplex
Duplex
Duplex
Simplex
Quad
Fiber Mode
SM OS2
SM OS2
SM OS2
SM OS2
SM OS2
SM OS2
Insertion Loss
≤0.2dB
≤0.2dB
≤0.2dB
≤0.2dB
≤0.2dB
≤0.2dB
Durability
1000 times
1000 times
1000 times
1000 times
1000 times
1000 times
Alignment Sleeve Material
Ceramic
Ceramic
Ceramic
Ceramic
Ceramic
Ceramic
Flammability Rate
UL 94V-0
UL 94V-0
UL 94V-0
UL 94V-0
UL 94V-0
UL 94V-0
Package Quantity
10pcs
10pcs
1pcs
1pcs
10pcs
1pcs
Flange
yes
yes
Stainless Steel Clip
yesyes
yes
Compatible with FHD Multimedia Panel
yes

Questions & Answers

Customer Reviews

Resources

13,00 € (Excl. VAT)

15,47 € (Incl. VAT)

236 In DE Warehouse
65 In Global Warehouse