FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about CWDM-SFP25G-10SP.
This picture is about CWDM-SFP25G-10SP.
This picture is about CWDM-SFP25G-10SP.
This picture is about CWDM-SFP25G-10SP.
This picture is about CWDM-SFP25G-10SP.
This picture is about CWDM-SFP25G-10SP.
This picture is about CWDM-SFP25G-10SP.
This picture is about CWDM-SFP25G-10SP.
This picture is about CWDM-SFP25G-10SP.
This picture is about CWDM-SFP25G-10SP.
This picture is about CWDM-SFP25G-10SP.
This picture is about CWDM-SFP25G-10SP.

Cisco CWDM-SFP25G-1330-10 Compatible SFP28 25G CWDM 1330nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission

Hot #76006
Hot #76006

Macom DFB ≤1.3W ITU Duplex LC

79,00 € (Excl. VAT)
FS P/N: CWDM-SFP25G-10SP
94,01 € (Incl. VAT)
FS P/N: CWDM-SFP25G-10SP
85 Sold
30 Reviews
11 Questions
Available for back order, Get It By May 31, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Cisco CWDM-SFP25G-1330-10 Compatible 25G CWDM SFP28 DOM Optical Transceiver Module for Data Center and Telecom (SMF, 1330nm, 10km, LC, DOM)

This Cisco CWDM-SFP25G-1330-10 Compatible SFP28 transceiver provides 25GBase-CWDM throughput up to 10km over single mode fiber (SMF) using a wavelength of 1330nm via an LC duplex connector. It provides 25GBASE Ethernet connectivity option for 25G Ethernet, telecom and data center. It is fully compliant with the SFP28 MSA, CPRI and eCPRI standard.It uses high quality TOSA, ensuring stable performance and reliable quality.

Specifications
Cisco Compatible
CWDM-SFP25G-1330-10
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
25.8Gbps
Wavelength
1330nm
Max Cable Distance
10km
Connector
Duplex LC
Media
SMF
Transmitter Type
DFB CWDM
Receiver Type
PIN
TX Power
0~6dBm
Receiver Sensitivity
<-14dBm
Power Consumption
1.3W
Extinction Ratio
3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR
TX and RX
Powerbudget
14dB
FEC Function
Not Supported
Protocols
MSA Compliant, CPRI, eCPRI

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

See more
25G CWDM Point-to-Point Single-Fiber Link
View products
25G CWDM Point-to-Point Dual-Fiber Link
View products
25G Connectivity with Direct Connect Cabling
View products

Features

Leading Performance and Quality for 25G
Built-in Macom Drive Chip, the SFP28 transceiver offers high-speed, and low-power in 25G links.
Macom Drive Chip
Stable Transmission
≤1.3W
Low Power Consumption
CWDM DFB Laser
Ensure Performance
High Capacity CWDM Transmission

CWDM modules, along with MUX/DEMUX devices, improve fiber optic network capacity and efficiency, enabling flexible wavelength adjustment and simplify network architecture.

Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network

Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.

Specifications

Cisco CWDM-SFP25G-1330-10 Compatible 25G CWDM SFP28 DOM Optical Transceiver Module for Data Center and Telecom (SMF, 1330nm, 10km, LC, DOM)

This Cisco CWDM-SFP25G-1330-10 Compatible SFP28 transceiver provides 25GBase-CWDM throughput up to 10km over single mode fiber (SMF) using a wavelength of 1330nm via an LC duplex connector. It provides 25GBASE Ethernet connectivity option for 25G Ethernet, telecom and data center. It is fully compliant with the SFP28 MSA, CPRI and eCPRI standard.It uses high quality TOSA, ensuring stable performance and reliable quality.

Specifications
Cisco Compatible
CWDM-SFP25G-1330-10
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
25.8Gbps
Wavelength
1330nm
Max Cable Distance
10km
Connector
Duplex LC
Media
SMF
Transmitter Type
DFB CWDM
Receiver Type
PIN
TX Power
0~6dBm
Receiver Sensitivity
<-14dBm
Power Consumption
1.3W
Extinction Ratio
3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR
TX and RX
Powerbudget
14dB
FEC Function
Not Supported
Protocols
MSA Compliant, CPRI, eCPRI

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
See more
25G CWDM Point-to-Point Single-Fiber Link
View products
25G CWDM Point-to-Point Dual-Fiber Link
View products
25G Connectivity with Direct Connect Cabling
View products
Features
Leading Performance and Quality for 25G
Built-in Macom Drive Chip, the SFP28 transceiver offers high-speed, and low-power in 25G links.
Macom Drive Chip
Stable Transmission
≤1.3W
Low Power Consumption
CWDM DFB Laser
Ensure Performance
High Capacity CWDM Transmission

CWDM modules, along with MUX/DEMUX devices, improve fiber optic network capacity and efficiency, enabling flexible wavelength adjustment and simplify network architecture.

Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network

Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.

Questions & Answers

Customer Reviews

Resources

79,00 € (Excl. VAT)

94,01 € (Incl. VAT)

Available for back order