FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about SFP28-25GLR-31.
This picture is about SFP28-25GLR-31.
This picture is about SFP28-25GLR-31.
This picture is about SFP28-25GLR-31.
This picture is about SFP28-25GLR-31.
This picture is about SFP28-25GLR-31.
This picture is about SFP28-25GLR-31.
This picture is about SFP28-25GLR-31.
This picture is about SFP28-25GLR-31.
This picture is about SFP28-25GLR-31.

Customized SFP28 25GBASE-LR 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module

Hot #70380
Hot #70380

≤1W Duplex LC SMF

59,00 € (Excl. VAT)
FS P/N: SFP28-25GLR-31
70,21 € (Incl. VAT)
FS P/N: SFP28-25GLR-31
3.1K Sold
40 Reviews
0 Question
Compatible Brands:
Cisco
Device Number:
Label Service:
908 in DE Warehouse, Get it by May 13, 2024
174 in Global Warehouse, Get it by May 20, 2024
220 in Transit, Get it by May 29, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Free Product Trial
Solution Design
5-Year Warranty
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

25GBASE-LR SFP28 DOM Optical Transceiver Module for Data Center and Telecom(SMF, 1310nm, 10km, LC, DOM)

The SFP28 transceiver provides 25GBase-LR throughput up to 10km over single mode fiber (SMF) using a wavelength of 1310nm via an LC duplex connector. Featuring low power consumption, high speed, this 25G transceiver is ideal for 25G Ethernet, telecom, and data center. Besides, it offers interoperability, laying a foundation for the next-generation network upgrade. Each SFP28 transceiver module is individually tested in targeted switch, it is fully compliant with the SFP28 MSA, CPRI and eCPRI standard.

Specifications
Part Number
SFP28-25GLR-31
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
25.78Gbps
Wavelength
1310nm
Max Cable Distance
10km
Connector
Duplex LC
Media
SMF
Transmitter Type
DFB 1310nm
Receiver Type
PIN
TX Power
-4~2dBm
Receiver Sensitivity
<-12dBm
Powerbudget
8dB
Receiver Overload
2dBm
Power Consumption
<1.2W
Extinction Ratio
3.5dB
CDR
TX and RX
FEC Function
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant, CPRI, eCPRI
Core Size
G.652
Packaging Technology
COB Packaging
DOM
Supported
Warranty
5 Years
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

See more
Leaf-spine Connections
View products
25G Connectivity with Direct Connect Cabling
View products
25G Connectivity with NIC
View products
25G to 100G Migration
View products
25G Structured Cabling Connections
View products
DWDM for 20km
View products

Features

Upgrade Your Network One Site at a Time
Upgrade just one site to 100G gear, and still connect it to the existing 25G sites.
Connect New 100G Sites to Legacy 25G Sites
Full Utilize Your 100G Port Bandwidth
Re-use 25G Optics in New 100G Ports
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Center Wavelength
850nm
1310nm
850nm
1310nm
1310nm
Connector
Duplex LC
Duplex LC
Duplex LC
Duplex LC
Duplex LC
Cable Distance (Max.)
100m@OM4/70m@OM3
10km
400m@OM4/300m@OM3
30km
40km
Media
MMF
SMF
MMF
SMF
SML
Transmitter Type
VCSEL
DFB
VCSEL
DML
EML
Packaging Technology
COB Packaging
BOX Packaging
COB Packaging
BOX Packaging
BOX Packaging
Chip
Macom
Macom
Macom
Maxim
Maxim
Application
25G Ethernet/ Telecom/ Data Center
25G Ethernet/ Telecom/ Data Center
25G Ethernet/ Telecom/ Data Center
25G Ethernet/ Telecom/ Data Center
25G Ethernet/ Telecom/ Data Center
Specifications

25GBASE-LR SFP28 DOM Optical Transceiver Module for Data Center and Telecom(SMF, 1310nm, 10km, LC, DOM)

The SFP28 transceiver provides 25GBase-LR throughput up to 10km over single mode fiber (SMF) using a wavelength of 1310nm via an LC duplex connector. Featuring low power consumption, high speed, this 25G transceiver is ideal for 25G Ethernet, telecom, and data center. Besides, it offers interoperability, laying a foundation for the next-generation network upgrade. Each SFP28 transceiver module is individually tested in targeted switch, it is fully compliant with the SFP28 MSA, CPRI and eCPRI standard.

Specifications
Part Number
SFP28-25GLR-31
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
25.78Gbps
Wavelength
1310nm
Max Cable Distance
10km
Connector
Duplex LC
Media
SMF
Transmitter Type
DFB 1310nm
Receiver Type
PIN
TX Power
-4~2dBm
Receiver Sensitivity
<-12dBm
Powerbudget
8dB
Receiver Overload
2dBm
Power Consumption
<1.2W
Extinction Ratio
3.5dB
CDR
TX and RX
FEC Function
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant, CPRI, eCPRI
Core Size
G.652
Packaging Technology
COB Packaging
DOM
Supported
Warranty
5 Years
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
See more
Leaf-spine Connections
View products
25G Connectivity with Direct Connect Cabling
View products
25G Connectivity with NIC
View products
25G to 100G Migration
View products
25G Structured Cabling Connections
View products
DWDM for 20km
View products
Features
Upgrade Your Network One Site at a Time
Upgrade just one site to 100G gear, and still connect it to the existing 25G sites.
Connect New 100G Sites to Legacy 25G Sites
Full Utilize Your 100G Port Bandwidth
Re-use 25G Optics in New 100G Ports
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Center Wavelength
850nm
1310nm
850nm
1310nm
1310nm
Connector
Duplex LC
Duplex LC
Duplex LC
Duplex LC
Duplex LC
Cable Distance (Max.)
100m@OM4/70m@OM3
10km
400m@OM4/300m@OM3
30km
40km
Media
MMF
SMF
MMF
SMF
SML
Transmitter Type
VCSEL
DFB
VCSEL
DML
EML
Packaging Technology
COB Packaging
BOX Packaging
COB Packaging
BOX Packaging
BOX Packaging
Chip
Macom
Macom
Macom
Maxim
Maxim
Application
25G Ethernet/ Telecom/ Data Center
25G Ethernet/ Telecom/ Data Center
25G Ethernet/ Telecom/ Data Center
25G Ethernet/ Telecom/ Data Center
25G Ethernet/ Telecom/ Data Center

Questions & Answers

Customer Reviews

Resources

59,00 € (Excl. VAT)

70,21 € (Incl. VAT)

908 in DE Warehouse
174 in Global Warehouse