FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about CWDM-SFP10G-80L.
00:26
This picture is about CWDM-SFP10G-80L.
This picture is about CWDM-SFP10G-80L.
This picture is about CWDM-SFP10G-80L.
This picture is about CWDM-SFP10G-80L.
This picture is about CWDM-SFP10G-80L.
This picture is about CWDM-SFP10G-80L.
This picture is about CWDM-SFP10G-80L.
This picture is about CWDM-SFP10G-80L.
This picture is about CWDM-SFP10G-80L.
This picture is about CWDM-SFP10G-80L.
This picture is about CWDM-SFP10G-80L.
This picture is about CWDM-SFP10G-80L.
This picture is about CWDM-SFP10G-80L.
This picture is about CWDM-SFP10G-80L.
This picture is about CWDM-SFP10G-80L.

Customized SFP+ 10G CWDM 1470nm-1610nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission

Hot #69608
Hot #69608

Semtech DFB ≤1.5W Duplex LC

928,68 € (Excl. VAT)
FS P/N: CWDM-SFP10G-80L
1.105,13 € (Incl. VAT)
FS P/N: CWDM-SFP10G-80L
83 Sold
43 Reviews
1 Question
Wavelengths:
1470nm
Compatible Brands:
Aruba
Device Number:
Label Service:
7 in DE Warehouse, Get it by May 8, 2024
15 in Global Warehouse, Get it by May 20, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

10G CWDM SFP+ Transceiver Module (SMF, 1470nm-1610nm, 80km, LC, DOM)

Specifications
Part Number
CWDM-SFP10G-80L
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10Gbps
Wavelength
1470nm-1610nm
Max Cable Distance
80km
Connector
Duplex LC
Optical Components
DFB CWDM
Media
SMF
DOM Support
Yes
TX Power
0~4dBm
Receiver Sensitivity
<-23dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Notice: When the long reach transceiver is used in short distance transmission, please matched with appropriate attenuator according to the table.
Distance
≤ 1km
≤ 10km
≤ 15km
≤ 20km
≤ 30km
≤ 40km
≤ 50km
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Specifications

10G CWDM SFP+ Transceiver Module (SMF, 1470nm-1610nm, 80km, LC, DOM)

Specifications
Part Number
CWDM-SFP10G-80L
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10Gbps
Wavelength
1470nm-1610nm
Max Cable Distance
80km
Connector
Duplex LC
Optical Components
DFB CWDM
Media
SMF
DOM Support
Yes
TX Power
0~4dBm
Receiver Sensitivity
<-23dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Notice: When the long reach transceiver is used in short distance transmission, please matched with appropriate attenuator according to the table.
Distance
≤ 1km
≤ 10km
≤ 15km
≤ 20km
≤ 30km
≤ 40km
≤ 50km
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.

Questions & Answers

Customer Reviews

Resources

928,68 € (Excl. VAT)

1.105,13 € (Incl. VAT)

7 in DE Warehouse
15 in Global Warehouse