FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about C6UTP6PP.
01:02
This picture is about C6UTP6PP.
This picture is about C6UTP6PP.
This picture is about C6UTP6PP.
This picture is about C6UTP6PP.
This picture is about C6UTP6PP.
This picture is about C6UTP6PP.
This picture is about C6UTP6PP.
This picture is about C6UTP6PP.
This picture is about C6UTP6PP.
This picture is about C6UTP6PP.
This picture is about C6UTP6PP.

15m (49ft) 6 Plug to 6 Plug Cat6 Unshielded (UTP) PVC CMR Blue Pre-Terminated Copper Trunk Cable

Hot #69070
Hot #69070

Quick Installation Data Center Fluke Test

83,00 € (Excl. VAT)
FS P/N: C6UTP6PP
98,77 € (Incl. VAT)
FS P/N: C6UTP6PP
1.4K Sold
23 Reviews
6 Questions
42 in Global Warehouse, Get it by May 22, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Cat6 Pre-Terminated Copper Trunk Cable, 26AWG, 1000Base-T

Pre-Terminated trunking cable assemblies are designed to improve efficiency and reduce labor cost and waste in large infrustructures with high-density cross-connection and patching systems. Based on the highest performing cabling systems available, supporting 1Gigbit speeds. 12 loose plug modules on both ends of assembly for simple plug and play installation.

Specifications
Cable Type
Cat6
Shielding Type
UTP
Termination End
6 Plug to 6 Plug
Termination End Color
Blue
Cable Jacket
PVC CMR
Cable Color
Blue
Cable Length
15m (49ft)
Breakout Length
0.3m
Connectors
RJ45
PoE Compatibility
PoE/PoE+
Standard Bandwidth
250MHz
Data Rate Support
1000Base-T and Maximum to 10GBase-T
Gauge (AWG)
26 (7/0.16mm)
Conductor Type
Stranded Pure Bare Copper
Cable Outer Diameter (mm)
5.40 ± 0.50
Twisted Pairs
4 Pairs
Wire Scheme
T568B
Standard
ISO/IEC 11801, ANSI/TIA-568-C.2
Operating Temperature
-20 to +75°C (-4 to 167°F)
Installation Temperature
-10 to +50°C (-14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Design for Cabling High-Efficiency and Convenience

The RJ45 connector is connected with the cable, and the outer ring is braided mesh sleeve, which can be used without manual assembly.

RJ45 Connector

Pre-connected can reduce installation time by 75%.

Braided Mesh Sleeve

A trunk line runs through the cabinet for easy installation.

Clear Number

Digital coding design for easy identification and quick installation.

Pre-terminations Improve Cable Management
Pre-terminated trunk cables contribute to data center modularity and consistency, making cabling more accessible and organized.
6 cables are bundled together to reduce clutter
The trunk line saves space and is easy to clean and manage
Pre-terminated and pre-tested minimize points of failure
Ideal for Point-to-Point Connections in Data Center
Specifications

Cat6 Pre-Terminated Copper Trunk Cable, 26AWG, 1000Base-T

Pre-Terminated trunking cable assemblies are designed to improve efficiency and reduce labor cost and waste in large infrustructures with high-density cross-connection and patching systems. Based on the highest performing cabling systems available, supporting 1Gigbit speeds. 12 loose plug modules on both ends of assembly for simple plug and play installation.

Specifications
Cable Type
Cat6
Shielding Type
UTP
Termination End
6 Plug to 6 Plug
Termination End Color
Blue
Cable Jacket
PVC CMR
Cable Color
Blue
Cable Length
15m (49ft)
Breakout Length
0.3m
Connectors
RJ45
PoE Compatibility
PoE/PoE+
Standard Bandwidth
250MHz
Data Rate Support
1000Base-T and Maximum to 10GBase-T
Gauge (AWG)
26 (7/0.16mm)
Conductor Type
Stranded Pure Bare Copper
Cable Outer Diameter (mm)
5.40 ± 0.50
Twisted Pairs
4 Pairs
Wire Scheme
T568B
Standard
ISO/IEC 11801, ANSI/TIA-568-C.2
Operating Temperature
-20 to +75°C (-4 to 167°F)
Installation Temperature
-10 to +50°C (-14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Design for Cabling High-Efficiency and Convenience

The RJ45 connector is connected with the cable, and the outer ring is braided mesh sleeve, which can be used without manual assembly.

RJ45 Connector

Pre-connected can reduce installation time by 75%.

Braided Mesh Sleeve

A trunk line runs through the cabinet for easy installation.

Clear Number

Digital coding design for easy identification and quick installation.

Pre-terminations Improve Cable Management
Pre-terminated trunk cables contribute to data center modularity and consistency, making cabling more accessible and organized.
6 cables are bundled together to reduce clutter
The trunk line saves space and is easy to clean and manage
Pre-terminated and pre-tested minimize points of failure
Ideal for Point-to-Point Connections in Data Center

Questions & Answers

Customer Reviews

Resources

83,00 € (Excl. VAT)

98,77 € (Incl. VAT)

42 in Global Warehouse