The 100G QSFP28 Active Optical Cables are fiber assemblies with QSFP28 connectors designed for direct-attach connections over Multi-Mode Fiber (MMF). These AOCs comply with hot-pluggable QSFP28 MSA and RoHS-6 standards, ensuring compatibility and adherence to environmental regulations. By offering a cost-efficient alternative to discrete optical transceivers and patch cables, these AOCs are ideal for establishing 100Gbps connections within racks and adjacent racks. Active optical cables provide a lightweight and slim alternative to copper cables, simplifying cable management.
Note: The FS P/N is changed from Q28-AO25 to QSFP-100G-AO25, but the product is the same. Only the FS P/N has been changed.
![25m (82ft) 100G QSFP28 Active Optical Cable for FS Switches This picture is about QSFP-100G-AO25.](https://resource.fs.com/mall/mainImg/20231124173607f29f8r.jpg)
Click to open expanded view
![25m (82ft) 100G QSFP28 Active Optical Cable for FS Switches This picture is about QSFP-100G-AO25.](https://resource.fs.com/mall/mainImg/60x60/20231124173607f29f8r.jpg)
![25m (82ft) 100G QSFP28 Active Optical Cable for FS Switches This picture is about QSFP-100G-AO25.](https://resource.fs.com/mall/mainImg/60x60/20231124173609l7jd9d.jpg)
![25m (82ft) 100G QSFP28 Active Optical Cable for FS Switches This picture is about QSFP-100G-AO25.](https://resource.fs.com/mall/mainImg/60x60/2023112417361236gqur.jpg)
![25m (82ft) 100G QSFP28 Active Optical Cable for FS Switches This picture is about QSFP-100G-AO25.](https://resource.fs.com/mall/mainImg/60x60/20231124173614ifxwkl.jpg)
![25m (82ft) 100G QSFP28 Active Optical Cable for FS Switches This picture is about QSFP-100G-AO25.](https://resource.fs.com/mall/mainImg/60x60/20231124173618olu8ir.jpg)
![25m (82ft) 100G QSFP28 Active Optical Cable for FS Switches This picture is about QSFP-100G-AO25.](https://resource.fs.com/mall/mainImg/60x60/20231124173620oz974q.jpg)
25m (82ft) 100G QSFP28 Active Optical Cable for FS Switches
100G QSFP28 AOC (25-meter, QSFP28 to QSFP28)
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20221101114701b01wez.jpg)
![](https://resource.fs.com/mall/fs_scene_images/202211011148231j3xb1.jpg)
![](https://resource.fs.com/mall/fs_scene_images/20221101114701b01wez.jpg)
![](https://resource.fs.com/mall/fs_scene_images/202211011148231j3xb1.jpg)
Features
![](https://resource.fs.com/mall/fs_scene_images/202307211459395j8omg.jpg)
This Active Optical Cable can realize real-time compatibility requirements, upgrade firmware (part number, serial number, etc.) with FS Box, which makes it compatible with the upgrade switches.
Cable Type | Active Direct Attach Copper | Passive Direct Attach Copper | Active Optical Cable |
Max Data Rate | 100Gbps | 100Gbps | 100Gbps |
Connector Type | QSFP28 to QSFP28 | QSFP28 to QSFP28 | QSFP28 to QSFP28 |
Power Consumption | ≤1.5W | ≤0.5W | <2.2W |
Cable Length | 1-9m (3ft-29ft) | 0.5-5m (2ft-16ft) | 0.5-30m (2ft-98ft) |
Wire AWG | 26-30AWG | 26-30AWG | / |
Minimum Bend Radius | 33-44.5mm | 33-46mm | 30mm |
Media | Copper | Copper | Optic Fiber |
Jacket Material | PVC (OFNR) | PVC (OFNR) | OFNP |
100G QSFP28 AOC (25-meter, QSFP28 to QSFP28)
The 100G QSFP28 Active Optical Cables are fiber assemblies with QSFP28 connectors designed for direct-attach connections over Multi-Mode Fiber (MMF). These AOCs comply with hot-pluggable QSFP28 MSA and RoHS-6 standards, ensuring compatibility and adherence to environmental regulations. By offering a cost-efficient alternative to discrete optical transceivers and patch cables, these AOCs are ideal for establishing 100Gbps connections within racks and adjacent racks. Active optical cables provide a lightweight and slim alternative to copper cables, simplifying cable management.
Note: The FS P/N is changed from Q28-AO25 to QSFP-100G-AO25, but the product is the same. Only the FS P/N has been changed.
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
![](https://resource.fs.com/mall/fs_scene_images/20221101114701b01wez.jpg)
![](https://resource.fs.com/mall/fs_scene_images/202211011148231j3xb1.jpg)
![](https://resource.fs.com/mall/fs_scene_images/20221101114701b01wez.jpg)
![](https://resource.fs.com/mall/fs_scene_images/202211011148231j3xb1.jpg)
![](https://resource.fs.com/mall/fs_scene_images/202307211459395j8omg.jpg)
This Active Optical Cable can realize real-time compatibility requirements, upgrade firmware (part number, serial number, etc.) with FS Box, which makes it compatible with the upgrade switches.
Cable Type | Active Direct Attach Copper | Passive Direct Attach Copper | Active Optical Cable |
Max Data Rate | 100Gbps | 100Gbps | 100Gbps |
Connector Type | QSFP28 to QSFP28 | QSFP28 to QSFP28 | QSFP28 to QSFP28 |
Power Consumption | ≤1.5W | ≤0.5W | <2.2W |
Cable Length | 1-9m (3ft-29ft) | 0.5-5m (2ft-16ft) | 0.5-30m (2ft-98ft) |
Wire AWG | 26-30AWG | 26-30AWG | / |
Minimum Bend Radius | 33-44.5mm | 33-46mm | 30mm |
Media | Copper | Copper | Optic Fiber |
Jacket Material | PVC (OFNR) | PVC (OFNR) | OFNP |
Questions & Answers
Customer Reviews
Resources
207,00 € (Excl. VAT)
246,33 € (Incl. VAT)