FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about AM-OM3SCDX.
01:08
This picture is about AM-OM3SCDX.
This picture is about AM-OM3SCDX.
This picture is about AM-OM3SCDX.
This picture is about AM-OM3SCDX.
This picture is about AM-OM3SCDX.
This picture is about AM-OM3SCDX.
This picture is about AM-OM3SCDX.
This picture is about AM-OM3SCDX.
This picture is about AM-OM3SCDX.

5m (16ft) SC UPC to SC UPC Duplex OM3 Multimode Armored PVC (OFCR) 3.0mm Fiber Optic Patch Cable

#43884
#43884

BIF Indoor Rodents Resistance

13,00 € (Excl. VAT)
FS P/N: AM-OM3SCDX
15,47 € (Incl. VAT)
FS P/N: AM-OM3SCDX
7 Sold
31 Reviews
2 Questions
Length:
3 In Global Warehouse, Get It By May 15, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

OM3 50/125 Multimode SC/UPC to SC/UPC Duplex Indoor Armored Fiber Optic Cable

Armored fiber optic cable with build-in metal armor can provide stronger protection of the optical fibers than standards fiber optic cables. The rugged armored cables allow optical fiber to be installed in the most hazardous areas, including environments with slight dust, oil, gas, moisture, or even damage-causing rodents.

Specifications
Connector Type
SC to SC
Polish Type
UPC to UPC
Fiber Mode
OM3 50/125μm
Fiber Count
Duplex
Fiber Grade
Bend Insensitive
Min. Bend Radius
30D (Dynamic/Static)
Cable Diameter
3.0mm
Cable Jacket
PVC
Fiber Cords Structure
Single Armored, Stainless Steel Tube
Tensile Load
400/600N (Long/Short Term)
Insertion Loss
≤0.3dB
Return Loss
≥20dB
Operating Temperature
-25~70°C
Storage Temperature
-25~70°C

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Armored Fiber Optic Cable - Designed for Indoor Harsh Environments

Stainless steel tube provides good protection against physical damage.

Light weight and flexible with bend insensitive fiber, easy to install.

Low insertion loss and high return loss, stable transmission.

Max bending radius due to the excellent elasticity metallic tube.

Stainless steel armor against external factors including rodents.

Strong tensile strength, prolong the service life.

Armored Optical Fiber Cords Structure

Constructed with an helical stainless steel tape over a buffered fiber surrounded by a layer of aramid and stainless steel mesh with an outer jacket.

Specifications

OM3 50/125 Multimode SC/UPC to SC/UPC Duplex Indoor Armored Fiber Optic Cable

Armored fiber optic cable with build-in metal armor can provide stronger protection of the optical fibers than standards fiber optic cables. The rugged armored cables allow optical fiber to be installed in the most hazardous areas, including environments with slight dust, oil, gas, moisture, or even damage-causing rodents.

Specifications
Connector Type
SC to SC
Polish Type
UPC to UPC
Fiber Mode
OM3 50/125μm
Fiber Count
Duplex
Fiber Grade
Bend Insensitive
Min. Bend Radius
30D (Dynamic/Static)
Cable Diameter
3.0mm
Cable Jacket
PVC
Fiber Cords Structure
Single Armored, Stainless Steel Tube
Tensile Load
400/600N (Long/Short Term)
Insertion Loss
≤0.3dB
Return Loss
≥20dB
Operating Temperature
-25~70°C
Storage Temperature
-25~70°C

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Armored Fiber Optic Cable - Designed for Indoor Harsh Environments

Stainless steel tube provides good protection against physical damage.

Light weight and flexible with bend insensitive fiber, easy to install.

Low insertion loss and high return loss, stable transmission.

Max bending radius due to the excellent elasticity metallic tube.

Stainless steel armor against external factors including rodents.

Strong tensile strength, prolong the service life.

Armored Optical Fiber Cords Structure

Constructed with an helical stainless steel tape over a buffered fiber surrounded by a layer of aramid and stainless steel mesh with an outer jacket.

Questions & Answers

Customer Reviews

Resources

13,00 € (Excl. VAT)

15,47 € (Incl. VAT)

3 In Global Warehouse