FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FS3010MD.
This picture is about FS3010MD.
This picture is about FS3010MD.
This picture is about FS3010MD.
This picture is about FS3010MD.
This picture is about FS3010MD.
This picture is about FS3010MD.
This picture is about FS3010MD.
This picture is about FS3010MD.
This picture is about FS3010MD.
This picture is about FS3010MD.
This picture is about FS3010MD.

Mini 1 Channel Unidirectional HD-SDI over Optical Fiber Transmitter and Receiver Set

#32827
#32827

75Ω BNC RS485 Single-mode Simplex 1CH HD-SDI FC/ST/SC UPC 20KM

519,00 € (Excl. VAT)
FS P/N: FS3010MD
617,61 € (Incl. VAT)
FS P/N: FS3010MD
225 Sold
12 Reviews
7 Questions
Power Type:
AC 90-264V
Serial Interface Standard:
Without
Connector:
FC
Available for back order, Get It By Jun 5, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Online Installation
Solution Design
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

Mini 1 Channel Unidirectional HD-SDI over SM Optical Fiber Transmitter and Receiver Set 20km

HD SDI video signal can be transmitted through one single fiber with non-distortion, high-quality, long-distance transmission. This series of video to fiber converter is with stable performance, clear picture quality,and high stability for LED status indication on the body of device. The working status of devices can be visually observed. At the same time, the switch value, voltage, working status and other reverse useful signal information can be controlled by data RS485. This makes our devices more flexible when different customers‘ requests come.

This is a mini type HD-SDI Optical Fiber Transmitter and Receiver Set. It can transmit HD/SD-SDI as per SMPTE 292M and 259M, with or without embedded data, as well as DVB-ASI over one single mode or multimode fiber. Signals are equalized and re-clocked prior to fiber optic transmission. And HD-SDI Unidirectional Fiber Optic Transmitter should be worked with HD-SDI Unidirectional Fiber Optic Receiver. The price on the website is for pair.

Specifications
Video Channel
1-ch Unidirectional HD-SDI
Connector
75Ω BNC
Data Formats
Without/With Reversed RS485
Audio Channel
Without/Embedded Audio
Fiber Type
Single-mode Simplex
Fiber Port
FC UPC/ST UPC/SC UPC
Transmission Distance
20KM
Wavelength
1310nm /1550nm
Operating Temperature
-40 to 50°C (-40 to 122°F)
Installation
Stand alone or Rack Mount
Note: The default connector of this product is FC UPC, if you want to customize it with other connectors like SC and ST, we will provide the corresponding adapter to meet your needs.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Widely Compatible with a Variety of Video Signals
The Video Converters comply with SMPTE standards and support digital TV signals, such as DVB-ASI, which can meet the industrial requirements of audio/video equipment.
Signal Standard
SMPTE-305M, SMPTE-310M, SMPTE-344M, M2S and DVB-ASI
Optical Wavelength
Single-mode 1310nm/1550nm and CWDM Wavelength
Transmission Image
SDTV (143-540Mbps), HDTV (1.485Gbps 1080p30)
Simple & Quick Operation
You can plug in the power cord, connect the coaxial cable directly to the device without any configuration, which is very simple and convinient to use.
Plug-and-play design makes the installation convenient and easy
LED indicators to instantly monitor the system operating status
1 Channel HD-SDI Signal over Simplex Optic Fiber

The converter supports 1 channel HD-SDI standard high-definition video signal transmitted via single fiber optical cable, working distance up to 20Km.

Specifications

Mini 1 Channel Unidirectional HD-SDI over SM Optical Fiber Transmitter and Receiver Set 20km

HD SDI video signal can be transmitted through one single fiber with non-distortion, high-quality, long-distance transmission. This series of video to fiber converter is with stable performance, clear picture quality,and high stability for LED status indication on the body of device. The working status of devices can be visually observed. At the same time, the switch value, voltage, working status and other reverse useful signal information can be controlled by data RS485. This makes our devices more flexible when different customers‘ requests come.

This is a mini type HD-SDI Optical Fiber Transmitter and Receiver Set. It can transmit HD/SD-SDI as per SMPTE 292M and 259M, with or without embedded data, as well as DVB-ASI over one single mode or multimode fiber. Signals are equalized and re-clocked prior to fiber optic transmission. And HD-SDI Unidirectional Fiber Optic Transmitter should be worked with HD-SDI Unidirectional Fiber Optic Receiver. The price on the website is for pair.

Specifications
Video Channel
1-ch Unidirectional HD-SDI
Connector
75Ω BNC
Data Formats
Without/With Reversed RS485
Audio Channel
Without/Embedded Audio
Fiber Type
Single-mode Simplex
Fiber Port
FC UPC/ST UPC/SC UPC
Transmission Distance
20KM
Wavelength
1310nm /1550nm
Operating Temperature
-40 to 50°C (-40 to 122°F)
Installation
Stand alone or Rack Mount
Note: The default connector of this product is FC UPC, if you want to customize it with other connectors like SC and ST, we will provide the corresponding adapter to meet your needs.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Widely Compatible with a Variety of Video Signals
The Video Converters comply with SMPTE standards and support digital TV signals, such as DVB-ASI, which can meet the industrial requirements of audio/video equipment.
Signal Standard
SMPTE-305M, SMPTE-310M, SMPTE-344M, M2S and DVB-ASI
Optical Wavelength
Single-mode 1310nm/1550nm and CWDM Wavelength
Transmission Image
SDTV (143-540Mbps), HDTV (1.485Gbps 1080p30)
Simple & Quick Operation
You can plug in the power cord, connect the coaxial cable directly to the device without any configuration, which is very simple and convinient to use.
Plug-and-play design makes the installation convenient and easy
LED indicators to instantly monitor the system operating status
1 Channel HD-SDI Signal over Simplex Optic Fiber

The converter supports 1 channel HD-SDI standard high-definition video signal transmitted via single fiber optical cable, working distance up to 20Km.

Questions & Answers

Customer Reviews

Resources

519,00 € (Excl. VAT)

617,61 € (Incl. VAT)

Available for back order