The HPE-compatible SFP transceiver provides up to 10km of 1000Base-BX throughput over single-mode fiber (SMF) using 1310nm-TX/1490nm-RX wavelengths via LC simplex connectors. This bi-directional unit must be used with another transceiver or network equipment of complementary wavelengths. It provides 1000BASE Ethernet connectivity options for Fast Ethernet, Telecom and Data Centers.
Click to open expanded view
HPE H3C JD098A Compatible SFP 1000BASE-BX-U BiDi 1310nm-TX/1490nm-RX 10km DOM Simplex LC/UPC SMF Optical Transceiver Module
#15524
#15524
10,00 € (Excl. VAT)
FS P/N: SFP-GE-BX11,90 € (Incl. VAT)
FS P/N: SFP-GE-BX
407 Sold
368 Reviews
8 Questions
Compatible:
1373 In DE Warehouse, Get It By Apr 29, 2024
132 In Global Warehouse, Get It By May 15, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources
JD098A HPE H3C Compatible 1000BASE-BX-U SFP Transceiver Module (SMF, 1310nm-TX/1490nm-RX, 10km, LC, DOM)
Specifications
H3C Compatible
JD098A
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1000Mbps
Wavelength
1000Mbps
Max Cable Distance
10km
Connector
Simplex LC
Optical Components
FP BiDi
Optical Compo Media
SMF
DOM Support
Yes
TX Power
-9~-3dBm
Receiver Sensitivity
< -20dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
Fast Ethernet, Gigabit Fibre Channel, MSA Compliant
*Please note: This transceiver is compatible with H3C devices only.
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
1G Connectivity for Data Center
Featured with low power consumption, the BIDI SFP transceivers provides a cost-efficient solution via using a single-fiber solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Specifications
JD098A HPE H3C Compatible 1000BASE-BX-U SFP Transceiver Module (SMF, 1310nm-TX/1490nm-RX, 10km, LC, DOM)
The HPE-compatible SFP transceiver provides up to 10km of 1000Base-BX throughput over single-mode fiber (SMF) using 1310nm-TX/1490nm-RX wavelengths via LC simplex connectors. This bi-directional unit must be used with another transceiver or network equipment of complementary wavelengths. It provides 1000BASE Ethernet connectivity options for Fast Ethernet, Telecom and Data Centers.
Specifications
H3C Compatible
JD098A
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1000Mbps
Wavelength
1000Mbps
Max Cable Distance
10km
Connector
Simplex LC
Optical Components
FP BiDi
Optical Compo Media
SMF
DOM Support
Yes
TX Power
-9~-3dBm
Receiver Sensitivity
< -20dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
Fast Ethernet, Gigabit Fibre Channel, MSA Compliant
*Please note: This transceiver is compatible with H3C devices only.
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
1G Connectivity for Data Center
Featured with low power consumption, the BIDI SFP transceivers provides a cost-efficient solution via using a single-fiber solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Questions & Answers
Customer Reviews
Resources
10,00 € (Excl. VAT)
11,90 € (Incl. VAT)
1373 In DE Warehouse
132 In Global Warehouse