FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 3.
This picture is about 2.
This picture is about 4.
This picture is about 1.
This picture is about 5.
This picture is about 3.
This picture is about 2.
This picture is about 4.
This picture is about 1.
This picture is about 5.

OMD48ECM, 48 Channels 100GHz C14-C61 Passive, Dual Fiber DWDM Mux and Demux with Monitor Port, LC/UPC, 1U Rack

#216499
#216499

6dB IL 1U rack Monitor Port

1.558,00 € (Excl. VAT)
FS P/N: OMD48ECM
1.854,02 € (Incl. VAT)
FS P/N: OMD48ECM
0 Sold
0 Review
0 Question
Pre-order, Ship by Jun 20, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
3-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

48ch 100GHz 1528-1568nm Passive Dual Fiber DWDM Mux/Demux

D7000 Series 48ch DWDM Mux/Demux is a passive optical add and drop wave division equipment based on AWG technolog. The product is suitable for large, medium and small data center interconnection, metro and wide area networks, as well as enterprise networks and computing center interconnection and backup. The equipment can form a point-to-point DWDM transmission and relay network, a multi-span relay network, a ring DWDM FOADM or ROADM network, and a full-mesh DWDM FOADM or ROADM network.


The D7000 series is a 200G/400G stackable wavelength division transmission platform featuring large transmission capacity, small size, low power consumption, and easy operation and maintenance. It provides highly scalable, reliable, and secure connectivity, and can be widely used in data center interconnections and new metropolitan area network transmissions. The D7000 supports AmpCon-T/WebGUI/CLI management, which enables service configuration and performance monitoring, alerts and optical power monitoring in real time to help you manage your network and devices more simply and conveniently.

Specifications
Wavelength
1528~1568nm (191.4~196.1THz)
Channel Spacing
100GHz
Center Frequency Deviation
±5GHZ
Technology
AAWG (Flat-top)
Insertion Loss
<6dB
Return Loss
>40dB
Chromatic Dispersion
±20ps/nm
Polarization Dependent Loss
<0.5dB
Channel Isolation
Adjacent >25dB
Non-adjacent >30dB
Temperature
Operating: 0 to 40°C (32 to 104°F)
Storage: -40 to 70°C (-40 to 158°F)
Weight
2.80kg
Dimensions (HxWxD)
43.5 x 440 x 200mm
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

10G Service Interconnect Relay Amplification
See more
Point-to-Multipoint Transmission
View products
10G Service Interconnect Relay Amplification
View products
Data Center Disaster Recovery
View products
Three-site Transmission (TFF Solution)
View products
10G/100G Hybrid Transmission
View products

Features

Diversified Ports for 48 Channels DWDM Mux/Demux
Multiplexing up to 48 channels in a 1U rack package, it applies to metro, regional and long-distance DWDM networks.
Support for Monitoring and Control
Achieve centralized monitoring and management through the MUX port with D7000 series
Easy to Install and Maintain
Simple to use, making it easy for users to operate and manage.
Mix of Services Multiplexing at Any Rate
Flexible mix of 1G/10G/25G/40G/100G/200G Ethernet, 8G/16G FC, SAN, OTN, SDH/SONET and native video services, it's transparent to any rate, any service multiplexing and upgrade.
Utilized in Large-capacity Transmission for All Scenarios
It supports unified management of its optical-layer and electrical-layer boards, which allows integrated configuration, multi-rate hybrid transmission, efficient operation and maintenance.
3.2T Superior Performance
200G/400G per wavelength yielding a total of 3.2T capacity to efficiently support network applications.
Powerful Feature Set
Integrate 200/400G Muxponder, EDFA, TFF, OPB, ROADM, OTDR, and OCM to flexibly match customer needs.
AmpCon-T/WebGUI Management
Visual AmpCon-T/WebGUI realizes one-click distribution of configurations and reduces the difficulty and cost of O&M.
Visual Web Realizes Real-time Management
Ampcon-T enables real-time, remote management of network elements, offering easy access to data, alarms, and reports for efficient transmission network maintenance.
Easy Operation
User-friendly interface, support multi-browser, manage and operate anytime, anywhere.
Efficient and Reliable
Advanced performance and fault management for fast response and accurate localization.
High Scalability
Support network expansion and upgrading to improve system scalability and flexibility.
All-in-One Platform, Suitable for Multiple Scenarios
The D7000 series applies to the core layer in data center interconnect and metro network, with various service interfaces and flexible networking for diverse transport network deployments.
Specifications

48ch 100GHz 1528-1568nm Passive Dual Fiber DWDM Mux/Demux

D7000 Series 48ch DWDM Mux/Demux is a passive optical add and drop wave division equipment based on AWG technolog. The product is suitable for large, medium and small data center interconnection, metro and wide area networks, as well as enterprise networks and computing center interconnection and backup. The equipment can form a point-to-point DWDM transmission and relay network, a multi-span relay network, a ring DWDM FOADM or ROADM network, and a full-mesh DWDM FOADM or ROADM network.


The D7000 series is a 200G/400G stackable wavelength division transmission platform featuring large transmission capacity, small size, low power consumption, and easy operation and maintenance. It provides highly scalable, reliable, and secure connectivity, and can be widely used in data center interconnections and new metropolitan area network transmissions. The D7000 supports AmpCon-T/WebGUI/CLI management, which enables service configuration and performance monitoring, alerts and optical power monitoring in real time to help you manage your network and devices more simply and conveniently.

Specifications
Wavelength
1528~1568nm (191.4~196.1THz)
Channel Spacing
100GHz
Center Frequency Deviation
±5GHZ
Technology
AAWG (Flat-top)
Insertion Loss
<6dB
Return Loss
>40dB
Chromatic Dispersion
±20ps/nm
Polarization Dependent Loss
<0.5dB
Channel Isolation
Adjacent >25dB
Non-adjacent >30dB
Temperature
Operating: 0 to 40°C (32 to 104°F)
Storage: -40 to 70°C (-40 to 158°F)
Weight
2.80kg
Dimensions (HxWxD)
43.5 x 440 x 200mm
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
10G Service Interconnect Relay Amplification
See more
Point-to-Multipoint Transmission
View products
10G Service Interconnect Relay Amplification
View products
Data Center Disaster Recovery
View products
Three-site Transmission (TFF Solution)
View products
10G/100G Hybrid Transmission
View products
Features
Diversified Ports for 48 Channels DWDM Mux/Demux
Multiplexing up to 48 channels in a 1U rack package, it applies to metro, regional and long-distance DWDM networks.
Support for Monitoring and Control
Achieve centralized monitoring and management through the MUX port with D7000 series
Easy to Install and Maintain
Simple to use, making it easy for users to operate and manage.
Mix of Services Multiplexing at Any Rate
Flexible mix of 1G/10G/25G/40G/100G/200G Ethernet, 8G/16G FC, SAN, OTN, SDH/SONET and native video services, it's transparent to any rate, any service multiplexing and upgrade.
Utilized in Large-capacity Transmission for All Scenarios
It supports unified management of its optical-layer and electrical-layer boards, which allows integrated configuration, multi-rate hybrid transmission, efficient operation and maintenance.
3.2T Superior Performance
200G/400G per wavelength yielding a total of 3.2T capacity to efficiently support network applications.
Powerful Feature Set
Integrate 200/400G Muxponder, EDFA, TFF, OPB, ROADM, OTDR, and OCM to flexibly match customer needs.
AmpCon-T/WebGUI Management
Visual AmpCon-T/WebGUI realizes one-click distribution of configurations and reduces the difficulty and cost of O&M.
Visual Web Realizes Real-time Management
Ampcon-T enables real-time, remote management of network elements, offering easy access to data, alarms, and reports for efficient transmission network maintenance.
Easy Operation
User-friendly interface, support multi-browser, manage and operate anytime, anywhere.
Efficient and Reliable
Advanced performance and fault management for fast response and accurate localization.
High Scalability
Support network expansion and upgrading to improve system scalability and flexibility.
All-in-One Platform, Suitable for Multiple Scenarios
The D7000 series applies to the core layer in data center interconnect and metro network, with various service interfaces and flexible networking for diverse transport network deployments.

Questions & Answers

Customer Reviews

Resources

1.558,00 € (Excl. VAT)

1.854,02 € (Incl. VAT)

Pre-order