The FS for Mellanox Compatible 800G OSFP to 4x 200G QSFP112 Direct Attach Cable operates over passive copper, which requires no additional power to ensure quality connectivity. This breakout cable is compliant with OSFP MSA, QSFP112 MSA and IEEE 802.3ck standards. It provides a connection of a 800G OSFP port on one end and to four 200G QSFP112 ports on the other end. Each end contains EEPROM coding that offers product identification and characteristics to the host system. It is power-efficient and suitable for cost-effective close-range interconnections within the equipment room of telecom operators or data centers, etc.
Click to open expanded view
0.5m (2ft) FS for Mellanox Compatible 800G OSFP Finned Top to 4 x 200G QSFP112 Passive Direct Attach Copper Breakout Cable
FS for Mellanox Compatible 800G OSFP to 4x 200G QSFP112 Passive Breakout DAC Twinax Cable (0.5-meter, Passive, OSFP to 4x QSFP112, 30AWG)
Connectivity Solutions
Features
Cable Type | Passive Breakout Copper | Passive Breakout Copper | Passive Breakout Copper | Passive Breakout Copper |
Data Rate | 800G to 4x 200G | 800G to 2x 400G | 800G to 4x 200G | 800G to 800G |
Connector Type | OSFP to 4x QSFP112 | OSFP to 2x QSFP112 | OSFP to 4x OSFP | OSFP to OSFP |
Power Consumption | ≤0.1W | ≤0.1W | ≤0.1W | ≤0.1W |
Cable Length | 0.5-2m (2ft-7ft) | 0.5-2m (2ft-7ft) | 0.5-2m (2ft-7ft) | 0.5-1.5m (2ft-5ft) |
Wire AWG | 28-30AWG | 28-30AWG | 28-30AWG | 28-30AWG |
Minimum Bend Radius | 26-31mm | 34.5-40.5mm | 26-31mm | 34.5-40.5mm |
Jacket Material | PVC (OFNR) | PVC (OFNR) | PVC (OFNR) | PVC (OFNR) |
Protocols | OSFP MSA, QSFP112 MSA, IEEE 802.3ck, CMIS v5.0 | OSFP MSA, QSFP112 MSA, IEEE 802.3ck, CMIS v5.0 | OSFP MSA, IEEE 802.3ck, CMIS v4.0 | OSFP MSA, IEEE 802.3ck, CMIS v4.0 |
FS for Mellanox Compatible 800G OSFP to 4x 200G QSFP112 Passive Breakout DAC Twinax Cable (0.5-meter, Passive, OSFP to 4x QSFP112, 30AWG)
The FS for Mellanox Compatible 800G OSFP to 4x 200G QSFP112 Direct Attach Cable operates over passive copper, which requires no additional power to ensure quality connectivity. This breakout cable is compliant with OSFP MSA, QSFP112 MSA and IEEE 802.3ck standards. It provides a connection of a 800G OSFP port on one end and to four 200G QSFP112 ports on the other end. Each end contains EEPROM coding that offers product identification and characteristics to the host system. It is power-efficient and suitable for cost-effective close-range interconnections within the equipment room of telecom operators or data centers, etc.
Cable Type | Passive Breakout Copper | Passive Breakout Copper | Passive Breakout Copper | Passive Breakout Copper |
Data Rate | 800G to 4x 200G | 800G to 2x 400G | 800G to 4x 200G | 800G to 800G |
Connector Type | OSFP to 4x QSFP112 | OSFP to 2x QSFP112 | OSFP to 4x OSFP | OSFP to OSFP |
Power Consumption | ≤0.1W | ≤0.1W | ≤0.1W | ≤0.1W |
Cable Length | 0.5-2m (2ft-7ft) | 0.5-2m (2ft-7ft) | 0.5-2m (2ft-7ft) | 0.5-1.5m (2ft-5ft) |
Wire AWG | 28-30AWG | 28-30AWG | 28-30AWG | 28-30AWG |
Minimum Bend Radius | 26-31mm | 34.5-40.5mm | 26-31mm | 34.5-40.5mm |
Jacket Material | PVC (OFNR) | PVC (OFNR) | PVC (OFNR) | PVC (OFNR) |
Protocols | OSFP MSA, QSFP112 MSA, IEEE 802.3ck, CMIS v5.0 | OSFP MSA, QSFP112 MSA, IEEE 802.3ck, CMIS v5.0 | OSFP MSA, IEEE 802.3ck, CMIS v4.0 | OSFP MSA, IEEE 802.3ck, CMIS v4.0 |
Questions & Answers
Customer Reviews
Resources
229,00 € (Excl. VAT)
272,51 € (Incl. VAT)