The Generic Compatible 800G OSFP Direct Attach Cable operates over passive copper, which requires no additional power to ensure quality connectivity. This breakout cable is compliant with OSFP MSA (Multi-Source Agreement) and IEEE 802.3ck standards. It provides a high-speed connection of an 800G OSFP port on one end and four 200G OSFP ports on the other end. Each end contains EEPROM coding that offers product identification and characteristics to the host system. It is power-efficient and suitable for cost-effective close-range interconnections within the equipment room of telecom operators or data centers, etc.
Click to open expanded view
0.5m (2ft) Generic Compatible 800G OSFP Finned Top to 4 x 200G OSFP Flat Top Passive Direct Attach Copper Breakout Cable
Generic Compatible 800G OSFP to 4x 200G OSFP DAC Breakout Cable (0.5-meter, Passive, OSFP to 4x OSFP, 30AWG)
OSFP (Flat Top)
Connectivity Solutions
Features
Cable Type | Passive Breakout Copper | Passive Breakout Copper | Passive Direct Attach Copper |
Data Rate | 800G to 4x 200G | 800G to 2x 400G | 800G to 800G |
Connector Type | OSFP to 4x OSFP | OSFP to 2x OSFP | OSFP to OSFP |
Power Consumption | ≤0.1W | ≤0.1W | ≤0.1W |
Cable Length | 0.5-2m (2ft-7ft) | 0.5-1.5m (2ft-5ft) | 0.5-1.5m (2ft-5ft) |
Wire AWG | 28-30AWG | 30AWG | 28-30AWG |
Minimum Bend Radius | 26-31mm | 40.5mm | 34.5-40.5mm |
Jacket Material | PVC (OFNR) | PVC (OFNR) | PVC (OFNR) |
Protocols | OSFP MSA, IEEE 802.3ck, CMIS v4.0 | OSFP MSA, IEEE 802.3ck, CMIS v4.0 | OSFP MSA, IEEE 802.3ck, CMIS v4.0 |
Generic Compatible 800G OSFP to 4x 200G OSFP DAC Breakout Cable (0.5-meter, Passive, OSFP to 4x OSFP, 30AWG)
The Generic Compatible 800G OSFP Direct Attach Cable operates over passive copper, which requires no additional power to ensure quality connectivity. This breakout cable is compliant with OSFP MSA (Multi-Source Agreement) and IEEE 802.3ck standards. It provides a high-speed connection of an 800G OSFP port on one end and four 200G OSFP ports on the other end. Each end contains EEPROM coding that offers product identification and characteristics to the host system. It is power-efficient and suitable for cost-effective close-range interconnections within the equipment room of telecom operators or data centers, etc.
OSFP (Flat Top)
Cable Type | Passive Breakout Copper | Passive Breakout Copper | Passive Direct Attach Copper |
Data Rate | 800G to 4x 200G | 800G to 2x 400G | 800G to 800G |
Connector Type | OSFP to 4x OSFP | OSFP to 2x OSFP | OSFP to OSFP |
Power Consumption | ≤0.1W | ≤0.1W | ≤0.1W |
Cable Length | 0.5-2m (2ft-7ft) | 0.5-1.5m (2ft-5ft) | 0.5-1.5m (2ft-5ft) |
Wire AWG | 28-30AWG | 30AWG | 28-30AWG |
Minimum Bend Radius | 26-31mm | 40.5mm | 34.5-40.5mm |
Jacket Material | PVC (OFNR) | PVC (OFNR) | PVC (OFNR) |
Protocols | OSFP MSA, IEEE 802.3ck, CMIS v4.0 | OSFP MSA, IEEE 802.3ck, CMIS v4.0 | OSFP MSA, IEEE 802.3ck, CMIS v4.0 |
Questions & Answers
Customer Reviews
Resources
319,00 € (Excl. VAT)
379,61 € (Incl. VAT)