FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 05.
This picture is about 05.
This picture is about 05.
This picture is about 05.
This picture is about 05.
This picture is about 05.
This picture is about 05.
This picture is about 05.
This picture is about 05.
This picture is about 05.

0.5m (2ft) Generic Compatible 800G OSFP Finned Top Passive Direct Attach Copper Twinax Cable

#187340
#187340

≤0.1W 34.5mm 30AWG

169,00 € (Excl. VAT)
FS P/N: OSFP-800G-PC005
201,11 € (Incl. VAT)
FS P/N: OSFP-800G-PC005
27 Sold
7 Reviews
4 Questions
Pre-order, Ship by Jul 15, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Generic Compatible 800G OSFP Passive Direct Attach Copper Twinax Cable (0.5-meter, Passive, OSFP to OSFP, 30AWG)

The Generic Compatible 800G OSFP Passive Direct Attach Copper Twinax Cable is designed for use in 800G Ethernet. It provides a OSFP copper direct-attach solution. This cable is compliant with OSFP MSA (Multi-Source Agreement) and IEEE 802.3ck standards. With these features, this easy to install, high speed, cost-effective direct attach copper twinax cable is suitable for short-distance connectivity within a rack or between adjacent racks in data centers.


Note: The FS P/N is changed from OSFP-PC005 to OSFP-800G-PC005, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
OSFP-800G-PC005
Vendor Name
FS
Form Factor
OSFP to OSFP
Max Data Rate
800Gbps
Media
Copper
Cable Type
Passive Twinax
Minimum Bend Radius
34.5mm
Power Consumption
≤0.1W
Cable Length
0.5m (2ft)
Wire AWG
30AWG
Temperature Range
0 to 70°C (32 to 158°F)
Jacket Material
PVC (OFNR)
Protocols
OSFP MSA, IEEE 802.3ck, CMIS v4.0
Modulation Format
PAM4

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

800G to 800G
View products

Features

Cable Type
Passive Direct Attach Copper
Active Direct Attach Copper
Passive Direct Attach Copper
Passive Breakout Copper
Active Direct Attach Copper
Data Rate
800G to 800G
800G to 800G
800G to 800G
800G to 2x400G
800G to 800G
Connector Type
OSFP to OSFP
QSFP-DD to QSFP-DD
QSFP-DD to QSFP-DD
OSFP to 2xOSFP
QSFP-DD to QSFP-DD
Power Consumption
≤0.1W
≤10W
≤0.005W
≤0.1W
≤2.4W
Cable Length
0.5-1.5m (2ft-5ft)
1-2m (3ft-7ft)
0.5-1.5m (2ft-5ft)
0.5-1.5m (2ft-5ft)
0.5-2.5m (2ft-8ft)
Wire AWG
28-30AWG
32AWG
28-30AWG
28AWG
28-30AWG
Minimum Bend Radius
34.5-40.5mm
34mm
69-81mm
40.5mm
34.5-40.5mm
Jacket Material
PVC (OFNR)
LSZH
PVC (OFNR)
PVC (OFNR)
PVC (OFNR)
Protocols
OSFP MSA, IEEE 802.3ck, CMIS v4.0
QSFP-DD MSA, IEEE 802.3ck
IEEE 802.3ck, QSFP-DD MSA
OSFP MSA, IEEE 802.3ck, CMIS v4.0
QSFP-DD MSA Rev. 5.0, CMIS Rev 4.0, SFF 8417, IEEE 802.3ck
Specifications

Generic Compatible 800G OSFP Passive Direct Attach Copper Twinax Cable (0.5-meter, Passive, OSFP to OSFP, 30AWG)

The Generic Compatible 800G OSFP Passive Direct Attach Copper Twinax Cable is designed for use in 800G Ethernet. It provides a OSFP copper direct-attach solution. This cable is compliant with OSFP MSA (Multi-Source Agreement) and IEEE 802.3ck standards. With these features, this easy to install, high speed, cost-effective direct attach copper twinax cable is suitable for short-distance connectivity within a rack or between adjacent racks in data centers.


Note: The FS P/N is changed from OSFP-PC005 to OSFP-800G-PC005, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
OSFP-800G-PC005
Vendor Name
FS
Form Factor
OSFP to OSFP
Max Data Rate
800Gbps
Media
Copper
Cable Type
Passive Twinax
Minimum Bend Radius
34.5mm
Power Consumption
≤0.1W
Cable Length
0.5m (2ft)
Wire AWG
30AWG
Temperature Range
0 to 70°C (32 to 158°F)
Jacket Material
PVC (OFNR)
Protocols
OSFP MSA, IEEE 802.3ck, CMIS v4.0
Modulation Format
PAM4

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
800G to 800G
View products
Features
Cable Type
Passive Direct Attach Copper
Active Direct Attach Copper
Passive Direct Attach Copper
Passive Breakout Copper
Active Direct Attach Copper
Data Rate
800G to 800G
800G to 800G
800G to 800G
800G to 2x400G
800G to 800G
Connector Type
OSFP to OSFP
QSFP-DD to QSFP-DD
QSFP-DD to QSFP-DD
OSFP to 2xOSFP
QSFP-DD to QSFP-DD
Power Consumption
≤0.1W
≤10W
≤0.005W
≤0.1W
≤2.4W
Cable Length
0.5-1.5m (2ft-5ft)
1-2m (3ft-7ft)
0.5-1.5m (2ft-5ft)
0.5-1.5m (2ft-5ft)
0.5-2.5m (2ft-8ft)
Wire AWG
28-30AWG
32AWG
28-30AWG
28AWG
28-30AWG
Minimum Bend Radius
34.5-40.5mm
34mm
69-81mm
40.5mm
34.5-40.5mm
Jacket Material
PVC (OFNR)
LSZH
PVC (OFNR)
PVC (OFNR)
PVC (OFNR)
Protocols
OSFP MSA, IEEE 802.3ck, CMIS v4.0
QSFP-DD MSA, IEEE 802.3ck
IEEE 802.3ck, QSFP-DD MSA
OSFP MSA, IEEE 802.3ck, CMIS v4.0
QSFP-DD MSA Rev. 5.0, CMIS Rev 4.0, SFF 8417, IEEE 802.3ck

Questions & Answers

Customer Reviews

Resources

169,00 € (Excl. VAT)

201,11 € (Incl. VAT)

Pre-order