FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .

30m (100ft) MTP® Hybrid Trunk Cable, MTP®-12 UPC (Female) to 6 LC UPC Duplex Uniboot, 36 Fibers, Multimode (OM3), LSZH, 0.25dB Max, Type B, Double Jacket, Aqua

#209761
#209761

40/100G to 10/25G Cabinet to Cabinet for Backbones

617,61 € (Incl. VAT)
FS P/N: HD-36FMTPLCOM3
0 Sold
0 Review
0 Question
Pre-order, Ship by 19 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

MTP®-12 F to LC Uniboot Hybrid Trunk Cable, 36F, OM3, LSZH, 0.25dB, Type B

MTP® trunk cables with a more robust double jacket sheath provide greater crush resistance. They are typically designed for a longer cable length in cabinet-to-cabinet applications or for connecting different areas of a building. MTP® cable, a cost-effective alternative to time-consuming field termination, is designed for high-density fiber patching in data centers which need space saving and reduce cable management problems.
Due to the MTP®-12 also supporting MTP®-8 fiber systems, it is optimized for 40G QSFP+ SR4 to 10G SFP+ SR, 100G QSFP SR4 to 25G SFP-25G-SR-S optics connection and high-density data center applications.

Please note: The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.

Specifications
Connector A
US Conec MTP® Female (Pinless)
Connector B
LC UPC Uniboot (Duplex)
Fiber Mode
OM3 MMF 50/125μm
Wavelength
850/1300nm
Glass Fiber
Corning ClearCurve®
Fiber Grade
Bend Insensitive
MTP Connector IL
0.25dB Max
LC Connector IL
≤0.15dB
MTP Connector RL
≥65dB
LC Connector RL
≥55dB
MTP Connector Count
3
LC Connector Count
18
Attenuation at 1310nm
≤0.4dB/km
Attenuation at 1550nm
≤0.3dB/km
Cable Jacket
LSZH
Fiber Count
36 Fibers
Jacket OD
6.6~7.0mm
Fan-Out Diameter
2.0mm
Long-term Tensile Load
150N
Short-term Tensile Load
450N
Storage Temperature
-20 to +70°C (-4 to 158℉)
Operating Temperature
-10 to +60°C (14 to 140℉)
* MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Double Jacket Sheath Protects Network Connection Further
Double jacket with greater crush resistance protects the fiber optic core and increases the strength and durability of the fiber.
Structural diagram
Cross-section diagram
Superior Workmanship Guarantees Stable Transmission
MTP® cables are offering state-of-the-art multi-fiber and mechanical performance.
US Conec MTP® connector delivers stable signals and achieves flexible system design.
The dual breakout kits are easy to wire manage and saves cabling space.
Corning ClearCurve® fiber allows tighter cable bends for slack storage and routing.
The LSZH outer jacket emit limited smoke and no halogen in high heat sources.
Clean Fiber Means Performance
Clean end-face is the main requirement for reliability and high-performance connection.

Cleaning MTP®/MPO connectors with IBC MPO cleaner.

Cleaning LC connectors with IBC LC² cleaner.

Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed