FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about C6M-STK.
This picture is about C6M-STK.
This picture is about C6M-STK.
This picture is about C6M-STK.
This picture is about C6M-STK.
This picture is about C6M-STK.
This picture is about C6M-STK.
This picture is about C6M-STK.
This picture is about C6M-STK.
This picture is about C6M-STK.
This picture is about C6M-STK.
This picture is about C6M-STK.

Mini Cat6 RJ45 (8P8C) Shielded Toolless Keystone Jack (12pcs/Pack)

#206465
#206465

1GBase-T 22-26AWG Cable

34,00 € (Excl. VAT)
FS P/N: C6M-STK
40,46 € (Incl. VAT)
FS P/N: C6M-STK
73 Sold
3 Reviews
0 Question
11 in Global Warehouse, Get it by May 16, 2024
84 in Transit, Get it by Jul 15, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews

Toolless Shielded Keystone Jack for Cat6 Ethernet Networking

Cat6 STP RJ45 Toolless Keystone Jack Module is designed to terminate 4-pair, 22-26 AWG twisted pair cable. Each module is factory tested to exceed industry standard performance requirements. Contacts are plated with 50 microinches of gold for superior performance. Jacks are individually serialized and are compatible with keystone interfaces such as faceplates, modular patch panels and surface mount boxes.

Specifications
Product Type
Cat6 Keystone Jack
Package
12Pcs/Pack
Connector
RJ45 Female
Termination Type
Toolless
Shielding Type
Shielded
Data Rate Support
1000Base-T
Wire Gauge Supported
22-26AWG Cable
Wiring Scheme
T568A/T568B
Housing Material
Zinc Alloy
Dimensions (HxW)
0.63''x0.57'' (16x14.5mm)
Operating Temperature
-10°C to 60°C (14°F to 140°F)
Contact Plating Thickness
6 Microinches
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 1
View products
Scenario 2
View products

Features

Support 1000Base-T Network Speed for Transmission Stability

It is designed for Cat6, Cat5e Cables and ideal for 1000Base-T Ethernet applications. Gold plated contacts maintain optimum conductivity bewteen two cables, ensuring stable transmission.

RJ45 Contacts

Gold-plated RJ45 contacts for optimal conductivity

IDC Terminals

IDC terminals contact stablely for continuous network

Phosphor Bronze Material

Phosphor bronze material resists oxidation

Compatible with Patch Panels and Network Cables
Designed for installation with convenience, and performance well with 1U 24/48 ports patch panels and network cables to improve management efficiency.
Operating Instructions

Cut the cable jacket to the length needed

Separate the wires

Ethernet cable pass through the top case

Fix the cable core as photo

Cut off the excess part

Put the cable pressing cover into module line base

Use the both side cover to grip

Push the cable tie in and lock it

Complete

Specifications

Toolless Shielded Keystone Jack for Cat6 Ethernet Networking

Cat6 STP RJ45 Toolless Keystone Jack Module is designed to terminate 4-pair, 22-26 AWG twisted pair cable. Each module is factory tested to exceed industry standard performance requirements. Contacts are plated with 50 microinches of gold for superior performance. Jacks are individually serialized and are compatible with keystone interfaces such as faceplates, modular patch panels and surface mount boxes.

Specifications
Product Type
Cat6 Keystone Jack
Package
12Pcs/Pack
Connector
RJ45 Female
Termination Type
Toolless
Shielding Type
Shielded
Data Rate Support
1000Base-T
Wire Gauge Supported
22-26AWG Cable
Wiring Scheme
T568A/T568B
Housing Material
Zinc Alloy
Dimensions (HxW)
0.63''x0.57'' (16x14.5mm)
Operating Temperature
-10°C to 60°C (14°F to 140°F)
Contact Plating Thickness
6 Microinches
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
View products
Scenario 2
View products
Features
Support 1000Base-T Network Speed for Transmission Stability

It is designed for Cat6, Cat5e Cables and ideal for 1000Base-T Ethernet applications. Gold plated contacts maintain optimum conductivity bewteen two cables, ensuring stable transmission.

RJ45 Contacts

Gold-plated RJ45 contacts for optimal conductivity

IDC Terminals

IDC terminals contact stablely for continuous network

Phosphor Bronze Material

Phosphor bronze material resists oxidation

Compatible with Patch Panels and Network Cables
Designed for installation with convenience, and performance well with 1U 24/48 ports patch panels and network cables to improve management efficiency.
Operating Instructions

Cut the cable jacket to the length needed

Separate the wires

Ethernet cable pass through the top case

Fix the cable core as photo

Cut off the excess part

Put the cable pressing cover into module line base

Use the both side cover to grip

Push the cable tie in and lock it

Complete

Questions & Answers

Customer Reviews

34,00 € (Excl. VAT)

40,46 € (Incl. VAT)

11 in Global Warehouse