FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S8550-32C.
This picture is about S8550-32C.
This picture is about S8550-32C.
This picture is about S8550-32C.
This picture is about S8550-32C.
This picture is about S8550-32C.
This picture is about S8550-32C.
This picture is about S8550-32C.
This picture is about S8550-32C.
This picture is about S8550-32C.

Customized S8550-32C, 32-Port Ethernet L3 Switch, 32 x 100Gb QSFP28, Support MPLS&MLAG, Hyper-Converged Infrastructure, C2P Airflow

#204655
#204655

MLAG VXLAN PTP MPLS

6.365,00 € (Excl. VAT)
FS P/N: S8550-32C
7.574,35 € (Incl. VAT)
FS P/N: S8550-32C
0 Sold
0 Review
0 Question
Power Supply:
AC Power
30 In DE Warehouse, Get It By May 3, 2024
23 In Global Warehouse, Get It By May 16, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

Customized S8550-32C, 32-Port Ethernet L3 Switch, 32 x 100Gb QSFP28, Support MPLS&MLAG, Hyper-Converged Infrastructure

The S8550-32C 32-port 100Gb Ethernet layer 3 switch is a high-performance switch in a compact 1U form factor. The switch comes with complete system software, comprehensive protocols, and applications to facilitate the rapid service deployment and management for traditional Layer 2 and Layer 3 networks. It is packed with redundant hot-swappable power supplies, and 2+2 hot-swappable smart fans for superior processing performance and network reliability. Supporting advanced features, including MLAG, VXLAN, IPv4/IPv6, QOS, ISIS, VRRP, GRE, MPLS, etc., this switch meets next generation Metro and HCI (Hyper-Converged Infrastructure) networks, and it is also ideal for traditional or fully virtualized data center.

Specifications
Ports
32x 100G QSFP28
Switching Capacity
6.4Tbps
Mac Address
120K
Forwarding Rate
3571Mpps
Latency
700ns
Packet Buffer
36MB
Number of VLans
4K
Flash Memory
8GB
ARP Table
16384
SDRAM
2GB
Jumbo Frame
9600
Power Supplies
2 (1+1 Redundancy) Hot-swappable
MTBF
>158,045 Hours
Fans
4 (2+2 Redundancy) Hot-swappable
IPv4 Routes
60K
Airflow
Front-to-Back
IPv6 Routes
4K
Dimensions (HxWxD)
1.7"x 17.4"x 18.5"(44x442x471mm)
Operating Temperature
0 to 45°C (32 to 113°F)
Max. Power Consumption
224W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Upgrade Your Network to High Bandwidth and Scalability
Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks and achieve high-speed networks and get reliable performance.
Redundancy Design
Improve Network Stability
100G Uplink
High Bandwidth Meets Diverse Needs
Hierarchical Design
Easy For Future Expansion
32 Ports Meet the Needs of High-density Deployment
32x 100G ports have low-latency and non-blocking performance, 40G ports for access switches or servers, 100G uplinks for core switches.
6.4 Tbps
Switching Capacity
3571 Mpps
Forwarding Rate
700ns
Latency
1+1 Hot-Swappable Power Supplies and 2+2 Redundant Fans

The dual power supplies can be replaced without shutting down the system, and the variable-speed fans with front-to-back airflow automatically adjust fan speed to reduce power draw.

Breakout Mode Fully Utilizes the Existing Devices

All 100G ports can be split into 4x 25G ports to offer more compatibility and reduce hardware costs, and flexibly apply to your existing campus network.

MPLS Helps Establish Point-to-point Connections

MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks.

MLAG Realizes Uninterrupted Services

Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.

PTP (Precision Time Protocol) Provides Sub-microsecond Accuracy

BC/TC/OC modes can be flexibly configured based on factors such as the scale of the network and the application scenario to meet the time accuracy requirements in different network environments.

QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss,
latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
RJ45 Ports
SFP Ports
SFP+ Ports
48x 10G SFP+
4x 10G SFP+
48x 10G SFP+
25G/40G/100G Ports
32x 100G QSFP28
2x 40G QSFP+, 4x 100G QSFP28
20x 40G QSFP+, 4x 100G QSFP28
8x 100G QSFP28
Management Layer
L3
L3
L3
L3
Time Management
PTP
NTP
NTP
NTP
Stacking or MLAG
MLAG
MLAG
MLAG
Stacking
VLAN, QoS, IGMP Snooping, Link Aggregation
yesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyes
1+1 Hot-swappable Power Supplies
yesyesyesyes
Specifications

Customized S8550-32C, 32-Port Ethernet L3 Switch, 32 x 100Gb QSFP28, Support MPLS&MLAG, Hyper-Converged Infrastructure

The S8550-32C 32-port 100Gb Ethernet layer 3 switch is a high-performance switch in a compact 1U form factor. The switch comes with complete system software, comprehensive protocols, and applications to facilitate the rapid service deployment and management for traditional Layer 2 and Layer 3 networks. It is packed with redundant hot-swappable power supplies, and 2+2 hot-swappable smart fans for superior processing performance and network reliability. Supporting advanced features, including MLAG, VXLAN, IPv4/IPv6, QOS, ISIS, VRRP, GRE, MPLS, etc., this switch meets next generation Metro and HCI (Hyper-Converged Infrastructure) networks, and it is also ideal for traditional or fully virtualized data center.

Specifications
Ports
32x 100G QSFP28
Switching Capacity
6.4Tbps
Mac Address
120K
Forwarding Rate
3571Mpps
Latency
700ns
Packet Buffer
36MB
Number of VLans
4K
Flash Memory
8GB
ARP Table
16384
SDRAM
2GB
Jumbo Frame
9600
Power Supplies
2 (1+1 Redundancy) Hot-swappable
MTBF
>158,045 Hours
Fans
4 (2+2 Redundancy) Hot-swappable
IPv4 Routes
60K
Airflow
Front-to-Back
IPv6 Routes
4K
Dimensions (HxWxD)
1.7"x 17.4"x 18.5"(44x442x471mm)
Operating Temperature
0 to 45°C (32 to 113°F)
Max. Power Consumption
224W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Upgrade Your Network to High Bandwidth and Scalability
Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks and achieve high-speed networks and get reliable performance.
Redundancy Design
Improve Network Stability
100G Uplink
High Bandwidth Meets Diverse Needs
Hierarchical Design
Easy For Future Expansion
32 Ports Meet the Needs of High-density Deployment
32x 100G ports have low-latency and non-blocking performance, 40G ports for access switches or servers, 100G uplinks for core switches.
6.4 Tbps
Switching Capacity
3571 Mpps
Forwarding Rate
700ns
Latency
1+1 Hot-Swappable Power Supplies and 2+2 Redundant Fans

The dual power supplies can be replaced without shutting down the system, and the variable-speed fans with front-to-back airflow automatically adjust fan speed to reduce power draw.

Breakout Mode Fully Utilizes the Existing Devices

All 100G ports can be split into 4x 25G ports to offer more compatibility and reduce hardware costs, and flexibly apply to your existing campus network.

MPLS Helps Establish Point-to-point Connections

MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks.

MLAG Realizes Uninterrupted Services

Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.

PTP (Precision Time Protocol) Provides Sub-microsecond Accuracy

BC/TC/OC modes can be flexibly configured based on factors such as the scale of the network and the application scenario to meet the time accuracy requirements in different network environments.

QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss,
latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
RJ45 Ports
SFP Ports
SFP+ Ports
48x 10G SFP+
4x 10G SFP+
48x 10G SFP+
25G/40G/100G Ports
32x 100G QSFP28
2x 40G QSFP+, 4x 100G QSFP28
20x 40G QSFP+, 4x 100G QSFP28
8x 100G QSFP28
Management Layer
L3
L3
L3
L3
Time Management
PTP
NTP
NTP
NTP
Stacking or MLAG
MLAG
MLAG
MLAG
Stacking
VLAN, QoS, IGMP Snooping, Link Aggregation
yesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyes
1+1 Hot-swappable Power Supplies
yesyesyesyes

Questions & Answers

Customer Reviews

Resources

6.365,00 € (Excl. VAT)

7.574,35 € (Incl. VAT)

30 In DE Warehouse
23 In Global Warehouse