FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about SFP-GB-GE-T.
00:39
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.
This picture is about SFP-GB-GE-T.

SFP SGMII 10/100/1000BASE-T Copper 100m RJ-45 Transceiver Module for FS Switches

Hot #20036
Hot #20036

≤1.2W Cat6/Cat6a SGMII

28,00 € (Excl. VAT)
FS P/N: SFP-GB-GE-T
33,32 € (Incl. VAT)
FS P/N: SFP-GB-GE-T
28.2K Sold
670 Reviews
14 Questions
3685 In DE Warehouse, Get It By May 2, 2024
283 In Global Warehouse, Get It By May 15, 2024
440 Back in stock, Recently Get It By May 24, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Free Product Trial
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

10/100/1000BASE-T SFP SGMII Transceiver Module (Copper, 100m, RJ-45)

10/100/1000BASE-T SFP transceiver supports up to 100m link lengths over a copper connection via a RJ-45 connector. Each SFP transceiver module is individually tested to be used on a series of FS switches, routers, servers, network interface card (NICs) etc.
Featuring low power consumption, the hot swappable 1G SFP transceiver is ideal for enterprise networking for LAN applications and different other networking places using copper connections.

Specifications
FS Genuine
SFP-GB-GE-T
Vendor Name
FS
Form Factor
SFP SGMII
Max. Data Rate
1000Mbps
Media
Cat 6/Cat 6a
Max. Cable Distance
100m
Connector
RJ-45
Rx LOS
NO
DOM Support
No
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant, IEEE STD 802.3

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

See more
1G to 1G Connectivity
View products
1G with 1G NIC Connectivity
View products
1G Interconnect
View products

Features

1G Connectivity for Data Center
Featured with low power consumption, the SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Flexible Local Area Network Deployment

It is possible to create a flexible and low-cost local area network using pre-installed Ethernet cables over short distances.

Enable Seamless Connectivity for Your Network

Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.

Data Rate
1000Mbps
10/100/1000Mbps
1000Mbps
10/100/1000Mbps
100/1000Mbps
Rx LOS
NO
NO
NO
YES
YES
Temperature Range
0 to 70°C (32 to 158°F)
0 to 70°C (32 to 158°F)
-40 to 85°C (-40 to 185°F)
-40 to 85°C (-40 to 185°F)
0 to 70°C (32 to 158°F)
Power Consumption
1.2W
1.2W
1.2W
1.2W
1.2W
Specifications

10/100/1000BASE-T SFP SGMII Transceiver Module (Copper, 100m, RJ-45)

10/100/1000BASE-T SFP transceiver supports up to 100m link lengths over a copper connection via a RJ-45 connector. Each SFP transceiver module is individually tested to be used on a series of FS switches, routers, servers, network interface card (NICs) etc.
Featuring low power consumption, the hot swappable 1G SFP transceiver is ideal for enterprise networking for LAN applications and different other networking places using copper connections.

Specifications
FS Genuine
SFP-GB-GE-T
Vendor Name
FS
Form Factor
SFP SGMII
Max. Data Rate
1000Mbps
Media
Cat 6/Cat 6a
Max. Cable Distance
100m
Connector
RJ-45
Rx LOS
NO
DOM Support
No
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant, IEEE STD 802.3

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
See more
1G to 1G Connectivity
View products
1G with 1G NIC Connectivity
View products
1G Interconnect
View products
Features
1G Connectivity for Data Center
Featured with low power consumption, the SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Flexible Local Area Network Deployment

It is possible to create a flexible and low-cost local area network using pre-installed Ethernet cables over short distances.

Enable Seamless Connectivity for Your Network

Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.

Data Rate
1000Mbps
10/100/1000Mbps
1000Mbps
10/100/1000Mbps
100/1000Mbps
Rx LOS
NO
NO
NO
YES
YES
Temperature Range
0 to 70°C (32 to 158°F)
0 to 70°C (32 to 158°F)
-40 to 85°C (-40 to 185°F)
-40 to 85°C (-40 to 185°F)
0 to 70°C (32 to 158°F)
Power Consumption
1.2W
1.2W
1.2W
1.2W
1.2W

Questions & Answers

Customer Reviews

Resources

28,00 € (Excl. VAT)

33,32 € (Incl. VAT)

3685 In DE Warehouse
283 In Global Warehouse