IP PBX-D301 provides a centralized solution for enterprise communication needs. Support 100 users, 50 concurrent calls, support up to 4 analog extension (FXS) or 4 analog outside line (FXO), truly set voice, video, paging, fax, conference, recording and other practical functions in one. It is a truly powerful hardware platform, and through its innovative software capabilities, it enables enterprise-class unified VoIP communications. By default, four FXO interfaces are provided. If you need to replace the interface, please contact us for customization.
Click to open expanded view
IP PBX-D301, Support 100 Users and 50 Concurrent Calls, the default value is 4 FXO ports
IP PBX-D301, Support 100 Users and 50 Concurrent Calls, Default 4FXO Interface
Connectivity Solutions
Features
Breaking through traditional phone functions, supporting multiple types of outside line access, providing richer functions and greatly reducing enterprise communication costs.
Supports multiple types of outside lines (analog trunks + VOIP outside lines)
Equipped with all the functions of traditional PBX, it also has built-in advanced communication functions to meet the needs of modern office.
Web-based management, friendly and easy-to-operate interface, no need for professional management personnel to efficiently manage IP phones.
SIP Users | 100 | 200 | 600 | 500 | 800 |
Concurrent Calls | 50 | 80 | 150 | 60 | 100 |
VOIP Outside Line | 100 | 200 | 600 | 60 | 100 |
Number of Card Slots Available | not support | 2 | 2 | 4 | 4 |
Optional Board Type | By default, four FXO interfaces are provided. 4FXS or 2FXO+2FXS can also be customized | D-4FXS D-4FXO D-2FXU | D-4FXS D-4FXO D-2FXU D-DTU | U-4DTU(E1) U-4DTU(T1) U-8FXS U-8FXO U-4FXU | U-4DTU(E1) U-4DTU(T1) U-8FXS U-8FXO U-4FXU |
Max no.of Analog Trunks | 4 | 8(2*D-4FXO) | 8(2*D-4FXO) | 32(4*U-8FXO) | 32(4*U-8FXO) |
Max no.of Analoge Extension | 4 | 8(2*D-4FXS) | 8(2*D-4FXS) | 32(4*U-8FXS) | 32(4*U-8FXS) |
Max no.of Digital Relay Lines(E1/T1) | not support | not support | 2(2*D-DTU) | 16(4*U-4DTU) | 16(4*U-4DTU) |
CPU | ARM 4 Core | ARM 4 Core | 2.41GHz Dual-core Intel Processor | Distributed multicore cpus | Distributed multicore cpus |
System Memory | 8GB SD Card | 8G SD Card+ 1TB Suveillance HDD | 16GB EMMC + 1TB Suveillance HDD | 32G EMMC | 32G EMMC |
Recording/Voicemail Duration | 400hrs | 15000hrs | 15000hrs | 400hrs | 400hrs |
Power Supplies | DC 12V,1A | AC 100~240V, 50/60Hz, MAX1.5A | AC 100~240V, 50/60Hz, MAX1.5A | Dual power supply redundancy | Dual power supply redundancy |
Way to Install | desktop mounting | rack-mount design | rack-mount design | rack-mount design | rack-mount design |
IP PBX-D301, Support 100 Users and 50 Concurrent Calls, Default 4FXO Interface
IP PBX-D301 provides a centralized solution for enterprise communication needs. Support 100 users, 50 concurrent calls, support up to 4 analog extension (FXS) or 4 analog outside line (FXO), truly set voice, video, paging, fax, conference, recording and other practical functions in one. It is a truly powerful hardware platform, and through its innovative software capabilities, it enables enterprise-class unified VoIP communications. By default, four FXO interfaces are provided. If you need to replace the interface, please contact us for customization.
Breaking through traditional phone functions, supporting multiple types of outside line access, providing richer functions and greatly reducing enterprise communication costs.
Supports multiple types of outside lines (analog trunks + VOIP outside lines)
Equipped with all the functions of traditional PBX, it also has built-in advanced communication functions to meet the needs of modern office.
Web-based management, friendly and easy-to-operate interface, no need for professional management personnel to efficiently manage IP phones.
SIP Users | 100 | 200 | 600 | 500 | 800 |
Concurrent Calls | 50 | 80 | 150 | 60 | 100 |
VOIP Outside Line | 100 | 200 | 600 | 60 | 100 |
Number of Card Slots Available | not support | 2 | 2 | 4 | 4 |
Optional Board Type | By default, four FXO interfaces are provided. 4FXS or 2FXO+2FXS can also be customized | D-4FXS D-4FXO D-2FXU | D-4FXS D-4FXO D-2FXU D-DTU | U-4DTU(E1) U-4DTU(T1) U-8FXS U-8FXO U-4FXU | U-4DTU(E1) U-4DTU(T1) U-8FXS U-8FXO U-4FXU |
Max no.of Analog Trunks | 4 | 8(2*D-4FXO) | 8(2*D-4FXO) | 32(4*U-8FXO) | 32(4*U-8FXO) |
Max no.of Analoge Extension | 4 | 8(2*D-4FXS) | 8(2*D-4FXS) | 32(4*U-8FXS) | 32(4*U-8FXS) |
Max no.of Digital Relay Lines(E1/T1) | not support | not support | 2(2*D-DTU) | 16(4*U-4DTU) | 16(4*U-4DTU) |
CPU | ARM 4 Core | ARM 4 Core | 2.41GHz Dual-core Intel Processor | Distributed multicore cpus | Distributed multicore cpus |
System Memory | 8GB SD Card | 8G SD Card+ 1TB Suveillance HDD | 16GB EMMC + 1TB Suveillance HDD | 32G EMMC | 32G EMMC |
Recording/Voicemail Duration | 400hrs | 15000hrs | 15000hrs | 400hrs | 400hrs |
Power Supplies | DC 12V,1A | AC 100~240V, 50/60Hz, MAX1.5A | AC 100~240V, 50/60Hz, MAX1.5A | Dual power supply redundancy | Dual power supply redundancy |
Way to Install | desktop mounting | rack-mount design | rack-mount design | rack-mount design | rack-mount design |
Questions & Answers
Customer Reviews
Resources
499,00 € (Excl. VAT)
593,81 € (Incl. VAT)