FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about NVR808-TP-K.
This picture is about NVR808-TP-K.
This picture is about NVR808-TP-K.
This picture is about NVR808-TP-K.
This picture is about NVR808-TP-K.
This picture is about NVR808-TP-K.
This picture is about NVR808-TP-K.
This picture is about NVR808-TP-K.
This picture is about NVR808-TP-K.
This picture is about NVR808-TP-K.
This picture is about NVR808-TP-K.
This picture is about NVR808-TP-K.

NVR808-TP-K, 8 Channel PoE Kit with 8 Pcs 8MP Turret Cameras, Built-in Mic, Supports up to 2x10TB Hard Drive (Not Included), Without Network Cables

#192751
#192751

PoE NVR KIT IP67 Human and Vehicle Classification

1.447,04 € (Incl. VAT)
FS P/N: NVR808-TP-K
0 Sold
0 Review
2 Questions
2 in DE Warehouse, Get it by 12 Jun, 2024
13 in Global Warehouse, Get it by 24 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry

NVR808-TP-K, 8 Channel 8MP Fixed Turret Network Camera PoE Kit

Know that your property is protected while you're there and while you're away thanks to this security camera system from FS. This system includes security cameras and a powerful 8 channel Network Video Recorder (NVR). Along with color night vision, these turret security cameras include built-in microphone, which adds a whole new dimension to your overall security monitoring. These features make this system an incredibly versatile and expandable security solution perfect for a large home, small business, office, or commercial facility.


Notice: If you would like to purchase cameras/NVR individually from the kit, please click on "Contact Us" at the top right corner of the page to reach us.

Specifications
Model
Camera
Model
NVR
Max. Resolution
8MP
IP Video Input
8-Channel
Field of View
86.5° (H), 44.1° (V), 112.5° (D)
Decoding Capability
2x4K@30fps,4x4MP@30fps, 5x3MP@30fps,8x1080P@30fps
IR Range
Up to 30m (98ft)
Capacity
20TB (not included), up to 10TB for each HDD
Audio
Built-in Microphone
Network Interface
1x 10M/100M/1000M port,8x 10M/100M PoE port (IEEE802.3af/at)
Focal Length
4.0mm, Fixed
USB Interface
1x USB 2.0(Front panel), 1x USB 3.0(Rear panel)
WDR
120dB
Decoding Format
Ultra H.265/H.265/H.264
Ingress Protection
IP67
Power Supply
AC 100-240V, PoE (IEEE 802.3af/at)
Power Supply
DC 12V ± 25%, PoE (IEEE 802.3af)
Operating Temperature
-10 to 55°C (14 to 131°F)
Operating Temperature
-30 to 60°C (-22 to 140°F)
Dimensions (HxWxD)
2.1"x 14.9"x 12.4" (53x380x315mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Peace of Mind from Every Angle

Giving you unprecedented versatility in creating a perfectly tailored security ecosystem for your property.

Flawless Video in 4K HD

Don't miss a moment with our 4K Security Cameras. With 30 frames recorded within each second, the on-screen movement will look like you are witnessing events in real life.

24-Hour Continuous Monitoring with Night Vision

Even in complete darkness, the camera with smart IR technology can perform well within the 30m/98ft range. Besides, 3D DNR helps reduce image noise, improving the image quality.

Real-time Understanding of Foot Traffic

People counting function helps analyze visitor trends and peak visitor times to improve business operations.

Waterproof Work Perfectly Outdoor as Well as Indoor
The camera is with an IP67 waterproof rating. So you can feel free to install it outdoors, like in your garage, backyard, or anywhere else. It can stand harsh weather conditions, including rain, snow, intense cold and heat.
Heat Rating
140°F | 60°C
Cold Rating
-22°F | -30°C
Plug & Play with PoE

The camera only needs a single network cable to connect it to a compatible NVR for stable video, power and network connection. Less wiring, less cost, more convenience.

Camera Resolution
8MP
2MP
2MP
2MP
5MP
2MP
Focal Length
4.0mm
2.8mm
2.7 ~ 13.5mm
2.7 ~ 13.5mm
2.8mm
2.8 ~ 12mm
Field of View
86.5°(H), 44.1°(V), 112.5°(D)
112.9°(H), 59.1°(V), 121.2°(D)
107.4°~ 29.2°(H), 54.2°~ 16.3°(V), 111.0°~33.1° (D)
121.36°~ 33.51° (H), 58.4°~ 14.9° (V), 139.9°~ 33.4° (D)
112.7°(H), 60.1°(V), 146.5°(D)
108.05°~ 32.59°(H), 56.81°~ 18.36°(V), 111.91°~36.53°(D)
WDR
120dB
120dB
120dB
120dB
120dB
120dB
Built-in Mic
yesyesyes
yesyes
IR Range
Up to 30m (98ft)
Up to 30m (98ft)
Up to 40m (131ft)
Up to 50m (164ft)
Up to 30m (98ft)
Up to 50m (164ft)
UMD
yesyes
SIP
yesyes
PoE Powered
yesyesyesyesyesyes
IP&IK Rating
IP67
IP67
IP67&IK10
IP67&IK10
IP67
IP67
Hard Drive Size
2TB
4TB
2TB
4TB
Questions & Answers
Ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Recently Viewed