FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about NVR802-TP-K-2T.
This picture is about NVR802-TP-K-2T.
This picture is about NVR802-TP-K-2T.
This picture is about NVR802-TP-K-2T.
This picture is about NVR802-TP-K-2T.
This picture is about NVR802-TP-K-2T.
This picture is about NVR802-TP-K-2T.
This picture is about NVR802-TP-K-2T.
This picture is about NVR802-TP-K-2T.
This picture is about NVR802-TP-K-2T.
This picture is about NVR802-TP-K-2T.
This picture is about NVR802-TP-K-2T.

NVR802-TP-K-2T, 8 Channel PoE Kit with 8 Pcs 2MP Turret Cameras, Built-in Mic, Pre-installed 2TB HDD, Without Network Cables

#192746
#192746

IP67 Human Body Detection

836,57 € (Incl. VAT)
FS P/N: NVR802-TP-K-2T
0 Sold
0 Review
2 Questions
2 in DE Warehouse, Get it by 18 Jun, 2024
14 in Global Warehouse, Get it by 28 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry

NVR802-TP-K-2T, 8 Channel 2MP Fixed Turret Network Camera PoE Kit

Know that your property is protected while you're there and while you're away thanks to this security camera system from FS. This system includes security cameras and a powerful 8 channel Network Video Recorder (NVR). Night vision is up to 30m (98ft) with infrared LEDs, the IP67 protection rating makes it perform well even in rainy weather and advanced H.265 compression technology lets you save on storage space which allows for longer recording times. These features make this system an incredibly versatile and expandable security solution perfect for a large home, small business, office, or commercial facility.


Notice: If you would like to purchase cameras/NVR individually from the kit, please click on "Contact Us" at the top right corner of the page to reach us.

Specifications
Model
Camera
Model
NVR
Edge Storage
Micro SD, up to 128GB
IP Video Input
8-Channel
Field of View
112.9° (H), 59.1° (V), 121.2° (D)
Decoding Capability
2x4K@30fps,4x4MP@30fps,5x3MP@30fps,8x1080P@30fps
IR Range
Up to 30m (98ft)
Capacity
2TB (pre-installed Purple HDD), up to 10TB for each HDD
Audio
Built-in Microphone
Network Interface
1x 10M/100M/1000M port,8x 10M/100M PoE port (IEEE802.3af/at)
Focal Length
2.8mm, Fixed
USB Interface
1x USB 2.0(Front panel), 1x USB 3.0(Rear panel)
WDR
120dB
Decoding Format
Ultra H.265/H.265/H.264
Ingress Protection
IP67
Power Supply
AC 100-240V, PoE (IEEE 802.3af/at)
Power Supply
DC 12V ± 25%, PoE (IEEE 802.3af)
Operating Temperature
-10 to 55°C (14 to 131°F)
Operating Temperature
-30 to 60°C (-22 to 140°F)
Dimensions (HxWxD)
2.1"x 14.9"x 12.4" (53x 380x 315mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Peace of Mind from Every Angle

Giving you unprecedented versatility in creating a perfectly tailored security ecosystem for your property.

Brilliant Night Vision

This allows the camera to produce a clear image, even in very low-light environments.You'll feel safer as you know there's a camera watching your assets when you are deep in sleep or away from your business.

True Wide Dynamic Range

A Wide Dynamic Range (WDR) of 120dB can capture greater scale of brightness. Even in high contrast light, it can minimize shadowing effects and renders images true to life.

Humanoid Detection

It can detect human activities, which prevents false alarms triggered by flying insects, birds, moving pets or other objects and sends notifications to your devices if any human is detected.

Non-Stop Recording

With 2TB HDD Pre-Installed and up to 10TB storage capacity, this PoE surveillance kit supports all cameras to record continuously at the same time. You will have all-day videos without missing a beat.

Waterproof Work Perfectly Outdoor as Well as Indoor
The camera is with an IP67 waterproof rating. So you can feel free to install it outdoors, like in your garage, backyard, or anywhere else. It can stand harsh weather conditions, including rain, snow, intense cold and heat.
Heat Rating
140°F | 60°C
Cold Rating
-22°F | -30°C
Plug & Play with PoE

The camera only needs a single network cable to connect it to a compatible NVR for stable video, power and network connection. Less wiring, less cost, more convenience.

Camera Resolution
2MP
2MP
2MP
5MP
8MP
2MP
Focal Length
2.8mm
2.7 ~ 13.5mm
2.7 ~ 13.5mm
2.8mm
4.0mm
2.8 ~ 12mm
Field of View
112.9°(H), 59.1°(V), 121.2°(D)
107.4°~ 29.2°(H), 54.2°~ 16.3°(V), 111.0°~33.1° (D)
121.36°~ 33.51° (H), 58.4°~ 14.9° (V), 139.9°~ 33.4° (D)
112.7°(H), 60.1°(V), 146.5°(D)
86.5°(H), 44.1°(V), 112.5°(D)
108.05°~ 32.59°(H), 56.81°~ 18.36°(V), 111.91°~36.53°(D)
WDR
120dB
120dB
120dB
120dB
120dB
120dB
Built-in Mic
yesyes
yesyes
IR Range
Up to 30m (98ft)
Up to 40m (131ft)
Up to 50m (164ft)
Up to 30m (98ft)
Up to 30m (98ft)
Up to 50m (164ft)
UMD
yesyes
SIP
yesyes
PoE Powered
yesyesyesyesyesyes
IP&IK Rating
IP67
IP67&IK10
IP67&IK10
IP67
IP67
IP67
Hard Drive Size
2TB
4TB
2TB
4TB
Questions & Answers
Ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed