FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about WP-U12P1101U.
This picture is about WP-U12P1101U.
This picture is about WP-U12P1101U.
This picture is about WP-U12P1101U.
This picture is about WP-U12P1101U.
This picture is about WP-U12P1101U.
This picture is about WP-U12P1101U.
This picture is about WP-U12P1101U.
This picture is about WP-U12P1101U.
This picture is about WP-U12P1101U.

Customized 110-Style Wall Mount Patch Panel, 12-Port

#191625
#191625

Terminate 24–28 AWG Cable PoE+

25,00 € (Excl. VAT)
FS P/N: WP-U12P1101U
29,75 € (Incl. VAT)
FS P/N: WP-U12P1101U
0 Sold
0 Review
0 Question
Shielding Type:
Unshielded
Performance Level:
Cat5e
Pre-order, Ship by 25 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
1-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Customized 110-Style Wall Mount Patch Panel, 12-Port

The Customized 12-port patch panel with 110 punch down termination is color coded for both T568A and T568B wiring, providing the perfect solution for any voice or LAN application. The included 89D bracket offers a convenient wall-mount installation, especially in tight spaces. For hassle-free connections, this Ethernet patch panel offers straight Cat5e/Cat6/Cat6a ports with 110 type termination, making it easy to insert and remove your cables. The clear numbering on the front and back of the network patch panel enables quick and easy identification of cable runs for efficient system management.

Specifications
Category
Cat5e/Cat6/Cat6a
No. of Ports
12
Shielding Type
Unshielded
Operating Temperature Range
-20 to 60°C (-4 to 140°F)
Material
SPCC
Wiring Scheme
T568A/T568B
Type of Patch Panel
Flat
Dimensions (HxWxD)
1.65"x10.06"x2.26" (42x255.5x57.5mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Ingenious Design, Flexible Cabling

This panel delivers excellent performance and facilitates quick and easy installations. It is the ideal way to create a standards-based, flexible, and reliable copper platform in your data center.

Detachable 89D Brackets keeps patch cables neat and tidy

Disconnection modules can fix the wires and improve stability

Numbered and labeled ports for easy identification and reference

Compatible with Cat6a, Cat6, and Cat5e Cabling
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Specifications

Customized 110-Style Wall Mount Patch Panel, 12-Port

The Customized 12-port patch panel with 110 punch down termination is color coded for both T568A and T568B wiring, providing the perfect solution for any voice or LAN application. The included 89D bracket offers a convenient wall-mount installation, especially in tight spaces. For hassle-free connections, this Ethernet patch panel offers straight Cat5e/Cat6/Cat6a ports with 110 type termination, making it easy to insert and remove your cables. The clear numbering on the front and back of the network patch panel enables quick and easy identification of cable runs for efficient system management.

Specifications
Category
Cat5e/Cat6/Cat6a
No. of Ports
12
Shielding Type
Unshielded
Operating Temperature Range
-20 to 60°C (-4 to 140°F)
Material
SPCC
Wiring Scheme
T568A/T568B
Type of Patch Panel
Flat
Dimensions (HxWxD)
1.65"x10.06"x2.26" (42x255.5x57.5mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Ingenious Design, Flexible Cabling

This panel delivers excellent performance and facilitates quick and easy installations. It is the ideal way to create a standards-based, flexible, and reliable copper platform in your data center.

Detachable 89D Brackets keeps patch cables neat and tidy

Disconnection modules can fix the wires and improve stability

Numbered and labeled ports for easy identification and reference

Compatible with Cat6a, Cat6, and Cat5e Cabling
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.

Questions & Answers

Customer Reviews

Resources

25,00 € (Excl. VAT)

29,75 € (Incl. VAT)

Pre-order