VMA-3000C-48, 8-ch behavior analysis video stream. The built-in deep learning algorithm enables intelligent functions such as multiple behavior analysis. It can be applied to various projects such as smart retail, smart bank, smart petrol station and smart construction site/factory.
![VMA-3000C-48, 8MP 8CH Advanced Intelligent Edge Computing Server This picture is about VMA-3000C-48.](https://resource.fs.com/mall/mainImg/20230815111101jiifmb.jpg)
Click to open expanded view
![VMA-3000C-48, 8MP 8CH Advanced Intelligent Edge Computing Server This picture is about VMA-3000C-48.](https://resource.fs.com/mall/mainImg/60x60/20230815111101jiifmb.jpg)
![VMA-3000C-48, 8MP 8CH Advanced Intelligent Edge Computing Server This picture is about VMA-3000C-48.](https://resource.fs.com/mall/mainImg/60x60/2023081511110106p988.jpg)
![VMA-3000C-48, 8MP 8CH Advanced Intelligent Edge Computing Server This picture is about VMA-3000C-48.](https://resource.fs.com/mall/mainImg/60x60/20230815111101zd27ea.jpg)
![VMA-3000C-48, 8MP 8CH Advanced Intelligent Edge Computing Server This picture is about VMA-3000C-48.](https://resource.fs.com/mall/mainImg/60x60/20230815111101xs03cg.jpg)
![VMA-3000C-48, 8MP 8CH Advanced Intelligent Edge Computing Server This picture is about VMA-3000C-48.](https://resource.fs.com/mall/mainImg/60x60/20230815111101irkdxb.jpg)
![VMA-3000C-48, 8MP 8CH Advanced Intelligent Edge Computing Server This picture is about VMA-3000C-48.](https://resource.fs.com/mall/mainImg/60x60/20230815111101glprls.jpg)
![VMA-3000C-48, 8MP 8CH Advanced Intelligent Edge Computing Server This picture is about VMA-3000C-48.](https://resource.fs.com/mall/mainImg/60x60/20230815111101yymult.jpg)
VMA-3000C-48, 8MP 8CH Advanced Intelligent Edge Computing Server
#190465
#190465
3.247,51 € (Incl. VAT)
FS P/N: VMA-3000C-48
0 Sold
0 Review
0 Question
Pre-order, Ship by 16 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
3-Year Warranty
18-Day Returns
7-Day Exchange
VMA-3000C-48, 8 CH Intelligent Edge Computing Server
Specifications
IP Video Input
8-ch
Incoming/Outgoing Bandwidth
64Mbps
Decoding Capability
8x 8MP@30 (1080P is recommended)
Video Stream Based SIP
8-ch
Network Interface
2 RJ45 10M/100M/1000M self-adaptive Ethernet interfaces
USB interface
2x USB3.0
Alarm In
2-ch
Alarm Out
1-ch
Power Supply
12V/2A
Power Consumption
≤24 W (without HDD)
Working Environment
-20°C ~ + 60°C (-4°F ~ +140°F)
Humidity
≤ 95% RH (non-condensing)
Weight
≤1kg (2.20lb)(without HDD)
Dimensions
181.0mm(W) × 150.0mm(D) ×36.0mm(H)
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/202308311207150ppyz1.jpg)
Features
Reliable and Stable
Cast enclosure with aluminum alloy, integrated design of heat conduction and heat dissipation can reduce the aging speed of components, thereby improving the reliability and stability of the equipment.
Abundant Interfaces to Meet Needs
Comprehensive interfaces, flexible expansion, powerful performance to meet your solution needs.
Mutichannel Behavior Analysis
Each channel enables many behavior analysis. Face recognition for multiple channels.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed