VMS-201C is an integrated video surveillance platform for small and medium sized applications. It can connect and manage devices such as IPC, NVR, face recognition terminal, decoder, network keyboard, access controller, alarm controller. VMS-201C is easy to deploy, stable and scalable, and it is widely applicable in LAN-based applications such as residential areas, buildings, campuses, hotels, retail stores, and WAN-based applications such as networked chain stores. It is compatible with ONVIF Profile S protocol, enabling interoperability with numerous third-party devices.
![VMS-201C, All in One Video Management System Platform, Connect and Manage 250 Devices, 500 Video Channels This picture is about VMS-201C.](https://resource.fs.com/mall/products/800x800/147325.main.jpeg)
Click to open expanded view
![VMS-201C, All in One Video Management System Platform, Connect and Manage 250 Devices, 500 Video Channels This picture is about VMS-201C.](https://resource.fs.com/mall/products/60x60/147325.main.jpeg)
![VMS-201C, All in One Video Management System Platform, Connect and Manage 250 Devices, 500 Video Channels This picture is about VMS-201C.](https://resource.fs.com/mall/products/60x60/147325.B.jpeg)
![VMS-201C, All in One Video Management System Platform, Connect and Manage 250 Devices, 500 Video Channels This picture is about VMS-201C.](https://resource.fs.com/mall/products/60x60/147325.C.jpeg)
![VMS-201C, All in One Video Management System Platform, Connect and Manage 250 Devices, 500 Video Channels This picture is about VMS-201C.](https://resource.fs.com/mall/products/60x60/147325.D.jpeg)
![VMS-201C, All in One Video Management System Platform, Connect and Manage 250 Devices, 500 Video Channels This picture is about VMS-201C.](https://resource.fs.com/mall/mainImg/60x60/202207191700388722za.jpg)
VMS-201C, All in One Video Management System Platform, Connect and Manage 250 Devices, 500 Video Channels
#147325
#147325
2.020,62 € (Incl. VAT)
FS P/N: VMS-201C
8 Sold
3 Reviews
7 Questions
Pre-order, Ship by 2 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Online Installation
2-Year Warranty
30-Day Returns
30-Day Exchange
VMS-201C, All in One Video Management System Platform, Connect and Manage 250 Devices, 500 Video Channels
Specifications
Input Bandwidth
512Mbps
Output Bandwidth
384Mbps
User Management
50 Online Users
Serial Interface
1x RS232(RJ45), 1x RS485 (RJ45)
Network Interface
4x 10M/100M/1000M Base-T
USB Interface
4x USB3.0
Alarm Input/Output
24x Alarm Inputs, 8x Alarm Outputs
Power Output
12V DC
Power
100-240V AC, with Power Switch
Power Consumption
≤ 40W
Interoperability
ONVIF® Profile S Specification at onvif.org
Audio
G.711A, G.711μ
Operating Temperature
-10°C to 55°C(14°F to 131°F)
Operating Humidity
10%-90% (Non-condensing)
Weight
≤ 4.1 Kg (Without HDD)
Dimensions(HxWxD)
1.9"x 13.6"x 17.3"(48x 346x 440mm)
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20220719/165819999362d61fb986e1c7.09951334.png.webp)
Features
Intelligent Alarm Management and Acknowledgement
Configure alarms so that certain alarms at specified sources will trigger actions such as buzzer and email.
Buzzer
Trigger buzzer to remind you to check
Email
Remind to check by Email
ONVIF Ensures Compatibility
This VMS is compatible with devices that support ONVIF and RTSP, therefore you can easily establish a stable and varied network, with no need to check the long compatibility list.
Guard Your Security Anytime and Anywhere
Web browser and mobile App are available to view, manage and record the camera through the connected VMS, computer or mobile phone.
Questions & Answers
Ask a question
All (7)Specification (4)Compatibility (1)ONVIF (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
1
0
0
0
I***y
United States
July 05, 2022
I purchased the FS VMS for some direct hook-up cameras and cameras on my network. The VMS installing the hard drive in the unit was easy. The menu system is user-friendly and easy to navigate. The recording quality is excellent and controlling the PTZ cameras works well.
Verified Purchase
Helpful 0
Comment 0J***r
Australia
July 04, 2022
I needed a VMS. After doing some research looking for ONVIF-compatible VMS, I decided the best bang for the buck is the FS. Setting up the VMS was super easy once I found the Storage submenu (to format the hard drive that I had just installed). From that point, I went straight to the Camera submenu where I was able to find all of my cameras on my Network. If you are connecting FS cameras, the setup process is super easy. Most of my cameras were located on my LAN (through a POE switch). I’ve successfully connected a handful of generic IP cameras (including multiple PTZ cameras). Some cameras took some effort to figure out the connection parameters, but I was able to integrate all of them.
Verified Purchase
Helpful 2
Comment 0M***u
United States
July 01, 2022
The web UI is non-intuitive, but once you get the hang of how things are arranged, it's not too bad. The schedule programming and camera config pages could really use some redesign, but it has a lot of nice capabilities. The actual hardware seems very nicely built with a solid case and connectors. Video quality is very good, and the motion detection is better than I've seen on some other devices. Overall, I'm happy with this device and am hopeful that future updates will improve the UI.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed