This Generic Compatible SFP56 transceiver supports up to 2km link lengths over SMF via an Duplex LC connector.This transceiver is compliant with IEEE 802.3cd and SFF-8472 standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters via the2-wire interface.It is suitable for 50GBASE Ethernet, eCPRI wireless applications and can work in harsh industrial environments.
Note: The FS P/N is changed from SFP56-FR-50G-RI to SFP-50GFR-31-RI, but the product is the same. Only the FS P/N has been changed.
Click to open expanded view
Generic Compatible SFP56 50GBASE-FR 1310nm 2km DOM Duplex LC/UPC SMF Optical Transceiver Module for 5G Wireless (Industrial)
Generic Compatible 50GBASE-FR SFP56 Optical Transceiver Module (SMF, 1310nm, 2km, Duplex LC, Industrial, DOM)
Quality Testing Program
Quality Testing Program
Connectivity Solutions
Features
Center Wavelength | 1310nm | 850nm | 1310nm | 1311nm |
Connector | Duplex LC | Duplex LC | Duplex LC | Duplex LC |
Cable Distance (Max.) | 2km | 100m | 10km | 10km |
Cable Type | SMF | SMF | SMF | SMF |
Modulation | PAM4 | PAM4 | PAM4 | PAM4 |
Transmitter Type | DFB | VCSEL | DFB | DFB |
Chip | Semtech Chip | Semtech Chip | Semtech Chip | Semtech Chip |
Power Consumption | ≤2W | ≤1.5W | ≤2W | ≤1.8W |
Temperature Range | -40 to 85°C (IND) | 0 to 70°C | -40 to 85°C (IND) | -40 to 85°C (IND) |
Protocols | SFF-8472, IEEE 802.3cd 50GBASE-FR | IEEE802.3cd, SFF-8472, SFF-8402, SFF-8419, OIF-CEI-04.0 | IEEE 802.3cd, IEEE 802.3 50GAUI-1 C2M, SFF-8472, SFF-8432 | SFF-8432, SFF-8472, IEEE 802.3cd 50GBASE-LR, IEEE 802.3 50GAUI-1 C2M |
Application | eCPRI wireless 50GBASE- FR | 50GBase Ethernet | 50GBASE Ethernet 5G wireless network | 50GBASE Ethernet 5G Network Mid/Backhaul |
Generic Compatible 50GBASE-FR SFP56 Optical Transceiver Module (SMF, 1310nm, 2km, Duplex LC, Industrial, DOM)
This Generic Compatible SFP56 transceiver supports up to 2km link lengths over SMF via an Duplex LC connector.This transceiver is compliant with IEEE 802.3cd and SFF-8472 standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters via the2-wire interface.It is suitable for 50GBASE Ethernet, eCPRI wireless applications and can work in harsh industrial environments.
Note: The FS P/N is changed from SFP56-FR-50G-RI to SFP-50GFR-31-RI, but the product is the same. Only the FS P/N has been changed.
Quality Testing Program
Quality Testing Program
Center Wavelength | 1310nm | 850nm | 1310nm | 1311nm |
Connector | Duplex LC | Duplex LC | Duplex LC | Duplex LC |
Cable Distance (Max.) | 2km | 100m | 10km | 10km |
Cable Type | SMF | SMF | SMF | SMF |
Modulation | PAM4 | PAM4 | PAM4 | PAM4 |
Transmitter Type | DFB | VCSEL | DFB | DFB |
Chip | Semtech Chip | Semtech Chip | Semtech Chip | Semtech Chip |
Power Consumption | ≤2W | ≤1.5W | ≤2W | ≤1.8W |
Temperature Range | -40 to 85°C (IND) | 0 to 70°C | -40 to 85°C (IND) | -40 to 85°C (IND) |
Protocols | SFF-8472, IEEE 802.3cd 50GBASE-FR | IEEE802.3cd, SFF-8472, SFF-8402, SFF-8419, OIF-CEI-04.0 | IEEE 802.3cd, IEEE 802.3 50GAUI-1 C2M, SFF-8472, SFF-8432 | SFF-8432, SFF-8472, IEEE 802.3cd 50GBASE-LR, IEEE 802.3 50GAUI-1 C2M |
Application | eCPRI wireless 50GBASE- FR | 50GBase Ethernet | 50GBASE Ethernet 5G wireless network | 50GBASE Ethernet 5G Network Mid/Backhaul |
Questions & Answers
Customer Reviews
Resources
359,00 € (Excl. VAT)
427,21 € (Incl. VAT)