HW Compatible 10G DWDM SFP+ transceiver supports wavelength tuning and up to 40km link lengths over single-mode fiber (SMF) via an LC duplex connector. This transceiver is compliant with SFF-8431, SFF-8472, SFF-8690 and IEEE 802.3ae CL 52 standards. Digital diagnostics functions are available via a 2-wire SFP management interface, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be deployed in the DWDM networking equipment in metropolitan access and core networks.
Click to open expanded view
HW Compatible SFP+ 10G DWDM C-band Tunable 96Chs 50GHz 40km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission
#188737
#188737
1.663,62 € (Incl. VAT)
FS P/N: DW-SFP10G-40-C
0 Sold
0 Review
0 Question
Compatible:
Pre-order, Ship by 30 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange
HW Compatible 10G DWDM C-band Tunable SFP+ 50GHz Transceiver Module (SMF, 1529.16nm~1567.13nm, 40km, LC, DOM)
Specifications
Part Number
DW-SFP10G-40-C
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
11.3Gbps
Connector
Duplex LC
Max Cable Distance
40km
Media
SMF
Wavelength
1529.16~1567.13nm (Tunable)
Modulation
NRZ
Power Consumption
≤2.1W
Transmitter Type
Monolithic MZM Tunable TOSA
Receiver Type
PIN
Powerbudget
15dB(@9.95Gbps~10.7Gbps)
18dB(@11.3Gbps)
18dB(@11.3Gbps)
Extinction Ratio
8.2dB
CDR
Yes
BER
1E-12
TX Power
-1~3dBm
DDM/DOM Support
YES
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Inbuilt FEC
NO
Protocols
IEEE 802.3ae CL 52
MSA SFF-8472
MSA SFF-8431
MSA SFF-8690
ITU-T G.698.1
MSA SFF-8472
MSA SFF-8431
MSA SFF-8690
ITU-T G.698.1
Application
Ethernet, SONET/SDH
Notice:When using Cisco switches configuration tuning wave need to note that “ The measured wavelength = Command wavelength + 0.4nm”.
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
10G Connectivity for DWDM Transmission
Featured with 2.1W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
C-band Tunable
Bit Error Rate Test
1E-12
Temperature Test
0~70°C
Wavelength | 1529.16~1567.13nm Tunable | 1529.16~1567.13nm Tunable | 1529.16~1567.13nm Tunable | 1529.16~1567.13nm Tunable |
Cable Distance (Max) | 40km@SMF | 40km@SMF | 80km@SMF | 80km@SMF |
Power Consumption | ≤2.1W | ≤ 2.5W | ≤2W | ≤2.5W |
Channel Spacing | 50GHz | 50GHz | 50GHz | 50GHz |
TX Power | -1~3dBm | -1~4dBm | -1~3dBm | -1~4dBm |
Receiver Sensitivity | <-16dBm | <-16dBm | <-23dBm | <-23dBm |
Operating Temperature | 0 to 70°C | -40 to 85°C | 0 to 70°C | -40 to 85°C |
Protocols | MSA SFF-8472, SFF-8431, SFF-8690, SFF-8636, IEEE 802.3ae CL 52, ITU-T G.698.1 | MSA SFF-8472, MSA SFF-8690, ITU-T G.698.1 | IEEE 802.3ae CL 52, MSA SFF-8472, MSA SFF-8431, MSA SFF-8690, ITU-T G.698.1 | SFF-8472, SFF-8690, ITU-T G.698.1 |
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed