FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about C7SFTPSGPVC.
This picture is about C7SFTPSGPVC.
This picture is about C7SFTPSGPVC.
This picture is about C7SFTPSGPVC.
This picture is about C7SFTPSGPVC.
This picture is about C7SFTPSGPVC.
This picture is about C7SFTPSGPVC.
This picture is about C7SFTPSGPVC.
This picture is about C7SFTPSGPVC.
This picture is about C7SFTPSGPVC.
This picture is about C7SFTPSGPVC.
This picture is about C7SFTPSGPVC.

Customized Cat7 26AWG Snagless Shielded (S/FTP) Ethernet Network Patch Cable

#187745
#187745

Pure Bare Copper PoE++ 600MHz

3,00 € (Excl. VAT)
FS P/N: C7SFTPSGPVC
3,57 € (Incl. VAT)
FS P/N: C7SFTPSGPVC
473 Sold
1 Review
0 Question
Choose Length:
3ft (1m)
5ft (1.5m)
7ft (2.1m)
10ft (3m)
15ft (4.6m)
25ft (7.6m)
33ft (10m)
49ft (15m)
66ft (20m)
m
3ft (1m)
5ft (1.5m)
7ft (2.1m)
10ft (3m)
15ft (4.6m)
25ft (7.6m)
33ft (10m)
49ft (15m)
66ft (20m)
m
Cable Rating:
PVC CM
Color:
Blue
Pre-order, Ship by Jul 1, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Cat7 Snagless Shielded (S/FTP) Ethernet Network Patch Cable, 26AWG, 10GBase-T

Cat7 network patch cable conductors are made of pure bare copper, with high conductivity and low signal transmission attenuation. Supports up to 10GBase-T and 600MHz over 60 meters of cable. It is fully backward compatible with all the previous categories, which makes it a cost-effective solution for indoor data center applications.
we provide customized services and select the most appropriate length and color according to the deployment environment. The sheath materials that support customization include PVC CM and PVC CMX, which are durable, flame-retardant, and bend-resistant. Meets the usage requirements of demanding high-bandwidth and high-density environments.

Specifications
Cable Type
Cat7 Snagless
Shielding Type
Shielded (S/FTP)
Cable Jacket
PVC CM/PVC CM
Gauge (AWG)
26
Data Rate Support
10GBase-T
Maximum (Tested) Frequency
600MHz
Conductor Type
Stranded Pure Bare Copper
Connectors
RJ45 (Male)
PoE Compatibility
PoE/PoE+/PoE++
Wire Scheme
T568B, Straight
Operating Temperature
-20 to +75°C (-4 to 167°F)
Installation Temperature
-10 to +50°C (14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
Copper-based Cabling
View products
Cat7 to Server
View products
Hybrid Cabling
View products

Features

600MHz Stable Transmission
This cable speeds up to 600MHz and supports 10GBase-T Ethernet, which allows for more reliable data transmission.
Gold-plated Connectors
Stable Transmission
Pure Copper Conductors
Less Signal Loss
Stranded 4 Twisted Pairs
Anti-electromagnetic Interference
Triple Protection of Patch Cables

RJ45 modular plug, PVC Jacket and strain relief boot to increase the service life of the cable.

RJ45 Modular Plug

Modular plug enhances the stability of the network connection.

PVC Jacket

PVC Jacket has good flame retardant performance.

Strain Relief Boot

The boot increases the friction for plugging and unplugging.

Custom Color-Coding Cables for Quick Visual Identification

Specific color cables can easily and rapidly trace equipment and simply the management.

Multi-Scene Application

Enjoy maximum flexibility to meet unique system requirements. Ideal for multiple network applications.

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Specifications

Cat7 Snagless Shielded (S/FTP) Ethernet Network Patch Cable, 26AWG, 10GBase-T

Cat7 network patch cable conductors are made of pure bare copper, with high conductivity and low signal transmission attenuation. Supports up to 10GBase-T and 600MHz over 60 meters of cable. It is fully backward compatible with all the previous categories, which makes it a cost-effective solution for indoor data center applications.
we provide customized services and select the most appropriate length and color according to the deployment environment. The sheath materials that support customization include PVC CM and PVC CMX, which are durable, flame-retardant, and bend-resistant. Meets the usage requirements of demanding high-bandwidth and high-density environments.

Specifications
Cable Type
Cat7 Snagless
Shielding Type
Shielded (S/FTP)
Cable Jacket
PVC CM/PVC CM
Gauge (AWG)
26
Data Rate Support
10GBase-T
Maximum (Tested) Frequency
600MHz
Conductor Type
Stranded Pure Bare Copper
Connectors
RJ45 (Male)
PoE Compatibility
PoE/PoE+/PoE++
Wire Scheme
T568B, Straight
Operating Temperature
-20 to +75°C (-4 to 167°F)
Installation Temperature
-10 to +50°C (14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
Copper-based Cabling
View products
Cat7 to Server
View products
Hybrid Cabling
View products
Features
600MHz Stable Transmission
This cable speeds up to 600MHz and supports 10GBase-T Ethernet, which allows for more reliable data transmission.
Gold-plated Connectors
Stable Transmission
Pure Copper Conductors
Less Signal Loss
Stranded 4 Twisted Pairs
Anti-electromagnetic Interference
Triple Protection of Patch Cables

RJ45 modular plug, PVC Jacket and strain relief boot to increase the service life of the cable.

RJ45 Modular Plug

Modular plug enhances the stability of the network connection.

PVC Jacket

PVC Jacket has good flame retardant performance.

Strain Relief Boot

The boot increases the friction for plugging and unplugging.

Custom Color-Coding Cables for Quick Visual Identification

Specific color cables can easily and rapidly trace equipment and simply the management.

Multi-Scene Application

Enjoy maximum flexibility to meet unique system requirements. Ideal for multiple network applications.

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.

Questions & Answers

Customer Reviews

Resources

3,00 € (Excl. VAT)

3,57 € (Incl. VAT)

Pre-order