FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about KVM-160119.
This picture is about KVM-160119.
This picture is about KVM-160119.
This picture is about KVM-160119.
This picture is about KVM-160119.
This picture is about KVM-160119.
This picture is about KVM-160119.
This picture is about KVM-160119.
This picture is about KVM-160119.
This picture is about KVM-160119.
This picture is about KVM-160119.
This picture is about KVM-160119.

Customized 16-Port x1 User VGA 1U Rack-Mount USB KVM Switch with 19" LED, 16 VGA Cables Included

#186316
#186316

16-Port 1 User 1280×1024

1.219,62 € (Incl. VAT)
FS P/N: KVM-160119
16 Sold
4 Reviews
4 Questions
VGA Length:
5m
Keyboard Language Type:
English
Pre-order, Ship by 07 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
2-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

16-Port × 1 User VGA 1U Rack-Mount USB KVM Switch with 19" LED

KVM-160119 provides you with a rack-mounted keyboard, LED and Synaptics touchpad in a single console occupying only 1U of rack space, and can control up to 16 computers/servers. It supports access to computers or servers equipped with Windows, Linux, Mac, and Sun operating systems. Its consoles are easy to set up, just plug the cable into the appropriate port. There is no software needed to be set up, no complicated installation procedures are involved, and no compatibility issues needed to be considered.

Specifications
Server Port
16 x VGA port
Console Port
USB, VGA
User
1 Local
Monitor Console
1-HDB-15 Female
Video Resolution
1280 x 1024@60Hz
Input Voltage
AC 100-240V
Power Consumption
23W
Material
Metal
Port Control
Button, Hotkeys, OSD
Dimension (HxWxD)
1.67" × 17.64" × 23.82" (42.5 × 448 × 605mm )
Operating Temperature
0 to 50℃
Storage Temperature
-20 to 60℃
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Built-to Last - MTBF 50,000 Hours

Using SECC material, two high-temperature baking processes and multi-pass paint tests. With industrial-grade electronic components, the MTBF is more than 50,000 hours.

Adjustable Depth to Fit Different Sizes of Racks

With a convenient rack mountable sliding / retractable active matrix monitor and keyboard, it fits any environment.

Pull-out rails come with locking part which is easy to use and saves space

The comfortable handle helps to push-in and pull-out the KVM easily

The security lock keeps the KVM from being opening and being damaged easily

Specifications

16-Port × 1 User VGA 1U Rack-Mount USB KVM Switch with 19" LED

KVM-160119 provides you with a rack-mounted keyboard, LED and Synaptics touchpad in a single console occupying only 1U of rack space, and can control up to 16 computers/servers. It supports access to computers or servers equipped with Windows, Linux, Mac, and Sun operating systems. Its consoles are easy to set up, just plug the cable into the appropriate port. There is no software needed to be set up, no complicated installation procedures are involved, and no compatibility issues needed to be considered.

Specifications
Server Port
16 x VGA port
Console Port
USB, VGA
User
1 Local
Monitor Console
1-HDB-15 Female
Video Resolution
1280 x 1024@60Hz
Input Voltage
AC 100-240V
Power Consumption
23W
Material
Metal
Port Control
Button, Hotkeys, OSD
Dimension (HxWxD)
1.67" × 17.64" × 23.82" (42.5 × 448 × 605mm )
Operating Temperature
0 to 50℃
Storage Temperature
-20 to 60℃
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Built-to Last - MTBF 50,000 Hours

Using SECC material, two high-temperature baking processes and multi-pass paint tests. With industrial-grade electronic components, the MTBF is more than 50,000 hours.

Adjustable Depth to Fit Different Sizes of Racks

With a convenient rack mountable sliding / retractable active matrix monitor and keyboard, it fits any environment.

Pull-out rails come with locking part which is easy to use and saves space

The comfortable handle helps to push-in and pull-out the KVM easily

The security lock keeps the KVM from being opening and being damaged easily

Questions & Answers

Customer Reviews

Resources

1.219,62 € (Incl. VAT)

Pre-order