FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 8-Port x 1 User VGA 1U Rack-Mount USB KVM Switch Overall  Introduction.
01:50
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about 8-Port x 1 User VGA 1U Rack-Mount USB KVM Switch Overall  Introduction.
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .

Customized 8-Port x1 User VGA 1U Rack-Mount USB KVM Switch with 19" LED, 8 VGA Cables Included

#186315
#186315

8-Port 1 User 1280×1024

837,95 € (Excl. VAT)
FS P/N: KVM-080119
997,16 € (Incl. VAT)
FS P/N: KVM-080119
19 Sold
2 Reviews
8 Questions
VGA Length:
5m
Keyboard Language Type:
English
Pre-order, Ship by May 29, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
2-Year Warranty
Specifications
Connectivity Solutions
Videos
Q&A
Reviews
Resources

8-Port × 1 User VGA 1U Rack-Mount USB KVM Switch with 19" LED

KVM-080119 provides you with a rack-mounted keyboard, LED and Synaptics touchpad in a single console occupying only 1U of rack space, and can control up to 8 computers/servers. It supports access to computers or servers equipped with Windows, Linux, Mac, and Sun operating systems. Its consoles are easy to set up, just plug the cable into the appropriate port. There is no software needed to be set up, no complicated installation procedures are involved, and no compatibility issues needed to be considered.

Specifications
Server Port
8 x VGA port
Console Port
USB, VGA
User
1 Local
Monitor Console
1-HDB-15 Female
Video Resolution
1280 x 1024@60Hz
Input Voltage
AC 100-240V
Power Consumption
21W
Material
Metal
Port Control
Button, Hotkeys, OSD
Dimension (HxWxD)
1.67" × 17.64" × 23.82" (42.5 × 448 × 605mm )
Operating Temperature
0 to 50℃
Storage Temperature
-20 to 60℃
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Specifications

8-Port × 1 User VGA 1U Rack-Mount USB KVM Switch with 19" LED

KVM-080119 provides you with a rack-mounted keyboard, LED and Synaptics touchpad in a single console occupying only 1U of rack space, and can control up to 8 computers/servers. It supports access to computers or servers equipped with Windows, Linux, Mac, and Sun operating systems. Its consoles are easy to set up, just plug the cable into the appropriate port. There is no software needed to be set up, no complicated installation procedures are involved, and no compatibility issues needed to be considered.

Specifications
Server Port
8 x VGA port
Console Port
USB, VGA
User
1 Local
Monitor Console
1-HDB-15 Female
Video Resolution
1280 x 1024@60Hz
Input Voltage
AC 100-240V
Power Consumption
21W
Material
Metal
Port Control
Button, Hotkeys, OSD
Dimension (HxWxD)
1.67" × 17.64" × 23.82" (42.5 × 448 × 605mm )
Operating Temperature
0 to 50℃
Storage Temperature
-20 to 60℃
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Questions & Answers

Customer Reviews

Resources

837,95 € (Excl. VAT)

997,16 € (Incl. VAT)

Pre-order