FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FMU-AD402160M3U.
This picture is about FMU-AD402160M3U.
This picture is about FMU-AD402160M3U.
This picture is about FMU-AD402160M3U.
This picture is about FMU-AD402160M3U.
This picture is about FMU-AD402160M3U.
This picture is about FMU-AD402160M3U.
This picture is about FMU-AD402160M3U.
This picture is about FMU-AD402160M3U.
This picture is about FMU-AD402160M3U.
This picture is about FMU-AD402160M3U.
This picture is about FMU-AD402160M3U.

40 Channels 100GHz C21-C60 Active, with 1310nm and Monitor Port, 4.5dB Typical IL, LC/UPC, Dual Fiber DWDM Mux Demux, 1U Rack Mount

#182058
#182058

1U Rack Mount ITU-T

2.420,46 € (Incl. VAT)
FS P/N: FMU-AD402160M3U
31 Sold
267 Reviews
8 Questions
2 in DE Warehouse, Get it by 31 Jul, 2024
25 in Global Warehouse, Get it by 12 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
3-Year Warranty

40CH C21-C60 Active Dual Fiber DWDM Mux Demux, AAWG, with 1310nm and Monitor Port

The 40ch active DWDM Mux Demux is a high density, low loss and standalone DWDM device based on AAWG (Athermal Arrayed Waveguide Grating) technology. Its front panel contains transmission status indicators to identify link status visually when the power is turned on. And it can also be simply managed and monitored through the WEB interface. In accordance with the ITU-T G.694.1 100GHz grid, it maximizes the capacity of the C-band range.

Specifications
Wavelength
40 Channels C21-C60
Channel Spacing
100GHz (0.8nm)
Channel Passband
±0.1nm
Technology
AAWG (Gaussian)
Wavelength Accuracy
±50pm
Management Type
SNMP v1/v2/v3, WEB
Insertion Loss
≤6.0dB,4.5dB Typical
Insertion Loss @ 1310 Port
≤2.0dB
Insertion Loss @ OSC Port
<1.5dB
Insertion Loss @ 1% Mon
≤27dB
Passband Ripple
≤1.5dB
Insertion Loss Uniformity
≤1.5dB
Polarization Mode Dispersion
≤0.5ps
Directivity
≥41dB
Adjacent Channel Isolation
≥24dB
Polarization Dependent Loss
≤0.9dB
Non-adjacent Channel Isolation
≥29dB
Temperature
Operating -5 to 65°C (23 to 149°F)
Storage -40 to 85°C (-40 to 185°F)
Power Supply
Dual power, 100VAC~240VAC
Dimensions (HxWxD)
1.73"x19"x12"(44x482.6x400mm)
Note: Insertion Loss is specified with connectors and adapters.
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
40 Channels Active DWDM Mux Demux
Multiplexing up to 40 channels over one fiber pair. A visual confirmation via LEDs shows that each channel and line are set up correctly.
High Capacity
Visual Port Monitoring
1U Standard Design
High Capacity to 400G

40 x 10Gbps DWDM network meets the transport of up to 400Gbps in total over one pair of fiber. The 1310nm port is intended for 1310nm legacy traffic.

Monitor Port for Your Diversified Monitoring Needs

Usually at a split of 1% (2%, 3%, 5% optional), the monitor port offers flexible monitoring ways to test the power, wavelength and OSNR of the optical signal without service interruption.

Mix of Services Multiplexing at Any Rate
Flexible mix of 1G/10G/25G/40G/100G/200G Ethernet, 8G/16G FC, SAN, OTN, SDH/SONET and native video services, it's transparent for any rate, any service multiplexing and upgrade.
Ethernet
SAN
OTN
Video Services
SONET/SDH
Test Platform for Quality Assurance

More than 10+ testing procedures for strict quality control.

Support Any Network Needs
It interconnects seamlessly with transponder, muxponder, amplifier, ROADM product lines, and third party WDM products, to form high capacity tailored DWDM network solutions.
DCI
Cloud Service Providers
Enterprises
Education
Flexible Management and Operation
Through WEB management, you can configure, monitor and troubleshoot the device in real time. The input and output power thresholds can be modified to meet network requirements.
Simple Operation, Visual Interface
Quick Fault Location
Flexible Port Threshold Set
Custom Solution Tailored to Your Needs
Increase Network Capacity
Up to 96 DWDM channels to be connected simultaneously over a dark fiber network
Network Design and Optimization
Includes a bill of materials (BOM) to match the future-proofing network requirements
Staging and Configuration Support
Encompasses building up and testing and configuring throughout the network
Number of channels
40
40
40
40
40
Wavelength
C21-C60
C21-C60
C21-C60
C21-C60
C21-C60
Insertion Loss
≤ 6.0dB, 4.5dB Typical
≤ 5.0dB, 3.5dB Typical
≤ 4.5dB, 3.0dB Typical
≤ 5.5dB, 4.5dB Typical
≤ 6.0dB, 5.5dB Typical
Channel Spacing
0.8nm
0.8nm
0.8nm
0.8nm
0.8nm
Channel Isolation
Adjacent ≥24dB
Non-adjacent≥ 29dB
Adjacent ≥ 25dB Non-adjacent ≥ 29dB
Adjacent ≥ 25dB Non-adjacent ≥ 29dB
Adjacent ≥ 25dB Non-adjacent ≥ 29dB
Adjacent ≥ 25dB Non-adjacent ≥ 30dB
Return Loss
≥ 41dB
≥ 40dB
≥ 40dB
≥ 40dB
≥ 40dB
Special Service
1310nm, Monitor Port
1310nm, Monitor Port
Monitor Port
1310nm, Monitor Port
Monitor Port
Technology
AAWG (Gaussian)
AAWG (Gaussian)
AAWG (Gaussian)
AAWG (Flat-top)
AAWG (Gaussian)
Property
Active
Passive
Passive
Passive
Active
Monitoring Type
OPD/OPM/WEB
OPD/OPM
OPD/OPM
OPD/OPM
OPD/OPM
Power Handling
Dual power, 100VAC~240VAC
≤300mW
≤ 300mW
Housing
1U Rack Mount
1U Rack Mount
1U Rack Mount
1U Rack Mount
M6200 Plug-in Module
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
    4.9
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    250
    17
    0
    0
    0

    P***n

    United States

    November 20, 2023
    5.0
    I want to express my gratitude for the excellent service. This has been one of the most seamless ordering processes I've experienced!
    Verified Purchase
    Helpful 0
    Comment 0

    J***r

    Senegal

    July 11, 2023
    5.0
    I truly appreciated the smooth and straightforward ordering process, along with the prompt delivery. Additionally, the packaging was exceptionally well-done.
    Verified Purchase
    Helpful 2
    Comment 0

    S***a

    United States

    February 16, 2023
    5.0
    Thank you for the swift international shipping, seamless order process, and excellent customer service. Much appreciated!
    Verified Purchase
    Helpful 1
    Comment 0
    See all reviews
    Resources
    Recently Viewed