Cisco SFP-10G-SR compatible SFP+ transceiver supports up to 400m link lengths over OM4 MMF (300m over OM3 MMF) via an LC duplex connector. This transceiver is compliant with SFF-8431, SFF-8432 and IEEE 802.3ae standards and for seamless interoperability in multivendor environments. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Featuring low power consumption and high speed, this 10G SFP+ transceiver is ideal for data centers, enterprise wiring closets, service provider transport applications, Radio & Baseband Units, etc.
![Cisco SFP-10G-SR Compatible SFP+ 10GBASE-SR 850nm 300m DOM Duplex LC/UPC MMF Optical Transceiver Module This picture is about SFP-10GSR-85.](https://resource.fs.com/mall/SFP%2B-Transceivers/550x550/20180424165612_418.jpg)
Click to open expanded view
![Cisco SFP-10G-SR Compatible SFP+ 10GBASE-SR 850nm 300m DOM Duplex LC/UPC MMF Optical Transceiver Module This picture is about SFP-10GSR-85.](https://resource.fs.com/mall/SFP%2B-Transceivers/60x60/20180424165612_418.jpg)
![Cisco SFP-10G-SR Compatible SFP+ 10GBASE-SR 850nm 300m DOM Duplex LC/UPC MMF Optical Transceiver Module This picture is about SFP-10GSR-85.](https://resource.fs.com/mall/SFP%2B-Transceivers/60x60/20180424165612_990.jpg)
![Cisco SFP-10G-SR Compatible SFP+ 10GBASE-SR 850nm 300m DOM Duplex LC/UPC MMF Optical Transceiver Module This picture is about SFP-10GSR-85.](https://resource.fs.com/mall/SFP%2B-Transceivers/60x60/20180322182421_533.jpg)
![Cisco SFP-10G-SR Compatible SFP+ 10GBASE-SR 850nm 300m DOM Duplex LC/UPC MMF Optical Transceiver Module This picture is about SFP-10GSR-85.](https://resource.fs.com/mall/SFP%2B-Transceivers/60x60/20180322182421_666.jpg)
![Cisco SFP-10G-SR Compatible SFP+ 10GBASE-SR 850nm 300m DOM Duplex LC/UPC MMF Optical Transceiver Module This picture is about SFP-10GSR-85.](https://resource.fs.com/mall/SFP%2B-Transceivers/60x60/20180322182421_668.jpg)
![Cisco SFP-10G-SR Compatible SFP+ 10GBASE-SR 850nm 300m DOM Duplex LC/UPC MMF Optical Transceiver Module This picture is about SFP-10GSR-85.](https://resource.fs.com/mall/Cisco/60x60/11552-1.jpg)
Cisco SFP-10G-SR Compatible SFP+ 10GBASE-SR 850nm 300m DOM Duplex LC/UPC MMF Optical Transceiver Module
Hot #11552
Hot #11552
23,80 € (Incl. VAT)
FS P/N: SFP-10GSR-85
932.4K Sold
5.5K Reviews
0 Question
Transceiver Models:
Compatible:
38824 in DE Warehouse, Get it by 19 Jun, 2024
13030 in Global Warehouse, Get it by 01 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Cisco SFP-10G-SR Compatible 10GBASE-SR SFP+ Transceiver Module (MMF, 850nm, 300m, LC, DOM)
Specifications
Cisco Compatible
SFP-10G-SR
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10.3125Gbps
Wavelength
850nm
Max Cable Distance
300m@OM3/400m@OM4
Connector
Duplex LC
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PIN
TX Power
-7.3~-1dBm
Receiver Sensitivity
< -11.1dBm
Powerbudget
3.8dB
Receiver Overload
-1dBm
Typical Power Consumption
≤1W
Extinction Ratio
>3dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Core Size
50/125µm
Modulation
NRZ
Protocols
IEEE 802.3ae, SFF-8472, SFF-8431, SFF-8432,SFP+ MSA Compliant, CPRI, eCPRI
Warranty
5 Years
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/2024032309282519qqvk.jpg)
Features
Upgrade Your Network One Site at a Time
Upgrade just one site to 40G gear, and still connect it to the existing 10G sites.
Connect New 40G Sites to Legacy 10G Sites
Full Utilize Your 40G Port Bandwidth
Re-use 10G Optics in New 40G Ports
10G Connectivity for Data Center
Featured with 1W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tailored Excellence with TO-Can Packaging
Taking TO-can package design, the transceiver has great reliability, airtightness, and heat dissipation performance, ideal for telecom &
data center applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20230626144118v8hjmg.jpg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
The transceiver can be reconfigured by FS BOX to work with different brands, offering flexible and customizable connectivity options for diverse network environments.
Data Rate (Max) | 10Gbps | 10Gbps | 10Gbps | 10Gbps |
Wavelength | 850nm | 1310nm | 1310nm | 1310nm |
Cable Distance (Max) | 300m@OM3 400m@OM4 | 220m@OM3 300m@SMF | 2km@SMF | 10km@SMF |
Cable Type | MMF | MMF/SMF | SMF | SMF |
TX Power | -7.3~-1dBm | -6.5~-0.5dBm | -8.2~0.5dBm | -8.2~0.5dBm |
Receiver Sensitivity | <-11.1dBm | < -8.4dBm | <-12.6dBm | <-14.4dBm |
Power Consumption | ≤1W | ≤1W | ≤1W | ≤1W |
Videos
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
4640
712
190
2
0
A***r
United States
May 29, 2024
These guys are great i love there help and quick shipping always great service!
Verified Purchase
Helpful 0
Comment 0T***n
Armenia
January 26, 2024
Еxcellent packaging. Еverything as in the description.
Verified Purchase
Helpful 0
Comment 0M***l
Colombia
April 14, 2023
Yeah, it's all good, you guys moved very quick.
Thanks a lot!
Thanks a lot!
Verified Purchase
Helpful 2
Comment 0See all reviews
Resources
Recently Viewed