FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany (English / € EUR)
Contact Us

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S8550-6Q2C.
This picture is about S8550-6Q2C.
This picture is about S8550-6Q2C.
This picture is about S8550-6Q2C.
This picture is about S8550-6Q2C.
This picture is about S8550-6Q2C.
This picture is about S8550-6Q2C.
This picture is about S8550-6Q2C.
This picture is about S8550-6Q2C.
This picture is about S8550-6Q2C.
This picture is about S8550-6Q2C.
This picture is about S8550-6Q2C.

S8550-6Q2C, 8-Port Ethernet L3 Switch, 6 x 40Gb QSFP+, with 2 x 100G QSFP28, Support MPLS&MLAG

Hot #158185
Hot #158185

MLAG MPLS LACP

1.238,00 € (Excl. VAT)
FS P/N: S8550-6Q2C
1.473,22 € (Incl. VAT)
FS P/N: S8550-6Q2C
441 Sold
3 Reviews
29 Questions
Models:
13 In DE Warehouse, Get It By Apr 23, 2024
19 In Global Warehouse, Get It By May 3, 2024
10 Back in stock, Recently Get It By Jun 10, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

8-Port Ethernet L3 Switch, 6 x 40Gb QSFP+, with 2 x 100G QSFP28, Support MPLS&MLAG

S8550-6Q2C is a high-performance switch with 6x 40Gb QSFP+, and 2x 100Gb QSFP28 in a compact 1U form factor. The switch comes with the complete system software with comprehensive protocols and applications to facilitate the rapid service deployment and management for traditional Layer 2 and Layer 3 networks. It is packed with hot-swappable power supply, and hot-swappable smart fans for superior processing performance and network reliability. 

Supporting advanced features, including MLAG, VXLAN, QoS, ISIS, VRRP, GRE, MPLS, etc., this switch meets data center TOR, enterprise network core, campus network convergence, E-sports core, storage network and HCI (Hyper-Converged Infrastructure) networks requirements.

Specifications
Ports
6x 40G QSFP+ | 2x 100G QSFP28
Switching Capacity
880 Gbps
Mac Address
98K
Forwarding Rate
654.72 Mpps
Latency
0.96μs
Packet Buffer
9MB
Number of VLANs
4096
Flash Memory
8GB
Operating Temperature
0 to 45°C (32 to 113°F)
DRAM
2GB
Jumbo Frame
9600
Power Supply
1 Hot-swappable
MTBF
>50,000 Hours
Fan Number
2x Hot-swappable Fans
IPv4 Routes
12K
Airflow
Front-to-Back
IPv6 Routes
2K
Dimensions (HxWxD)
1.73''x8.46'x13.9' (44×215×355mm)
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Max. Power Consumption
75W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Upgrade Your Network to High Bandwidth and Scalability
Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks and achieve high-speed networks and get reliable performance.
Redundancy Design
Improve Network Stability
100G Uplink
High Bandwidth Meets Diverse Needs
Hierarchical Design
Easy For Future Expansion
40G/100G Ports for Flexible Deployment in Multiple Scenarios
40G ports for access switch or servers, 100G ports for core switches.
880 Gbps
Switching Capacity
654 Mpps
Forwarding Rate
Layer 3
Layer Type
Traditional 3-Tier Design of Core, Aggregation, and Access
Physical Hot-backup in 1U Space Achieves Double Guarantee
The unique half-U design supports dual redundancy of power and physical links,
ensuring network availability even when a single node power subsystem or link fails.
Two physical redundancy links for access switch in 1U space
Redundant power supply in dual deployment mode
Flexible Deployment Options
It supports 1U space single-machine, dual-machine assembly and wall-mounted deployment, which can easily meet your diverse deployment needs.
Dual-machine Assembly Deployment
Wall-mounted Deployment
MPLS Helps Establish Point-to-point Connections

MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks.

MLAG Realizes Uninterrupted Services
Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.
Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs grow.
Management
WEB, CLI
Monitoring
SNMP, RMON, Syslog
Automated Configuration
RPC-API
RJ45 Ports
24x 10GBASE-T
8x100/1000/2500BASE-T
48x 10GBASE-T
SFP+ Ports
4x 10G SFP+
25G/40G/100G Ports
6x 40G QSFP+, 2x 100G QSFP28
2x 100G QSFP28
4x 40G QSFP+
32x 100G QSFP28
Management Layer
L3
L3
L2+
L3
L3
Stacking or MLAG
MLAG
MLAG
MLAG
MLAG
VLAN, QoS, IGMP Snooping, Link Aggregation
yesyesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyesyes
Power Supplies
1 Hot-swappable
1+1 Hot-swappable
1 Built-in
1+1 Hot-swappable
1+1 Hot-swappable
Fan Number
2 (1+1 Redundancy) Hot-swappable
4 (2+2 Redundancy) Hot-swappable
Single built-in fan
4 (3+1 Redundancy) Hot-swappable
4 (3+1 Redundancy) Hot-swappable
Specifications

8-Port Ethernet L3 Switch, 6 x 40Gb QSFP+, with 2 x 100G QSFP28, Support MPLS&MLAG

S8550-6Q2C is a high-performance switch with 6x 40Gb QSFP+, and 2x 100Gb QSFP28 in a compact 1U form factor. The switch comes with the complete system software with comprehensive protocols and applications to facilitate the rapid service deployment and management for traditional Layer 2 and Layer 3 networks. It is packed with hot-swappable power supply, and hot-swappable smart fans for superior processing performance and network reliability. 

Supporting advanced features, including MLAG, VXLAN, QoS, ISIS, VRRP, GRE, MPLS, etc., this switch meets data center TOR, enterprise network core, campus network convergence, E-sports core, storage network and HCI (Hyper-Converged Infrastructure) networks requirements.

Specifications
Ports
6x 40G QSFP+ | 2x 100G QSFP28
Switching Capacity
880 Gbps
Mac Address
98K
Forwarding Rate
654.72 Mpps
Latency
0.96μs
Packet Buffer
9MB
Number of VLANs
4096
Flash Memory
8GB
Operating Temperature
0 to 45°C (32 to 113°F)
DRAM
2GB
Jumbo Frame
9600
Power Supply
1 Hot-swappable
MTBF
>50,000 Hours
Fan Number
2x Hot-swappable Fans
IPv4 Routes
12K
Airflow
Front-to-Back
IPv6 Routes
2K
Dimensions (HxWxD)
1.73''x8.46'x13.9' (44×215×355mm)
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Max. Power Consumption
75W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Upgrade Your Network to High Bandwidth and Scalability
Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks and achieve high-speed networks and get reliable performance.
Redundancy Design
Improve Network Stability
100G Uplink
High Bandwidth Meets Diverse Needs
Hierarchical Design
Easy For Future Expansion
40G/100G Ports for Flexible Deployment in Multiple Scenarios
40G ports for access switch or servers, 100G ports for core switches.
880 Gbps
Switching Capacity
654 Mpps
Forwarding Rate
Layer 3
Layer Type
Traditional 3-Tier Design of Core, Aggregation, and Access
Physical Hot-backup in 1U Space Achieves Double Guarantee
The unique half-U design supports dual redundancy of power and physical links,
ensuring network availability even when a single node power subsystem or link fails.
Two physical redundancy links for access switch in 1U space
Redundant power supply in dual deployment mode
Flexible Deployment Options
It supports 1U space single-machine, dual-machine assembly and wall-mounted deployment, which can easily meet your diverse deployment needs.
Dual-machine Assembly Deployment
Wall-mounted Deployment
MPLS Helps Establish Point-to-point Connections

MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks.

MLAG Realizes Uninterrupted Services
Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.
Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs grow.
Management
WEB, CLI
Monitoring
SNMP, RMON, Syslog
Automated Configuration
RPC-API
RJ45 Ports
24x 10GBASE-T
8x100/1000/2500BASE-T
48x 10GBASE-T
SFP+ Ports
4x 10G SFP+
25G/40G/100G Ports
6x 40G QSFP+, 2x 100G QSFP28
2x 100G QSFP28
4x 40G QSFP+
32x 100G QSFP28
Management Layer
L3
L3
L2+
L3
L3
Stacking or MLAG
MLAG
MLAG
MLAG
MLAG
VLAN, QoS, IGMP Snooping, Link Aggregation
yesyesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyesyes
Power Supplies
1 Hot-swappable
1+1 Hot-swappable
1 Built-in
1+1 Hot-swappable
1+1 Hot-swappable
Fan Number
2 (1+1 Redundancy) Hot-swappable
4 (2+2 Redundancy) Hot-swappable
Single built-in fan
4 (3+1 Redundancy) Hot-swappable
4 (3+1 Redundancy) Hot-swappable

Questions & Answers

Customer Reviews

Resources

1.238,00 € (Excl. VAT)

1.473,22 € (Incl. VAT)

13 In DE Warehouse
19 In Global Warehouse