FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about PLC-116-MM-90-SCA-15.
This picture is about PLC-116-MM-90-SCA-15.
This picture is about PLC-116-MM-90-SCA-15.
This picture is about PLC-116-MM-90-SCA-15.
This picture is about PLC-116-MM-90-SCA-15.
This picture is about PLC-116-MM-90-SCA-15.
This picture is about PLC-116-MM-90-SCA-15.
This picture is about PLC-116-MM-90-SCA-15.
This picture is about PLC-116-MM-90-SCA-15.
This picture is about PLC-116-MM-90-SCA-15.

1 x 16 PLC Fiber Splitter, Mini Module, 900μm, SC/APC, Singlemode

#179178
#179178

50:50 ≤13.8dB IL ≤0.3dB PDL

15,00 € (Excl. VAT)
FS P/N: PLC-116-MM-90-SCA-15
17,85 € (Incl. VAT)
FS P/N: PLC-116-MM-90-SCA-15
610 Sold
152 Reviews
2 Questions
80 in Global Warehouse, Get it by May 16, 2024
10 in Transit, Get it by May 27, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

1x 16 PLC Fiber Splitter, Mini Module, 900μm, SC/APC, Singlemode

Planar lightwave circuit (PLC) splitter is a type of optical power management device that is fabricated using silica optical waveguide technology to distribute optical signals from Central Office (CO) to multiple premise locations.

Blockless PLC splitter has stronger fiber protection than bare fiber splitter, which is a miniaturization result of cassette splitter. It's mainly used for various connection and distribution boxes or network cabinets.

Specifications
Package Style
Mini Module
Configuration Type
1x 16
Fiber Grade
G.657A1
Fiber Mode
Singlemode
Connector Type
SC/APC
Split Ratio
50/50
Insertion Loss
≤ 13.8dB
Return Loss
≥ 55dB
Loss Uniformity
≤ 1.2dB
Directivity
≥ 55dB
Polarization Dependent Loss
≤ 0.3dB
Temperature Dependent Loss
≤ 0.5dB
Wavelength Dependent Loss
≤ 0.3dB
Operating Bandwidth
1260~1650nm
Dimensions (HxWxD)
3.15"x0.79"x0.24" (80x20x6mm)
Temperature
Operating -40 to 85°C (-40 to 185°F)
Storage -40 to 85°C (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Premium Fiber Splitter Guarantees Stable Transmission

With compact structure and bending insensitive cables, the blockless splitter takes less distortion during use, which ensures reliable optical transmission.

Bend Insensitive Fiber

G.657A1 cables with 10mm min.bend radius allow tighter or bending cable routing.

Nano-zirconia Ceramic Ferrules

Nano-zirconia ceramic ferrules provide 13.7dB max.IL and 55dB min.RL.

SC/APC Connectors

The fibers contain SC/APC connectors for plug and play, no need to splice.

Uniform Distribution of Optical Signal

PLC splitters enable the transmission power at each splitter output port to be the same, which simplifies the network design and reduces the costs.

Widely Used in FTTX Projects and Data Communication Centers

["Optical splitter has played an important role in passive optical networks (like EPON, GPON, BPON, FTTX, FTTH, etc.) by allowing a single PON Interface to be shared among many subscribers."]

Package Style
Mini Module
Bare Fiber
ABS Module
LGX Cassette
1U Rack Mount
Configuration Type
1x 16
1x 16
1x 16
1x 16
1x 16
Fiber Grade
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Connector Type
SC/APC
SC/APC
LC/APC
SC/APC
Fiber Type
Bunch
Ribbon Fiber
Bunch
Bunch
Bunch
Input/Output Fiber Diameter
900μm
250μm
2.0mm
Input/Output Fiber Length
1.5m
1.5m
1.5m
Insertion Loss
≤ 13.8dB
≤ 13.5dB
≤ 13.8dB
≤ 13.8dB
≤ 13.8dB
Return Loss
≥ 55dB
≥ 55dB
≥ 55dB
≥ 55dB
≥ 55dB
Polarization Dependent Loss(PDL)
≤ 0.3dB
≤ 0.3dB
≤ 0.3dB
≤ 0.3dB
≤ 0.3dB
Loss Uniformity
≤ 1.2dB
≤ 1.2dB
≤ 1.2dB
≤ 1.2dB
≤ 1.2dB
Installation
Small spaces in fiber splice closures, joint boxes, etc.
Small spaces in fiber splice closures, joint boxes, etc.
Racks, network cabinets, wall-mounted boxes, fiber distribution box, etc.
1U LGX enclosure, network cabinets, etc.
Network cabinets, wall-mounted boxes, etc.
Specifications

1x 16 PLC Fiber Splitter, Mini Module, 900μm, SC/APC, Singlemode

Planar lightwave circuit (PLC) splitter is a type of optical power management device that is fabricated using silica optical waveguide technology to distribute optical signals from Central Office (CO) to multiple premise locations.

Blockless PLC splitter has stronger fiber protection than bare fiber splitter, which is a miniaturization result of cassette splitter. It's mainly used for various connection and distribution boxes or network cabinets.

Specifications
Package Style
Mini Module
Configuration Type
1x 16
Fiber Grade
G.657A1
Fiber Mode
Singlemode
Connector Type
SC/APC
Split Ratio
50/50
Insertion Loss
≤ 13.8dB
Return Loss
≥ 55dB
Loss Uniformity
≤ 1.2dB
Directivity
≥ 55dB
Polarization Dependent Loss
≤ 0.3dB
Temperature Dependent Loss
≤ 0.5dB
Wavelength Dependent Loss
≤ 0.3dB
Operating Bandwidth
1260~1650nm
Dimensions (HxWxD)
3.15"x0.79"x0.24" (80x20x6mm)
Temperature
Operating -40 to 85°C (-40 to 185°F)
Storage -40 to 85°C (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Premium Fiber Splitter Guarantees Stable Transmission

With compact structure and bending insensitive cables, the blockless splitter takes less distortion during use, which ensures reliable optical transmission.

Bend Insensitive Fiber

G.657A1 cables with 10mm min.bend radius allow tighter or bending cable routing.

Nano-zirconia Ceramic Ferrules

Nano-zirconia ceramic ferrules provide 13.7dB max.IL and 55dB min.RL.

SC/APC Connectors

The fibers contain SC/APC connectors for plug and play, no need to splice.

Uniform Distribution of Optical Signal

PLC splitters enable the transmission power at each splitter output port to be the same, which simplifies the network design and reduces the costs.

Widely Used in FTTX Projects and Data Communication Centers

["Optical splitter has played an important role in passive optical networks (like EPON, GPON, BPON, FTTX, FTTH, etc.) by allowing a single PON Interface to be shared among many subscribers."]

Package Style
Mini Module
Bare Fiber
ABS Module
LGX Cassette
1U Rack Mount
Configuration Type
1x 16
1x 16
1x 16
1x 16
1x 16
Fiber Grade
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Connector Type
SC/APC
SC/APC
LC/APC
SC/APC
Fiber Type
Bunch
Ribbon Fiber
Bunch
Bunch
Bunch
Input/Output Fiber Diameter
900μm
250μm
2.0mm
Input/Output Fiber Length
1.5m
1.5m
1.5m
Insertion Loss
≤ 13.8dB
≤ 13.5dB
≤ 13.8dB
≤ 13.8dB
≤ 13.8dB
Return Loss
≥ 55dB
≥ 55dB
≥ 55dB
≥ 55dB
≥ 55dB
Polarization Dependent Loss(PDL)
≤ 0.3dB
≤ 0.3dB
≤ 0.3dB
≤ 0.3dB
≤ 0.3dB
Loss Uniformity
≤ 1.2dB
≤ 1.2dB
≤ 1.2dB
≤ 1.2dB
≤ 1.2dB
Installation
Small spaces in fiber splice closures, joint boxes, etc.
Small spaces in fiber splice closures, joint boxes, etc.
Racks, network cabinets, wall-mounted boxes, fiber distribution box, etc.
1U LGX enclosure, network cabinets, etc.
Network cabinets, wall-mounted boxes, etc.

Questions & Answers

Customer Reviews

Resources

15,00 € (Excl. VAT)

17,85 € (Incl. VAT)

80 in Global Warehouse