Germany
Free delivery on orders over EUR 79 (Excl. VAT)
PLC Splitters
11 Results
Sort by:
Sort by: Popularity
1 x 4 Single Mode PLC Splitter, Bare Fiber, No Connector, 250μm
Hot
1x21x81x161x32+NaN

1 x 4 Single Mode PLC Splitter, Bare Fiber, No Connector, 250μm

50:50 | ≤7.1dB IL | ≤0.2dB PDL | Splice Trays | Optical Distribution Boxes
5,90 € (Excl. VAT)
7,02 € (Incl. VAT)
1 x 2 Single Mode PLC Splitter, Mini Module, SC/APC, 900μm
Hot
1x31x41x61x81x91x121x161x24+NaN

1 x 2 Single Mode PLC Splitter, Mini Module, SC/APC, 900μm

50:50 | ≤4.1dB IL | ≤0.2dB PDL | Optical Distribution Boxes | Racks
8,50 € (Excl. VAT)
10,12 € (Incl. VAT)
1 x 32 Single Mode PLC Splitter, ABS Module, SC/APC, 2.0mm
Hot
1x21x41x16Customized+NaN

1 x 32 Single Mode PLC Splitter, ABS Module, SC/APC, 2.0mm

50:50 | ≤16.9dB IL | ≤0.3dB PDL | Optical Distribution Boxes | Racks
47,00 € (Excl. VAT)
55,93 € (Incl. VAT)
1 x 32 Single Mode PLC Splitter, 1U Rack Mount
Hot
1x16+NaN

1 x 32 Single Mode PLC Splitter, 1U Rack Mount

50:50 | ≤16.9dB IL | ≤0.3dB PDL | Fiber Distribution Cabinet | Network Cabinet
110,00 € (Excl. VAT)
130,90 € (Incl. VAT)
1 x 2 Single Mode PLC Splitter, Standard FHD® Cassette, SC/APC
New
1x41x8+NaN

1 x 2 Single Mode PLC Splitter, Standard FHD® Cassette, SC/APC

50:50 | ≤4.1dB IL | ≤0.2dB PDL | FHD Box
35,00 € (Excl. VAT)
41,65 € (Incl. VAT)
1 x 16 Single Mode PLC Splitter, Standard FHD® Cassette, LC/APC
New
1x21x41x8+NaN

1 x 16 Single Mode PLC Splitter, Standard FHD® Cassette, LC/APC

50:50 | ≤13.8dB IL | ≤0.3dB PDL | FHD Box
69,00 € (Excl. VAT)
82,11 € (Incl. VAT)
1 x 8 Single Mode PLC Splitter, Standard LGX Cassette
1x21x4+NaN

1 x 8 Single Mode PLC Splitter, Standard LGX Cassette

50:50 | ≤10.5dB IL | ≤0.2dB PDL | LGX Fiber Enclosure
45,00 € (Excl. VAT)
53,55 € (Incl. VAT)
1U Slide-Out Rack Mount LGX Fiber Enclosure Unloaded
+NaN

1U Slide-Out Rack Mount LGX Fiber Enclosure Unloaded

1U 19" | SPCC | 3x PLC LGX Cassettes
73,00 € (Excl. VAT)
86,87 € (Incl. VAT)
1 x 2 Single Mode PLC Splitter, Standard LGX Cassette
1x41x81x16+NaN

1 x 2 Single Mode PLC Splitter, Standard LGX Cassette

50:50 | ≤4.0dB IL | ≤0.2dB PDL | LGX Fiber Enclosure
35,00 € (Excl. VAT)
41,65 € (Incl. VAT)
1 x 128 Single Mode PLC Splitter, ABS Module, SC/UPC, 2.0mm

1 x 128 Single Mode PLC Splitter, ABS Module, SC/UPC, 2.0mm

50/50 | ≤24dB IL | ≤0.3dB PDL | Optical Distribution Boxes | Racks
569,00 € (Excl. VAT)
677,11 € (Incl. VAT)
Customized 1 x 5 Single Mode Unbalanced PLC Splitter

Customized 1 x 5 Single Mode Unbalanced PLC Splitter

20:80 | 33:67 | 50:50 | 75:25 | 95:5 | Bare Fiber | Mini Module | ABS Module
12,00 € (Excl. VAT)
14,28 € (Incl. VAT)
PLC Splitters
Series
Configuration Type
Connector Type
Filter
11 Results
Sort by:
Sort by: Popularity
1 x 4 Single Mode PLC Splitter, Bare Fiber, No Connector, 250μm
Hot

1 x 4 Single Mode PLC Splitter, Bare Fiber, No Connector, 250μm

50:50 | ≤7.1dB IL | ≤0.2dB PDL | Splice Trays | Optical Distribution Boxes
5,90 € (Excl. VAT)
7,02 € (Incl. VAT)
1 x 2 Single Mode PLC Splitter, Mini Module, SC/APC, 900μm
Hot

1 x 2 Single Mode PLC Splitter, Mini Module, SC/APC, 900μm

50:50 | ≤4.1dB IL | ≤0.2dB PDL | Optical Distribution Boxes | Racks
8,50 € (Excl. VAT)
10,12 € (Incl. VAT)
1 x 32 Single Mode PLC Splitter, ABS Module, SC/APC, 2.0mm
Hot

1 x 32 Single Mode PLC Splitter, ABS Module, SC/APC, 2.0mm

50:50 | ≤16.9dB IL | ≤0.3dB PDL | Optical Distribution Boxes | Racks
47,00 € (Excl. VAT)
55,93 € (Incl. VAT)
1 x 32 Single Mode PLC Splitter, 1U Rack Mount
Hot

1 x 32 Single Mode PLC Splitter, 1U Rack Mount

50:50 | ≤16.9dB IL | ≤0.3dB PDL | Fiber Distribution Cabinet | Network Cabinet
110,00 € (Excl. VAT)
130,90 € (Incl. VAT)
1 x 2 Single Mode PLC Splitter, Standard FHD® Cassette, SC/APC
New

1 x 2 Single Mode PLC Splitter, Standard FHD® Cassette, SC/APC

50:50 | ≤4.1dB IL | ≤0.2dB PDL | FHD Box
35,00 € (Excl. VAT)
41,65 € (Incl. VAT)
1 x 16 Single Mode PLC Splitter, Standard FHD® Cassette, LC/APC
New

1 x 16 Single Mode PLC Splitter, Standard FHD® Cassette, LC/APC

50:50 | ≤13.8dB IL | ≤0.3dB PDL | FHD Box
69,00 € (Excl. VAT)
82,11 € (Incl. VAT)
1 x 8 Single Mode PLC Splitter, Standard LGX Cassette

1 x 8 Single Mode PLC Splitter, Standard LGX Cassette

50:50 | ≤10.5dB IL | ≤0.2dB PDL | LGX Fiber Enclosure
45,00 € (Excl. VAT)
53,55 € (Incl. VAT)
1U Slide-Out Rack Mount LGX Fiber Enclosure Unloaded

1U Slide-Out Rack Mount LGX Fiber Enclosure Unloaded

1U 19" | SPCC | 3x PLC LGX Cassettes
73,00 € (Excl. VAT)
86,87 € (Incl. VAT)
1 x 2 Single Mode PLC Splitter, Standard LGX Cassette

1 x 2 Single Mode PLC Splitter, Standard LGX Cassette

50:50 | ≤4.0dB IL | ≤0.2dB PDL | LGX Fiber Enclosure
35,00 € (Excl. VAT)
41,65 € (Incl. VAT)
1 x 128 Single Mode PLC Splitter, ABS Module, SC/UPC, 2.0mm

1 x 128 Single Mode PLC Splitter, ABS Module, SC/UPC, 2.0mm

50/50 | ≤24dB IL | ≤0.3dB PDL | Optical Distribution Boxes | Racks
569,00 € (Excl. VAT)
677,11 € (Incl. VAT)
Customized 1 x 5 Single Mode Unbalanced PLC Splitter

Customized 1 x 5 Single Mode Unbalanced PLC Splitter

20:80 | 33:67 | 50:50 | 75:25 | 95:5 | Bare Fiber | Mini Module | ABS Module
12,00 € (Excl. VAT)
14,28 € (Incl. VAT)