FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany (English / € EUR)
Contact Us

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FLG-1UFMX-N.
This picture is about FLG-1UFMX-N.
This picture is about FLG-1UFMX-N.
This picture is about FLG-1UFMX-N.
This picture is about FLG-1UFMX-N.
This picture is about FLG-1UFMX-N.
This picture is about FLG-1UFMX-N.
This picture is about FLG-1UFMX-N.
This picture is about FLG-1UFMX-N.
This picture is about FLG-1UFMX-N.
This picture is about FLG-1UFMX-N.
This picture is about FLG-1UFMX-N.

1U Slide-Out Rack Mount LGX Fiber Enclosure Unloaded, Holds up to 3 LGX Cassettes

#51608
#51608

1U 19" SPCC 3x PLC LGX Cassettes

73,00 € (Excl. VAT)
FS P/N: FLG-1UFMX-N
86,87 € (Incl. VAT)
FS P/N: FLG-1UFMX-N
5.6K Sold
12 Reviews
6 Questions
17 In DE Warehouse, Get It By Mar 21, 2024
56 In Global Warehouse, Get It By Apr 2, 2024
20 Back in stock, Recently Get It By Apr 22, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

PLC LGX Cassette Holder, 1U Rack Chassis Unloaded

LGX PLC 1U 19" Rack Mount is an integrated unit for fiber management with a protection function, to hold 3 pieces of FS's PLC LGX cassettes. The type of PLC LGX cassettes has become the tendency in European and American fiber communications areas at present.

Specifications
Enclosure Type
Rack Mountable
Material
SPCC (Black Coating)
Slot Count
3-slot
Part Number
FLG-1UFMX-N
Installation
Standard EIA 19" Rack Rails
Dimensions (HxWxD)
1.73"x17.13"x9.02" (44x435x229.1mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 1
View products
Scenario 2
View products

Features

Integrated 1U Platform for Fiber Management
You can mount PLC LGX cassettes in this chassis for fiber management, and these scalable designs can grow with your network system.
Slide-out Rack
Easy to plug and unplug fiber at high places
Space-saving
Accept up to 3 PLC LGX cassettes
1U Size Chassis
Mount to standard EIA 19” Rack
Designed for 19'' Network Rack or Cabinet, Plug and Play

Made of aluminum alloy and resistant to dust and heat, the 1U rack enclosure can well protect fibers, convenient for installation and maintenance.

Widely Used in FTTX Projects and Data Communication Centers

Optical splitter has played an important role in passive optical networks (like EPON, GPON, BPON, FTTX, FTTH, etc.) by allowing a single PON Interface to be shared among many subscribers.

Specifications

PLC LGX Cassette Holder, 1U Rack Chassis Unloaded

LGX PLC 1U 19" Rack Mount is an integrated unit for fiber management with a protection function, to hold 3 pieces of FS's PLC LGX cassettes. The type of PLC LGX cassettes has become the tendency in European and American fiber communications areas at present.

Specifications
Enclosure Type
Rack Mountable
Material
SPCC (Black Coating)
Slot Count
3-slot
Part Number
FLG-1UFMX-N
Installation
Standard EIA 19" Rack Rails
Dimensions (HxWxD)
1.73"x17.13"x9.02" (44x435x229.1mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
View products
Scenario 2
View products
Features
Integrated 1U Platform for Fiber Management
You can mount PLC LGX cassettes in this chassis for fiber management, and these scalable designs can grow with your network system.
Slide-out Rack
Easy to plug and unplug fiber at high places
Space-saving
Accept up to 3 PLC LGX cassettes
1U Size Chassis
Mount to standard EIA 19” Rack
Designed for 19'' Network Rack or Cabinet, Plug and Play

Made of aluminum alloy and resistant to dust and heat, the 1U rack enclosure can well protect fibers, convenient for installation and maintenance.

Widely Used in FTTX Projects and Data Communication Centers

Optical splitter has played an important role in passive optical networks (like EPON, GPON, BPON, FTTX, FTTH, etc.) by allowing a single PON Interface to be shared among many subscribers.

Questions & Answers

Customer Reviews

Resources

73,00 € (Excl. VAT)

86,87 € (Incl. VAT)

17 In DE Warehouse
56 In Global Warehouse