The Intel Compatible QSFP28 transceiver provides 100GBase-BX throughput up to 30km over single-mode fiber (SMF) using a wavelength of 1309.14nm-Tx/1304.58nm-Rx via an LC connector. This bidirectional unit must be used with another transceiver or network appliance of complimenting wavelengths. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in 100G Ethernet applications.
Click to open expanded view
Intel Compatible QSFP28 100GBASE-BX30-D BiDi 1309.14nm-Tx/1304.58nm-Rx 30km DOM Simplex LC/UPC SMF Optical Transceiver Module
Intel Compatible 100GBASE-BX30 QSFP28 Optical Transceiver Module for Ethernet (SMF, 1309.14nm-Tx/1304.58nm-Rx, 30km, Simplex LC, DOM)
Quality Testing Program
Quality Testing Program
Connectivity Solutions
Features
Featured with 4.5W low-power, high-density and high-speed, the QSFP28 transceiver offers a popular way to help you quickly ramp up to 100G transmission.
Center Wavelength | 1309.14nm/1304.58nm | 1271nm/1331nm | 1280nm/1310nm |
Connector | Simplex LC | Simplex LC | Simplex LC |
Cable Distance (Max.) | 30km | 10km | 20km |
Modulation | 2x53.125G PAM4 | 4x26.56G NRZ | 4x25G NRZ |
Power Consumption | ≤4.5W | ≤4W | ≤5W |
Transmitter Type | EML | DFB | DFB |
Protocols | 100G-ER1-30, SFF-8636 Rev 2.10a, QSFP28 MSA | QSFP28 MSA | QSFP28 MSA |
Application | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet |
Videos
Intel Compatible 100GBASE-BX30 QSFP28 Optical Transceiver Module for Ethernet (SMF, 1309.14nm-Tx/1304.58nm-Rx, 30km, Simplex LC, DOM)
The Intel Compatible QSFP28 transceiver provides 100GBase-BX throughput up to 30km over single-mode fiber (SMF) using a wavelength of 1309.14nm-Tx/1304.58nm-Rx via an LC connector. This bidirectional unit must be used with another transceiver or network appliance of complimenting wavelengths. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in 100G Ethernet applications.
Quality Testing Program
Quality Testing Program
Featured with 4.5W low-power, high-density and high-speed, the QSFP28 transceiver offers a popular way to help you quickly ramp up to 100G transmission.
Center Wavelength | 1309.14nm/1304.58nm | 1271nm/1331nm | 1280nm/1310nm |
Connector | Simplex LC | Simplex LC | Simplex LC |
Cable Distance (Max.) | 30km | 10km | 20km |
Modulation | 2x53.125G PAM4 | 4x26.56G NRZ | 4x25G NRZ |
Power Consumption | ≤4.5W | ≤4W | ≤5W |
Transmitter Type | EML | DFB | DFB |
Protocols | 100G-ER1-30, SFF-8636 Rev 2.10a, QSFP28 MSA | QSFP28 MSA | QSFP28 MSA |
Application | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet |
Questions & Answers
Customer Reviews
Resources
1.898,00 € (Excl. VAT)
2.258,62 € (Incl. VAT)