The 400GBASE-DR4 silicon photonics module, MTP/MPO-12 connector, up to 500m over parallel single-mode fiber. It is compliant with OSFP MSA, CMIS 4.0 I2C Interface and 400GAUI-8 standards.
The 400 Gigabit Ethernet signal is carried over four parallel 1310nm optical lanes by one wavelength per lane. It can be used as 4x100G breakout to QSFP-DR-100G.
Click to open expanded view
Arista Networks OSFP-400G-DR4 Compatible OSFP 400GBASE-DR4 PAM4 1310nm 500m DOM MPO-12/APC SMF Optical Transceiver Module, Finned Top, Support 4 x 100G-DR
Hot #176963
Hot #176963
1.098,00 € (Excl. VAT)
FS P/N: OSFP-DR4-400G-Si1.306,62 € (Incl. VAT)
FS P/N: OSFP-DR4-400G-Si
14 Sold
6 Reviews
8 Questions
Transceiver Models:
Pre-order, Ship by 21 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources
Arista OSFP-400G-DR4 Compatible 400G DR4 OSFP PAM4 Silicon Photonics Transceiver Module (SMF, 1310nm, 500m, MTP/MPO-12, DOM)
Specifications
Arista Compatible
OSFP-400G-DR4
Vendor Name
FS
Form Factor
OSFP
Max Data Rate
425Gbps (4x106.25Gb/s)
Wavelength
1310nm
Max Cable Distance
500m
Connector
MTP/MPO-12 (APC)
Media
SMF
Transmitter Type
DFB
Receiver Type
PIN
TX Power
-2.9~4.0dBm
RX Power
-5.9~5.0dBm
Powerbudget
3dB
Modulation
8x 50G PAM4
Power Consumption
≤10W
Extinction Ratio
>3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR (Clock and Data Recovery)
TX and RX
Inbuilt FEC
No
Core Size
8.4~9.3um
Packaging Technology
COB
Protocols
IEEE 802.3bs, OSFP MSA, CMIS 4.0
Warranty
5 Years
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Leaf-spine Connections
400G Connectivity with Direct Connect Cabling
See more
Leaf-spine Connections
View products 400G Connectivity with Direct Connect Cabling
View products 100G to 400G Migration
View products 400G Structured Cabling Connections
View products Features
SiPh-Based High-performance Chip Designed for Data Center
Increase network uptime with silicon photonics that reduces cost of ownership.
Broadcom 7nm DSP Chip
Stable Transmission
≤10W
Low Power Consumption
400Gbps
High Bandwidth
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
TDECQ Test
1.68dB
Bit Error Rate Test
BER 2.4E-4
Temperature Test
0~70°C
Center Wavelength | 1310nm | 1310nm | 1310nm |
Connector | MTP/MPO-8 MTP/MPO-12(8 of the 12 Fibers Used) | MTP/MPO-8 MTP/MPO-12(8 of the 12 Fibers Used) | MTP/MPO-8 MTP/MPO-12(8 of the 12 Fibers Used) |
Cable Distance (Max.) | 500m@SMF | 500m@SMF | 500m@SMF |
Modulation | 8x 50G PAM4 | 8x 50G PAM4 | 4x 106.25G PAM4 |
DSP | Broadcom 7nm DSP | Broadcom 7nm DSP | Macom Chip |
Transmitter Type | DFB | DFB | EML |
Packaging Technology | COB | COB | BOX |
Protocols | OSFP MSA, CMIS 4.0, IEEE 802.3bs | QSFP-DD MSA, CMIS Rev4.1, OIF 56G PAM4, 100G Lambda MSA, IEEE 802.3bs | QSFP112 MSA, CMIS 5.0, IEEE Std 802.3ck, IEEE 802.3bs |
Application | Data Center 800G to 2x400G Breakout 400G to 4x100G Breakout | Data Center 800G to 2x400G Breakout 400G to 4x100G Breakout | Data Center |
Videos
Specifications
Arista OSFP-400G-DR4 Compatible 400G DR4 OSFP PAM4 Silicon Photonics Transceiver Module (SMF, 1310nm, 500m, MTP/MPO-12, DOM)
The 400GBASE-DR4 silicon photonics module, MTP/MPO-12 connector, up to 500m over parallel single-mode fiber. It is compliant with OSFP MSA, CMIS 4.0 I2C Interface and 400GAUI-8 standards.
The 400 Gigabit Ethernet signal is carried over four parallel 1310nm optical lanes by one wavelength per lane. It can be used as 4x100G breakout to QSFP-DR-100G.
Specifications
Arista Compatible
OSFP-400G-DR4
Vendor Name
FS
Form Factor
OSFP
Max Data Rate
425Gbps (4x106.25Gb/s)
Wavelength
1310nm
Max Cable Distance
500m
Connector
MTP/MPO-12 (APC)
Media
SMF
Transmitter Type
DFB
Receiver Type
PIN
TX Power
-2.9~4.0dBm
RX Power
-5.9~5.0dBm
Powerbudget
3dB
Modulation
8x 50G PAM4
Power Consumption
≤10W
Extinction Ratio
>3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR (Clock and Data Recovery)
TX and RX
Inbuilt FEC
No
Core Size
8.4~9.3um
Packaging Technology
COB
Protocols
IEEE 802.3bs, OSFP MSA, CMIS 4.0
Warranty
5 Years
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Leaf-spine Connections
400G Connectivity with Direct Connect Cabling
See more
Leaf-spine Connections
View products 400G Connectivity with Direct Connect Cabling
View products 100G to 400G Migration
View products 400G Structured Cabling Connections
View products Features
SiPh-Based High-performance Chip Designed for Data Center
Increase network uptime with silicon photonics that reduces cost of ownership.
Broadcom 7nm DSP Chip
Stable Transmission
≤10W
Low Power Consumption
400Gbps
High Bandwidth
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
TDECQ Test
1.68dB
Bit Error Rate Test
BER 2.4E-4
Temperature Test
0~70°C
Center Wavelength | 1310nm | 1310nm | 1310nm |
Connector | MTP/MPO-8 MTP/MPO-12(8 of the 12 Fibers Used) | MTP/MPO-8 MTP/MPO-12(8 of the 12 Fibers Used) | MTP/MPO-8 MTP/MPO-12(8 of the 12 Fibers Used) |
Cable Distance (Max.) | 500m@SMF | 500m@SMF | 500m@SMF |
Modulation | 8x 50G PAM4 | 8x 50G PAM4 | 4x 106.25G PAM4 |
DSP | Broadcom 7nm DSP | Broadcom 7nm DSP | Macom Chip |
Transmitter Type | DFB | DFB | EML |
Packaging Technology | COB | COB | BOX |
Protocols | OSFP MSA, CMIS 4.0, IEEE 802.3bs | QSFP-DD MSA, CMIS Rev4.1, OIF 56G PAM4, 100G Lambda MSA, IEEE 802.3bs | QSFP112 MSA, CMIS 5.0, IEEE Std 802.3ck, IEEE 802.3bs |
Application | Data Center 800G to 2x400G Breakout 400G to 4x100G Breakout | Data Center 800G to 2x400G Breakout 400G to 4x100G Breakout | Data Center |
Videos
Questions & Answers
Customer Reviews
Resources
1.098,00 € (Excl. VAT)
1.306,62 € (Incl. VAT)
Pre-order