The network video recorder (NVR) can record videos from up to 8 cameras, and the storage can be expanded to 8TB in total. A variety of monitoring methods, including a web browser, monitoring software, and mobile App, are available to manage your cameras and NVR easily, ideal for small and medium enterprises, education institutions, hotels, and other applications.
Click to open expanded view
NVR101-8C-8P, 8-Channel 8-Port PoE Network Video Recorder, Record 8CH 4K@30fps, Live View/Playback 1CH 4K@30fps, Supports up to 1x8TB Hard Drive(Not Included)
NVR101-8C-8P, 8-Channel 8-Port PoE Network Video Recorder, Record 8CH 4K@30fps, Live View/Playback 1CH 4K@30fps, Supports up to 1x8TB Hard Drive(Not Included)
Connectivity Solutions
Features
With up to 8TB HDD capacity, NVR can provide security for every hour and every day. Adopting advanced H.265 format, it offers longer storage days than H.264.
The NVR can be remotely managed via a web browser, VMS(Video Management Software) and mobile App, providing ease and convenience.
IP Video Input | 8-Channel | 8-Channel | 16-ch |
Decoding Capability | 2x 4K@30fps, 4x 4MP@30fps, 5x 3MP@30fps, 8x 1080P@30fps | 2x 4K@30fps, 4x 4MP@30fps, 5x 3MP@30fps, 8x 1080P@30fps | 2x 4K@30fps, 4x 4MP@30fps, 5x 3MP@30fps, 8x 1080P@30fps, 16x 720P@30fps |
Incoming Bandwidth | 64Mbps | 80Mbps | 160Mbps |
Outgoing Bandwidth | 48Mbps | 64Mbps | 64Mbps |
Hard Drive | No HDD | No HDD | No HDD |
Maximum Storage | Up to 8TB | Up to 20TB | Up to 20TB |
24/7 Continuous Recording | |||
Remote Viewing and Control | |||
Video Playback & Backup | |||
VCA Search | Face Search, Behavior Search | Behavior Search | Behavior Search |
NVR101-8C-8P, 8-Channel 8-Port PoE Network Video Recorder, Record 8CH 4K@30fps, Live View/Playback 1CH 4K@30fps, Supports up to 1x8TB Hard Drive(Not Included)
The network video recorder (NVR) can record videos from up to 8 cameras, and the storage can be expanded to 8TB in total. A variety of monitoring methods, including a web browser, monitoring software, and mobile App, are available to manage your cameras and NVR easily, ideal for small and medium enterprises, education institutions, hotels, and other applications.
With up to 8TB HDD capacity, NVR can provide security for every hour and every day. Adopting advanced H.265 format, it offers longer storage days than H.264.
The NVR can be remotely managed via a web browser, VMS(Video Management Software) and mobile App, providing ease and convenience.
IP Video Input | 8-Channel | 8-Channel | 16-ch |
Decoding Capability | 2x 4K@30fps, 4x 4MP@30fps, 5x 3MP@30fps, 8x 1080P@30fps | 2x 4K@30fps, 4x 4MP@30fps, 5x 3MP@30fps, 8x 1080P@30fps | 2x 4K@30fps, 4x 4MP@30fps, 5x 3MP@30fps, 8x 1080P@30fps, 16x 720P@30fps |
Incoming Bandwidth | 64Mbps | 80Mbps | 160Mbps |
Outgoing Bandwidth | 48Mbps | 64Mbps | 64Mbps |
Hard Drive | No HDD | No HDD | No HDD |
Maximum Storage | Up to 8TB | Up to 20TB | Up to 20TB |
24/7 Continuous Recording | |||
Remote Viewing and Control | |||
Video Playback & Backup | |||
VCA Search | Face Search, Behavior Search | Behavior Search | Behavior Search |
Questions & Answers
Customer Reviews
Resources
149,00 € (Excl. VAT)
177,31 € (Incl. VAT)