The S8550-32C-PE 32-port 100Gb Ethernet layer 3 switch is a high-performance switch in a compact 1U form factor. The switch comes with complete system software, comprehensive protocols, and applications to facilitate the rapid service deployment and management for traditional Layer 2 and Layer 3 networks. It is packed with redundant hot-swappable power supplies, and 2+2 hot-swappable smart fans with back-to-front airflow for superior processing performance and network reliability. Supporting advanced features, including MLAG, VXLAN, IPv4/IPv6, QOS, ISIS, VRRP, GRE, MPLS, etc., this switch meets next generation Metro and HCI (Hyper-Converged Infrastructure) networks, and it is also ideal for traditional or fully virtualized data center.
Click to open expanded view
S8550-32C-PE, 32-Port Ethernet L3 Switch, 32 x 100Gb QSFP28, Support MPLS&MLAG, Hyper-Converged Infrastructure
32-Port Ethernet L3 Switch, 32 x 100Gb QSFP28, Support MPLS&MLAG
Software Spotlights
All ports support MLAG
Support LACP, VRRP, VARP, Smart Link, BFD, ERPS, G.8031, G.8032, Load-Balancing, etc
IPv4/IPv6 Dual Protocol Stack
Unicast Routing
The built-in QoS capabilities and flexible queuing technologies guarantee high quality of services
Support traffic classification based on COS/DSCP (simple classification)
Support VXLAN, NVGRE, GENEVE
Support DCBX, GRE Tunnel
Support PFC, ECN, DCBX
Realized lossless Ethernet low-latency forwarding based on RDMA (Remote Direct Memory Access)
Support advanced features of MPLS, LDP, MPLS-L2VPN, MPLS-L3VPN, VxLAN-BGP-EVPN, IPFIX
Support SNMP (Managed by Zabbix) v1, v2, and v3
Support IPv4/IPv6 ACL and MAC whitelisting
Support ARP inspection
Support IP source guard
Support IEEE802.1X RADIUS authentication, TACAS+
Support DHCP Server Relay/Snooping
Support Control Plane Protect (CoPP) black & white list and rate limit features
Connectivity Solutions
Features
MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks.
Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.
BC/TC/OC modes can be flexibly configured based on factors such as the scale of the network and the application scenario to meet the time accuracy requirements in different network environments.
All 100G ports can be split into 4x 25G ports to offer more compatibility and reduce hardware costs, and flexibly apply to your existing campus network.
With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campus and financial industry.
SFP+ Ports | — | — | 48x 10G SFP+ | 48x 10G SFP+ | — |
SFP28 Ports | — | — | — | — | 48x 25G SFP28 |
QSFP+ Ports | — | — | 20x 40G QSFP+ | — | — |
QSFP28 Ports | 32x 100G QSFP28 | 32x 100G QSFP28 | 4x 100G QSFP28 | 8x 100G QSFP28 | 8x 100G QSFP28 |
Airflow | Back-to-Front | Front-to-Back | Front-to-Back | Back-to-Front | Back-to-Front |
Management Layer | L3 | L3 | L3 | L3 | L3 |
Time Management | PTP | PTP | NTP | PTP | PTP |
Stacking or MLAG | MLAG | MLAG | MLAG | MLAG | MLAG |
1+1 Hot-swappable Power Supplies | |||||
VLAN, QoS, IGMP Snooping, Link Aggregation | |||||
Static Routing, RIP, OSPF, IPv6 support |
Videos
32-Port Ethernet L3 Switch, 32 x 100Gb QSFP28, Support MPLS&MLAG
The S8550-32C-PE 32-port 100Gb Ethernet layer 3 switch is a high-performance switch in a compact 1U form factor. The switch comes with complete system software, comprehensive protocols, and applications to facilitate the rapid service deployment and management for traditional Layer 2 and Layer 3 networks. It is packed with redundant hot-swappable power supplies, and 2+2 hot-swappable smart fans with back-to-front airflow for superior processing performance and network reliability. Supporting advanced features, including MLAG, VXLAN, IPv4/IPv6, QOS, ISIS, VRRP, GRE, MPLS, etc., this switch meets next generation Metro and HCI (Hyper-Converged Infrastructure) networks, and it is also ideal for traditional or fully virtualized data center.
Software Spotlights
All ports support MLAG
Support LACP, VRRP, VARP, Smart Link, BFD, ERPS, G.8031, G.8032, Load-Balancing, etc
IPv4/IPv6 Dual Protocol Stack
Unicast Routing
The built-in QoS capabilities and flexible queuing technologies guarantee high quality of services
Support traffic classification based on COS/DSCP (simple classification)
Support VXLAN, NVGRE, GENEVE
Support DCBX, GRE Tunnel
Support PFC, ECN, DCBX
Realized lossless Ethernet low-latency forwarding based on RDMA (Remote Direct Memory Access)
Support advanced features of MPLS, LDP, MPLS-L2VPN, MPLS-L3VPN, VxLAN-BGP-EVPN, IPFIX
Support SNMP (Managed by Zabbix) v1, v2, and v3
Support IPv4/IPv6 ACL and MAC whitelisting
Support ARP inspection
Support IP source guard
Support IEEE802.1X RADIUS authentication, TACAS+
Support DHCP Server Relay/Snooping
Support Control Plane Protect (CoPP) black & white list and rate limit features
MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks.
Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.
BC/TC/OC modes can be flexibly configured based on factors such as the scale of the network and the application scenario to meet the time accuracy requirements in different network environments.
All 100G ports can be split into 4x 25G ports to offer more compatibility and reduce hardware costs, and flexibly apply to your existing campus network.
With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campus and financial industry.
SFP+ Ports | — | — | 48x 10G SFP+ | 48x 10G SFP+ | — |
SFP28 Ports | — | — | — | — | 48x 25G SFP28 |
QSFP+ Ports | — | — | 20x 40G QSFP+ | — | — |
QSFP28 Ports | 32x 100G QSFP28 | 32x 100G QSFP28 | 4x 100G QSFP28 | 8x 100G QSFP28 | 8x 100G QSFP28 |
Airflow | Back-to-Front | Front-to-Back | Front-to-Back | Back-to-Front | Back-to-Front |
Management Layer | L3 | L3 | L3 | L3 | L3 |
Time Management | PTP | PTP | NTP | PTP | PTP |
Stacking or MLAG | MLAG | MLAG | MLAG | MLAG | MLAG |
1+1 Hot-swappable Power Supplies | |||||
VLAN, QoS, IGMP Snooping, Link Aggregation | |||||
Static Routing, RIP, OSPF, IPv6 support |
Questions & Answers
Customer Reviews
Resources
6.365,00 € (Excl. VAT)
7.574,35 € (Incl. VAT)