The Floor Mount Bracket for 46" flat panel displays provides a versatile and secure solution for professional environments such as boardrooms, hotels, stadiums and surveillance rooms. The frame withstands the stress of 2x2, 3x3 and more split screen,offers stable and safe floor-mounted fixtures.
Click to open expanded view
46 Inch Split Screen Vertical Support Bracket Unit-3.5, Modularization Floor Mounting
46" Floor Mount Split Screen Vertical Support Bracket Unit-3.5
Features
Provide split screen modularized unit floor mounts.
SGCC hot-dip galvanized steel construction for stability of support bracket unit.
Widely applicable to 46" displays.
Product Type | Floor Mount Support Bracket Unit | Floor Mount Support Bracket Base | Floor Mount Support Bracket Unit | Floor Mount Support Bracket Base |
Display Size | 46" | 46" | 55" | 55" |
Mounting Type | Floor Mount | Floor Mount | Floor Mount | Floor Mount |
Dimensions (HxWxD) | 22.8"×40.3"×6.7" (578mm×1023mm×170mm) | 20"×40.3"×11.8" (560mm×1023mmx300mm | 27.0"×47.8"×6.7" (685mm×1214mm×170mm) | 22.0"×47.8"×11.8" (560mm×1214mm×300mm) |
Weight | 30.9lb (14.0kg) | 41.2lb (18.7kg) | 34.2lb (15.5kg) | 45.6lb (20.7kg) |
Usage | TV and Monitor | TV and Monitor | TV and Monitor | TV and Monitor |
Material | SGCC | SGCC | SGCC | SGCC |
VESA Standard | — | — | — | — |
46" Floor Mount Split Screen Vertical Support Bracket Unit-3.5
The Floor Mount Bracket for 46" flat panel displays provides a versatile and secure solution for professional environments such as boardrooms, hotels, stadiums and surveillance rooms. The frame withstands the stress of 2x2, 3x3 and more split screen,offers stable and safe floor-mounted fixtures.
Provide split screen modularized unit floor mounts.
SGCC hot-dip galvanized steel construction for stability of support bracket unit.
Widely applicable to 46" displays.
Product Type | Floor Mount Support Bracket Unit | Floor Mount Support Bracket Base | Floor Mount Support Bracket Unit | Floor Mount Support Bracket Base |
Display Size | 46" | 46" | 55" | 55" |
Mounting Type | Floor Mount | Floor Mount | Floor Mount | Floor Mount |
Dimensions (HxWxD) | 22.8"×40.3"×6.7" (578mm×1023mm×170mm) | 20"×40.3"×11.8" (560mm×1023mmx300mm | 27.0"×47.8"×6.7" (685mm×1214mm×170mm) | 22.0"×47.8"×11.8" (560mm×1214mm×300mm) |
Weight | 30.9lb (14.0kg) | 41.2lb (18.7kg) | 34.2lb (15.5kg) | 45.6lb (20.7kg) |
Usage | TV and Monitor | TV and Monitor | TV and Monitor | TV and Monitor |
Material | SGCC | SGCC | SGCC | SGCC |
VESA Standard | — | — | — | — |
Questions & Answers
Customer Reviews
Resources
169,00 € (Excl. VAT)
201,11 € (Incl. VAT)