FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about AM-12FMTPOS2.
This picture is about AM-12FMTPOS2.
This picture is about AM-12FMTPOS2.
This picture is about AM-12FMTPOS2.
This picture is about AM-12FMTPOS2.
This picture is about AM-12FMTPOS2.
This picture is about AM-12FMTPOS2.
This picture is about AM-12FMTPOS2.
This picture is about AM-12FMTPOS2.
This picture is about AM-12FMTPOS2.

2m (7ft) MTP®-12 (Female) to MTP®-12 (Female) OS2 Single Mode Elite Armored Trunk Cable, 12 Fibers, Type B, Plenum (OFNP), Yellow

#174094
#174094

G.657.A1 Fiber Indoor Rodents Resistance

102,34 € (Incl. VAT)
FS P/N: AM-12FMTPOS2
0 Sold
0 Review
3 Questions
Pre-order, Ship by 05 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

2m (7ft) MTP®-12 (Female) to MTP®-12 (Female) OS2 Single Mode Elite Armored Trunk Cable, 12 Fibers, Type B, Plenum (OFNP), Yellow

Armored fiber optic cable with build-in metal armor can provide stronger protection of the optical fibers than standards fiber optic cables. The rugged armored cables allow optical fiber to be installed in the most hazardous areas, including environments with slight dust, oil, gas, moisture, or even damage-causing rodents and pests.

Please note: The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.This cable is ROHS compliant.

Specifications
Connector A
US Conec MTP® Female (Pinless)
Connector B
US Conec MTP® Female (Pinless)
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Fiber Count
12 Fibers
Fiber Grade
G.657.A1
Polish Type
APC to APC
Minimum Bend Radius
10mm
Insertion Loss
0.35dB Max (0.15dB Typ.)
Return Loss
≥60dB
Attenuation at 1310nm
≤0.36dB/km
Attenuation at 1550nm
≤0.22dB/km
Cable Diameter
3.0mm
Cable Jacket
Plenum (OFNP)
Fiber Cords Structure
Single Armored, Stainless Steel Tube
Tensile Strength
200/400N (Long/Short Term)
Operating Temperature
-20 to 60°C (-4 to 140℉)
Storage Temperature
-20 to 85°C (-4 to 185℉)
*MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Tough Steel Tube Protects Network Connection Further
Stainless steel tube can provide good protection against optical fiber breakage and be used in a slight oil, gas and moisture environment, which ensure the operation of the network.
Trampling Resistance
Moisture Resistance
Gas Resistance
Oil Resistance
Rodents/Pests Resistance
Superior Workmanship Guarantees Stable Transmission
MTP® connectors are the proven and trusted MPO style format offering state-of-the-art multi-fiber and mechanical performance.
0.35dB Max. IL
Delivers stable signal all the time and achieves flexible system design.
Integrated Push-Pull Sleeve
Easier mating and unmating in extremely dense applications.
Protective Dust Cover
Reduces the risk of connector damage and extends the use time.
Corning SMF-28® Ultra Fiber Guarantees High Performance

Excellent bending and compression resistance make it an ideal choice for high density cabling.

10mm Min. Bend Radius

Allows tighter cable bends for slack storage and routing.

200-400N Tensile Strength

The pull-resistant cable prevents cable breaking and prolongs the service life.

Plenum (OFNP) Rated Outer Jacket

Fire resistance and low smoke to minimize damage.

High Density Cabling for Various Environments
Minimize waste, optimize cable management, speed deployment, and improve flexibility and manageability for lower installation costs.
Data Centers
Storage Area Networks (SAN)
Communications Rooms
Meet the Various Indoor Installation Needs
Armored patch cables of OFNP material make them suitable for various applications of horizontal cabling.
Cabling in Buildings
Indoor Fiber Access Cabling
Data Center Fiber Cabling
Questions & Answers
Ask a question
All (3)BIF (1)Cable Structure (1)
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed